| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1024 |
| Frequency range, up to | f | 430 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1024 |
| Frequency range, up to | f | 430 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 128 |
| Frequency range, up to | f | 60 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 256 |
| Frequency range, up to | f | 120 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 32 |
| Frequency range, up to | f | 15 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 512 |
| Frequency range, up to | f | 240 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 64 |
| Frequency range, up to | f | 30 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.5 °m | |
| Repeatability, typ. | 0.1 °m | |
| Hysteresis | 0.17 °m | |
| Edge spacing, min. | 421 ns | |
| Mass, typ. | 13.5 g | |

Download
Application note