Career Press Supplier
Career Press Supplier
4 pole brushless motor from Faulhaber for schunk gripper header

Industry & Automation

Henry Ford did not invent the assembly line. However, when he integrated it in his automobile factory January 1914, he changed the industrial production forever. An industrial world without automation is more than a century later totally inconceivable. Process safety, reliability and economic efficiency are on the forefront when it comes to the application of such systems in modern production lines. The industrial-grade drive components from FAULHABER convince with their high endurance and performance in a robust and compact design.

The industrial world is constantly evolving. The assembly line, using conveyor belts, made mass production at small costs possible. The introduction of computers and machines into serial production and the globalization was the next evolution, enabling the just-in-time or just-in-sequence production. The latest revolution is Industry 4.0. It has enormous effects on the world of production. In future factories, IT and manufacturing will be one. Machines coordinate themselves with each other, saving time and resources, allowing individual products even in small batches. In a successful Industry 4.0 application, various drives, actuators and sensors are integrated in automated manufacturing applications. The connection of these components and the commissioning of the systems must take place simply and quickly. Whether for positioning tasks, for example in SMT assembly machines, electrical grippers substituting conventional pneumatic systems or conveyor systems, our drive systems are always a perfect fit for your application. In combination with our high performance DC-motor controllers, everything can be configured conveniently and integrated easily and securely using standardized interfaces such as CANopen or EtherCAT.

FAULHABER is your ideal partner for any automation solution, offering the most extensive range of miniature and micro drive systems available from a single source worldwide. Our drive solutions are unique with respect to their precision and reliability in the smallest of spaces.

Highest precision and reliability
High dynamic positioning
Small size and low weight
Long operational lifetimes
Various industry standard interfaces
Two sportswomen in front of a blue sky with light clouds in the background. One has an arm around the shoulders of the other.
Application

Whether it's professional or recreational sports, whether in a national league or local division, whenever athletes push their limits to achieve their goals, nutrition and nutrient supply play a vital role. Dextrose, isotonic drinks and sports or energy gels help athletes perform at their best and…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.