| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 1.55 Ω |
| Efficiency, max. | ηmax. | 76 % |
| No-load speed | n0 | 6000 min⁻¹ |
| No-load current | I0 | 0.128 A |
| Stall torque | MH | 147 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 502 min⁻¹/V |
| Back-EMF constant | kE | 1.994 mV/min⁻¹ |
| Torque constant | kM | 19 mNm/A |
| Current constant | kI | 0.053 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.8 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 62.8 µH |
| Mechanical time constant | τm | 4.3 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 147 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 3.17 Ω |
| Efficiency, max. | ηmax. | 76 % |
| No-load speed | n0 | 6400 min⁻¹ |
| No-load current | I0 | 0.094 A |
| Stall torque | MH | 152 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 354 min⁻¹/V |
| Back-EMF constant | kE | 2.825 mV/min⁻¹ |
| Torque constant | kM | 27 mNm/A |
| Current constant | kI | 0.037 A/mNm |
| Slope of n-M curve | Δn/ΔM | 41.6 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 126 µH |
| Mechanical time constant | τm | 4.3 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 152 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 5.9 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 6200 min⁻¹ |
| No-load current | I0 | 0.066 A |
| Stall torque | MH | 151 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 255 min⁻¹/V |
| Back-EMF constant | kE | 3.927 mV/min⁻¹ |
| Torque constant | kM | 37.5 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.3 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 250 µH |
| Mechanical time constant | τm | 4.2 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 151 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 5.9 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 6200 min⁻¹ |
| No-load current | I0 | 0.066 A |
| Stall torque | MH | 151 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 255 min⁻¹/V |
| Back-EMF constant | kE | 3.927 mV/min⁻¹ |
| Torque constant | kM | 37.5 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.3 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 250 µH |
| Mechanical time constant | τm | 4.2 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 151 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 1.55 Ω |
| Efficiency, max. | ηmax. | 76 % |
| No-load speed | n0 | 6000 min⁻¹ |
| No-load current | I0 | 0.128 A |
| Stall torque | MH | 147 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 502 min⁻¹/V |
| Back-EMF constant | kE | 1.994 mV/min⁻¹ |
| Torque constant | kM | 19 mNm/A |
| Current constant | kI | 0.053 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.8 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 62.8 µH |
| Mechanical time constant | τm | 4.3 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 147 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 3.17 Ω |
| Efficiency, max. | ηmax. | 76 % |
| No-load speed | n0 | 6400 min⁻¹ |
| No-load current | I0 | 0.094 A |
| Stall torque | MH | 152 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 354 min⁻¹/V |
| Back-EMF constant | kE | 2.825 mV/min⁻¹ |
| Torque constant | kM | 27 mNm/A |
| Current constant | kI | 0.037 A/mNm |
| Slope of n-M curve | Δn/ΔM | 41.6 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 126 µH |
| Mechanical time constant | τm | 4.3 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 152 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 5.9 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 6200 min⁻¹ |
| No-load current | I0 | 0.066 A |
| Stall torque | MH | 151 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 255 min⁻¹/V |
| Back-EMF constant | kE | 3.927 mV/min⁻¹ |
| Torque constant | kM | 37.5 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.3 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 250 µH |
| Mechanical time constant | τm | 4.2 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 151 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 5.9 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 6200 min⁻¹ |
| No-load current | I0 | 0.066 A |
| Stall torque | MH | 151 mNm |
| Friction torque, static | C0 | 0.8 mNm |
| Friction torque, dynamic | CV | 2.6 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 255 min⁻¹/V |
| Back-EMF constant | kE | 3.927 mV/min⁻¹ |
| Torque constant | kM | 37.5 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 40.3 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 250 µH |
| Mechanical time constant | τm | 4.2 ms |
| Rotor inertia | J | 10 gcm² |
| Angular acceleration | αmax. | 151 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.5 / 15 K/W |
| Thermal time constant | τw1/τw2 | 12 / 660 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 105 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 20000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |













Download
Application note