Press Suppliers
Press Suppliers

Planetary Gearheads Series 26A

Key Features
Number of gear stages:
2 ... 4
Torque up to:
1000 mNm
Intermittent torque up to:
1500 mNm
Reduction ratio:
13 ... 256
Diameter:
26 mm
Length:
32.7 ... 44.3 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 26A 13:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 500 mNm |i : Reduction ratio : 13 |Ø : Diameter : 26 mm |L : Length : 32.7 mm
Series 26A 16:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 600 mNm |i : Reduction ratio : 16 |Ø : Diameter : 26 mm |L : Length : 32.7 mm
Series 26A 40:1
n : Number of gear stages : 3 |MD : Torque up to : 750 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 40 |Ø : Diameter : 26 mm |L : Length : 38.5 mm
Series 26A 50:1
n : Number of gear stages : 3 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1200 mNm |i : Reduction ratio : 50 |Ø : Diameter : 26 mm |L : Length : 38.5 mm
Series 26A 64:1
n : Number of gear stages : 3 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1200 mNm |i : Reduction ratio : 64 |Ø : Diameter : 26 mm |L : Length : 38.5 mm
Series 26A 124:1
n : Number of gear stages : 4 |MD : Torque up to : 900 mNm |Mint. : Intermittent torque up to : 1400 mNm |i : Reduction ratio : 124 |Ø : Diameter : 26 mm |L : Length : 44.3 mm
Series 26A 158:1
n : Number of gear stages : 4 |MD : Torque up to : 1000 mNm |Mint. : Intermittent torque up to : 1500 mNm |i : Reduction ratio : 158 |Ø : Diameter : 26 mm |L : Length : 44.3 mm
Series 26A 201:1
n : Number of gear stages : 4 |MD : Torque up to : 1000 mNm |Mint. : Intermittent torque up to : 1500 mNm |i : Reduction ratio : 201 |Ø : Diameter : 26 mm |L : Length : 44.3 mm
Series 26A 256:1
n : Number of gear stages : 4 |MD : Torque up to : 1000 mNm |Mint. : Intermittent torque up to : 1500 mNm |i : Reduction ratio : 256 |Ø : Diameter : 26 mm |L : Length : 44.3 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 13
Continuous torque, max. 300 mNm
Intermittent torque, max. 500 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.7 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 300 mNm
Intermittent torque, max. 600 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.7 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 40
Continuous torque, max. 750 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.5 mm
Mass without motor, ca. 23 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 50
Continuous torque, max. 800 mNm
Intermittent torque, max. 1200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.5 mm
Mass without motor, ca. 23 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous torque, max. 800 mNm
Intermittent torque, max. 1200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.5 mm
Mass without motor, ca. 23 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 124
Continuous torque, max. 900 mNm
Intermittent torque, max. 1400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 64 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 158
Continuous torque, max. 1000 mNm
Intermittent torque, max. 1500 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 64 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 201
Continuous torque, max. 1000 mNm
Intermittent torque, max. 1500 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous torque, max. 1000 mNm
Intermittent torque, max. 1500 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic
Brushless DC-Motors
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
FAULHABER BXT
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
Motors with integrated Electronics
FAULHABER BX4 IMC
2232 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2232 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2232 ... BX4 SC Series  by FAULHABER
Series 2232 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
FAULHABER BXT SC
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
DC-Motors
FAULHABER SR
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 26A 13:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 500 mNm
Reduction ratio: 13
Diameter: 26 mm
Length: 32.7 mm
Selected Variant
Series 26A 16:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 600 mNm
Reduction ratio: 16
Diameter: 26 mm
Length: 32.7 mm
Selected Variant
Series 26A 40:1
Key Features
Number of gear stages: 3
Torque up to: 750 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 40
Diameter: 26 mm
Length: 38.5 mm
Selected Variant
Series 26A 50:1
Key Features
Number of gear stages: 3
Torque up to: 800 mNm
Intermittent torque up to: 1200 mNm
Reduction ratio: 50
Diameter: 26 mm
Length: 38.5 mm
Selected Variant
Series 26A 64:1
Key Features
Number of gear stages: 3
Torque up to: 800 mNm
Intermittent torque up to: 1200 mNm
Reduction ratio: 64
Diameter: 26 mm
Length: 38.5 mm
Selected Variant
Series 26A 124:1
Key Features
Number of gear stages: 4
Torque up to: 900 mNm
Intermittent torque up to: 1400 mNm
Reduction ratio: 124
Diameter: 26 mm
Length: 44.3 mm
Selected Variant
Series 26A 158:1
Key Features
Number of gear stages: 4
Torque up to: 1000 mNm
Intermittent torque up to: 1500 mNm
Reduction ratio: 158
Diameter: 26 mm
Length: 44.3 mm
Selected Variant
Series 26A 201:1
Key Features
Number of gear stages: 4
Torque up to: 1000 mNm
Intermittent torque up to: 1500 mNm
Reduction ratio: 201
Diameter: 26 mm
Length: 44.3 mm
Selected Variant
Series 26A 256:1
Key Features
Number of gear stages: 4
Torque up to: 1000 mNm
Intermittent torque up to: 1500 mNm
Reduction ratio: 256
Diameter: 26 mm
Length: 44.3 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.