| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 0.81 Ω |
| Efficiency, max. | ηmax. | 87 % |
| No-load speed | n0 | 7160 min⁻¹ |
| No-load current | I0 | 0.0352 A |
| Stall torque | MH | 59 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 1190 min⁻¹/V |
| Back-EMF constant | kE | 0.84 mV/min⁻¹ |
| Torque constant | kM | 8 mNm/A |
| Current constant | kI | 0.125 A/mNm |
| Slope of n-M curve | Δn/ΔM | 121 min⁻¹/mNm |
| Rotor inductance | L | 44.4 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 4.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 2.14 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7410 min⁻¹ |
| No-load current | I0 | 0.0243 A |
| Stall torque | MH | 48.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 825 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.6 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 152 min⁻¹/mNm |
| Rotor inductance | L | 93.1 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 4.09 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0176 A |
| Stall torque | MH | 46.7 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 597 min⁻¹/V |
| Back-EMF constant | kE | 1.68 mV/min⁻¹ |
| Torque constant | kM | 16 mNm/A |
| Current constant | kI | 0.062 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 178 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 15 V |
| Terminal resistance | R | 6.61 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7100 min⁻¹ |
| No-load current | I0 | 0.014 A |
| Stall torque | MH | 45.4 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 474 min⁻¹/V |
| Back-EMF constant | kE | 2.1 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.05 A/mNm |
| Slope of n-M curve | Δn/ΔM | 156 min⁻¹/mNm |
| Rotor inductance | L | 281 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 9.04 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0117 A |
| Stall torque | MH | 47.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 398 min⁻¹/V |
| Back-EMF constant | kE | 2.52 mV/min⁻¹ |
| Torque constant | kM | 24 mNm/A |
| Current constant | kI | 0.042 A/mNm |
| Slope of n-M curve | Δn/ΔM | 150 min⁻¹/mNm |
| Rotor inductance | L | 399 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 16.4 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0088 A |
| Stall torque | MH | 46.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 299 min⁻¹/V |
| Back-EMF constant | kE | 3.36 mV/min⁻¹ |
| Torque constant | kM | 32 mNm/A |
| Current constant | kI | 0.031 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 710 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 0.81 Ω |
| Efficiency, max. | ηmax. | 87 % |
| No-load speed | n0 | 7160 min⁻¹ |
| No-load current | I0 | 0.0352 A |
| Stall torque | MH | 59 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 1190 min⁻¹/V |
| Back-EMF constant | kE | 0.84 mV/min⁻¹ |
| Torque constant | kM | 8 mNm/A |
| Current constant | kI | 0.125 A/mNm |
| Slope of n-M curve | Δn/ΔM | 121 min⁻¹/mNm |
| Rotor inductance | L | 44.4 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 4.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 2.14 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7410 min⁻¹ |
| No-load current | I0 | 0.0243 A |
| Stall torque | MH | 48.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 825 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.6 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 152 min⁻¹/mNm |
| Rotor inductance | L | 93.1 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 4.09 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0176 A |
| Stall torque | MH | 46.7 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 597 min⁻¹/V |
| Back-EMF constant | kE | 1.68 mV/min⁻¹ |
| Torque constant | kM | 16 mNm/A |
| Current constant | kI | 0.062 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 178 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 15 V |
| Terminal resistance | R | 6.61 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7100 min⁻¹ |
| No-load current | I0 | 0.014 A |
| Stall torque | MH | 45.4 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 474 min⁻¹/V |
| Back-EMF constant | kE | 2.1 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.05 A/mNm |
| Slope of n-M curve | Δn/ΔM | 156 min⁻¹/mNm |
| Rotor inductance | L | 281 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 9.04 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0117 A |
| Stall torque | MH | 47.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 398 min⁻¹/V |
| Back-EMF constant | kE | 2.52 mV/min⁻¹ |
| Torque constant | kM | 24 mNm/A |
| Current constant | kI | 0.042 A/mNm |
| Slope of n-M curve | Δn/ΔM | 150 min⁻¹/mNm |
| Rotor inductance | L | 399 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 16.4 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0088 A |
| Stall torque | MH | 46.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 299 min⁻¹/V |
| Back-EMF constant | kE | 3.36 mV/min⁻¹ |
| Torque constant | kM | 32 mNm/A |
| Current constant | kI | 0.031 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 710 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 0.81 Ω |
| Efficiency, max. | ηmax. | 87 % |
| No-load speed | n0 | 7160 min⁻¹ |
| No-load current | I0 | 0.0352 A |
| Stall torque | MH | 59 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 1190 min⁻¹/V |
| Back-EMF constant | kE | 0.84 mV/min⁻¹ |
| Torque constant | kM | 8 mNm/A |
| Current constant | kI | 0.125 A/mNm |
| Slope of n-M curve | Δn/ΔM | 121 min⁻¹/mNm |
| Rotor inductance | L | 44.4 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 4.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 2.14 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7410 min⁻¹ |
| No-load current | I0 | 0.0243 A |
| Stall torque | MH | 48.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 825 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.6 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 152 min⁻¹/mNm |
| Rotor inductance | L | 93.1 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 4.09 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0176 A |
| Stall torque | MH | 46.7 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 597 min⁻¹/V |
| Back-EMF constant | kE | 1.68 mV/min⁻¹ |
| Torque constant | kM | 16 mNm/A |
| Current constant | kI | 0.062 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 178 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 15 V |
| Terminal resistance | R | 6.61 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7100 min⁻¹ |
| No-load current | I0 | 0.014 A |
| Stall torque | MH | 45.4 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 474 min⁻¹/V |
| Back-EMF constant | kE | 2.1 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.05 A/mNm |
| Slope of n-M curve | Δn/ΔM | 156 min⁻¹/mNm |
| Rotor inductance | L | 281 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 9.04 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0117 A |
| Stall torque | MH | 47.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 398 min⁻¹/V |
| Back-EMF constant | kE | 2.52 mV/min⁻¹ |
| Torque constant | kM | 24 mNm/A |
| Current constant | kI | 0.042 A/mNm |
| Slope of n-M curve | Δn/ΔM | 150 min⁻¹/mNm |
| Rotor inductance | L | 399 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 16.4 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0088 A |
| Stall torque | MH | 46.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 299 min⁻¹/V |
| Back-EMF constant | kE | 3.36 mV/min⁻¹ |
| Torque constant | kM | 32 mNm/A |
| Current constant | kI | 0.031 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 710 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 0.81 Ω |
| Efficiency, max. | ηmax. | 87 % |
| No-load speed | n0 | 7160 min⁻¹ |
| No-load current | I0 | 0.0352 A |
| Stall torque | MH | 59 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 1190 min⁻¹/V |
| Back-EMF constant | kE | 0.84 mV/min⁻¹ |
| Torque constant | kM | 8 mNm/A |
| Current constant | kI | 0.125 A/mNm |
| Slope of n-M curve | Δn/ΔM | 121 min⁻¹/mNm |
| Rotor inductance | L | 44.4 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 4.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 2.14 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7410 min⁻¹ |
| No-load current | I0 | 0.0243 A |
| Stall torque | MH | 48.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 825 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.6 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 152 min⁻¹/mNm |
| Rotor inductance | L | 93.1 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 4.09 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0176 A |
| Stall torque | MH | 46.7 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 597 min⁻¹/V |
| Back-EMF constant | kE | 1.68 mV/min⁻¹ |
| Torque constant | kM | 16 mNm/A |
| Current constant | kI | 0.062 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 178 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 15 V |
| Terminal resistance | R | 6.61 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7100 min⁻¹ |
| No-load current | I0 | 0.014 A |
| Stall torque | MH | 45.4 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 474 min⁻¹/V |
| Back-EMF constant | kE | 2.1 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.05 A/mNm |
| Slope of n-M curve | Δn/ΔM | 156 min⁻¹/mNm |
| Rotor inductance | L | 281 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 9.04 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0117 A |
| Stall torque | MH | 47.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 398 min⁻¹/V |
| Back-EMF constant | kE | 2.52 mV/min⁻¹ |
| Torque constant | kM | 24 mNm/A |
| Current constant | kI | 0.042 A/mNm |
| Slope of n-M curve | Δn/ΔM | 150 min⁻¹/mNm |
| Rotor inductance | L | 399 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 16.4 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0088 A |
| Stall torque | MH | 46.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 299 min⁻¹/V |
| Back-EMF constant | kE | 3.36 mV/min⁻¹ |
| Torque constant | kM | 32 mNm/A |
| Current constant | kI | 0.031 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 710 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 0.81 Ω |
| Efficiency, max. | ηmax. | 87 % |
| No-load speed | n0 | 7160 min⁻¹ |
| No-load current | I0 | 0.0352 A |
| Stall torque | MH | 59 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 1190 min⁻¹/V |
| Back-EMF constant | kE | 0.84 mV/min⁻¹ |
| Torque constant | kM | 8 mNm/A |
| Current constant | kI | 0.125 A/mNm |
| Slope of n-M curve | Δn/ΔM | 121 min⁻¹/mNm |
| Rotor inductance | L | 44.4 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 4.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 2.14 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7410 min⁻¹ |
| No-load current | I0 | 0.0243 A |
| Stall torque | MH | 48.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 825 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.6 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 152 min⁻¹/mNm |
| Rotor inductance | L | 93.1 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 4.09 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0176 A |
| Stall torque | MH | 46.7 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 597 min⁻¹/V |
| Back-EMF constant | kE | 1.68 mV/min⁻¹ |
| Torque constant | kM | 16 mNm/A |
| Current constant | kI | 0.062 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 178 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 15 V |
| Terminal resistance | R | 6.61 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7100 min⁻¹ |
| No-load current | I0 | 0.014 A |
| Stall torque | MH | 45.4 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 474 min⁻¹/V |
| Back-EMF constant | kE | 2.1 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.05 A/mNm |
| Slope of n-M curve | Δn/ΔM | 156 min⁻¹/mNm |
| Rotor inductance | L | 281 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 9.04 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0117 A |
| Stall torque | MH | 47.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 398 min⁻¹/V |
| Back-EMF constant | kE | 2.52 mV/min⁻¹ |
| Torque constant | kM | 24 mNm/A |
| Current constant | kI | 0.042 A/mNm |
| Slope of n-M curve | Δn/ΔM | 150 min⁻¹/mNm |
| Rotor inductance | L | 399 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 16.4 Ω |
| Efficiency, max. | ηmax. | 85 % |
| No-load speed | n0 | 7150 min⁻¹ |
| No-load current | I0 | 0.0088 A |
| Stall torque | MH | 46.5 mNm |
| Friction torque | MR | 0.28 mNm |
| Speed constant | kn | 299 min⁻¹/V |
| Back-EMF constant | kE | 3.36 mV/min⁻¹ |
| Torque constant | kM | 32 mNm/A |
| Current constant | kI | 0.031 A/mNm |
| Slope of n-M curve | Δn/ΔM | 153 min⁻¹/mNm |
| Rotor inductance | L | 710 µH |
| Mechanical time constant | τm | 6 ms |
| Rotor inertia | J | 3.8 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.9 / 20.1 K/W |
| Thermal time constant | τw1/τw2 | 12 / 528.6 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 62 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 8000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |








