Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 0.85 Ω |
Efficiency, max. | ηmax. | 68.1 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.124 A |
Stall torque | MH | 47.2 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 1283 min⁻¹/V |
Back-EMF constant | kE | 0.78 mV/min⁻¹ |
Torque constant | kM | 7.44 mNm/A |
Current constant | kI | 0.134 A/mNm |
Slope of n-M curve | Δn/ΔM | 146 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 0.85 Ω |
Efficiency, max. | ηmax. | 68.1 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.124 A |
Stall torque | MH | 47.2 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 1283 min⁻¹/V |
Back-EMF constant | kE | 0.78 mV/min⁻¹ |
Torque constant | kM | 7.44 mNm/A |
Current constant | kI | 0.134 A/mNm |
Slope of n-M curve | Δn/ΔM | 146 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 0.85 Ω |
Efficiency, max. | ηmax. | 68.1 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.124 A |
Stall torque | MH | 47.2 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 1283 min⁻¹/V |
Back-EMF constant | kE | 0.78 mV/min⁻¹ |
Torque constant | kM | 7.44 mNm/A |
Current constant | kI | 0.134 A/mNm |
Slope of n-M curve | Δn/ΔM | 146 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 0.85 Ω |
Efficiency, max. | ηmax. | 68.1 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.124 A |
Stall torque | MH | 47.2 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 1283 min⁻¹/V |
Back-EMF constant | kE | 0.78 mV/min⁻¹ |
Torque constant | kM | 7.44 mNm/A |
Current constant | kI | 0.134 A/mNm |
Slope of n-M curve | Δn/ΔM | 146 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 3.92 Ω |
Efficiency, max. | ηmax. | 70.8 % |
No-load speed | n0 | 6800 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 45.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 601 min⁻¹/V |
Back-EMF constant | kE | 1.66 mV/min⁻¹ |
Torque constant | kM | 15.9 mNm/A |
Current constant | kI | 0.063 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 3.92 Ω |
Efficiency, max. | ηmax. | 70.8 % |
No-load speed | n0 | 6800 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 45.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 601 min⁻¹/V |
Back-EMF constant | kE | 1.66 mV/min⁻¹ |
Torque constant | kM | 15.9 mNm/A |
Current constant | kI | 0.063 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 3.92 Ω |
Efficiency, max. | ηmax. | 70.8 % |
No-load speed | n0 | 6800 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 45.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 601 min⁻¹/V |
Back-EMF constant | kE | 1.66 mV/min⁻¹ |
Torque constant | kM | 15.9 mNm/A |
Current constant | kI | 0.063 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 3.92 Ω |
Efficiency, max. | ηmax. | 70.8 % |
No-load speed | n0 | 6800 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 45.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 601 min⁻¹/V |
Back-EMF constant | kE | 1.66 mV/min⁻¹ |
Torque constant | kM | 15.9 mNm/A |
Current constant | kI | 0.063 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 8.5 Ω |
Efficiency, max. | ηmax. | 72.2 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 409 min⁻¹/V |
Back-EMF constant | kE | 2.44 mV/min⁻¹ |
Torque constant | kM | 23.3 mNm/A |
Current constant | kI | 0.043 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 320 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 8.5 Ω |
Efficiency, max. | ηmax. | 72.2 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 409 min⁻¹/V |
Back-EMF constant | kE | 2.44 mV/min⁻¹ |
Torque constant | kM | 23.3 mNm/A |
Current constant | kI | 0.043 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 320 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 8.5 Ω |
Efficiency, max. | ηmax. | 72.2 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 409 min⁻¹/V |
Back-EMF constant | kE | 2.44 mV/min⁻¹ |
Torque constant | kM | 23.3 mNm/A |
Current constant | kI | 0.043 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 320 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 8.5 Ω |
Efficiency, max. | ηmax. | 72.2 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 409 min⁻¹/V |
Back-EMF constant | kE | 2.44 mV/min⁻¹ |
Torque constant | kM | 23.3 mNm/A |
Current constant | kI | 0.043 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 320 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 15.7 Ω |
Efficiency, max. | ηmax. | 72.6 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 46.6 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 301 min⁻¹/V |
Back-EMF constant | kE | 3.33 mV/min⁻¹ |
Torque constant | kM | 31.8 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 590 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 150 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 15.7 Ω |
Efficiency, max. | ηmax. | 72.6 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 46.6 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 301 min⁻¹/V |
Back-EMF constant | kE | 3.33 mV/min⁻¹ |
Torque constant | kM | 31.8 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 590 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 150 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 15.7 Ω |
Efficiency, max. | ηmax. | 72.6 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 46.6 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 301 min⁻¹/V |
Back-EMF constant | kE | 3.33 mV/min⁻¹ |
Torque constant | kM | 31.8 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 590 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 150 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 15.7 Ω |
Efficiency, max. | ηmax. | 72.6 % |
No-load speed | n0 | 6900 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 46.6 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 301 min⁻¹/V |
Back-EMF constant | kE | 3.33 mV/min⁻¹ |
Torque constant | kM | 31.8 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 590 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 150 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 33 Ω |
Efficiency, max. | ηmax. | 73.6 % |
No-load speed | n0 | 7200 min⁻¹ |
No-load current | I0 | 0.02 A |
Stall torque | MH | 48.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 207 min⁻¹/V |
Back-EMF constant | kE | 4.83 mV/min⁻¹ |
Torque constant | kM | 46.2 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 1240 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 157 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 33 Ω |
Efficiency, max. | ηmax. | 73.6 % |
No-load speed | n0 | 7200 min⁻¹ |
No-load current | I0 | 0.02 A |
Stall torque | MH | 48.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 207 min⁻¹/V |
Back-EMF constant | kE | 4.83 mV/min⁻¹ |
Torque constant | kM | 46.2 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 1240 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 157 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 33 Ω |
Efficiency, max. | ηmax. | 73.6 % |
No-load speed | n0 | 7200 min⁻¹ |
No-load current | I0 | 0.02 A |
Stall torque | MH | 48.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 207 min⁻¹/V |
Back-EMF constant | kE | 4.83 mV/min⁻¹ |
Torque constant | kM | 46.2 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 1240 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 157 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 33 Ω |
Efficiency, max. | ηmax. | 73.6 % |
No-load speed | n0 | 7200 min⁻¹ |
No-load current | I0 | 0.02 A |
Stall torque | MH | 48.7 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 207 min⁻¹/V |
Back-EMF constant | kE | 4.83 mV/min⁻¹ |
Torque constant | kM | 46.2 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 148 min⁻¹/mNm |
Rotor inductance | L | 1240 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 157 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 62.8 Ω |
Efficiency, max. | ηmax. | 73.5 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.015 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 150 min⁻¹/V |
Back-EMF constant | kE | 6.65 mV/min⁻¹ |
Torque constant | kM | 63.5 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 2340 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 62.8 Ω |
Efficiency, max. | ηmax. | 73.5 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.015 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 150 min⁻¹/V |
Back-EMF constant | kE | 6.65 mV/min⁻¹ |
Torque constant | kM | 63.5 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 2340 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 62.8 Ω |
Efficiency, max. | ηmax. | 73.5 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.015 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 150 min⁻¹/V |
Back-EMF constant | kE | 6.65 mV/min⁻¹ |
Torque constant | kM | 63.5 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 2340 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 62.8 Ω |
Efficiency, max. | ηmax. | 73.5 % |
No-load speed | n0 | 7000 min⁻¹ |
No-load current | I0 | 0.015 A |
Stall torque | MH | 47.1 mNm |
Friction torque | MR | 0.92 mNm |
Speed constant | kn | 150 min⁻¹/V |
Back-EMF constant | kE | 6.65 mV/min⁻¹ |
Torque constant | kM | 63.5 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 149 min⁻¹/mNm |
Rotor inductance | L | 2340 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 3.1 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8 / 17 K/W |
Thermal time constant | τw1/τw2 | 13 / 500 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 68 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 8000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |