Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.46 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.092 A |
Stall torque | MH | 144.6 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 514 min⁻¹/V |
Back-EMF constant | kE | 1.945 mV/min⁻¹ |
Torque constant | kM | 18.57 mNm/A |
Current constant | kI | 0.054 A/mNm |
Slope of n-M curve | Δn/ΔM | 40.4 min⁻¹/mNm |
Rotor inductance | L | 135 µH |
Mechanical time constant | τm | 5.1 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 121 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.46 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.092 A |
Stall torque | MH | 144.6 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 514 min⁻¹/V |
Back-EMF constant | kE | 1.945 mV/min⁻¹ |
Torque constant | kM | 18.57 mNm/A |
Current constant | kI | 0.054 A/mNm |
Slope of n-M curve | Δn/ΔM | 40.4 min⁻¹/mNm |
Rotor inductance | L | 135 µH |
Mechanical time constant | τm | 5.1 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 121 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 2.17 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 5600 min⁻¹ |
No-load current | I0 | 0.07 A |
Stall torque | MH | 165.3 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 395 min⁻¹/V |
Back-EMF constant | kE | 2.53 mV/min⁻¹ |
Torque constant | kM | 24.16 mNm/A |
Current constant | kI | 0.041 A/mNm |
Slope of n-M curve | Δn/ΔM | 35.5 min⁻¹/mNm |
Rotor inductance | L | 232 µH |
Mechanical time constant | τm | 4.5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 138 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 2.17 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 5600 min⁻¹ |
No-load current | I0 | 0.07 A |
Stall torque | MH | 165.3 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 395 min⁻¹/V |
Back-EMF constant | kE | 2.53 mV/min⁻¹ |
Torque constant | kM | 24.16 mNm/A |
Current constant | kI | 0.041 A/mNm |
Slope of n-M curve | Δn/ΔM | 35.5 min⁻¹/mNm |
Rotor inductance | L | 232 µH |
Mechanical time constant | τm | 4.5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 138 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 3.29 Ω |
Efficiency, max. | ηmax. | 80 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.06 A |
Stall torque | MH | 153.2 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 337 min⁻¹/V |
Back-EMF constant | kE | 2.965 mV/min⁻¹ |
Torque constant | kM | 28.31 mNm/A |
Current constant | kI | 0.035 A/mNm |
Slope of n-M curve | Δn/ΔM | 39.2 min⁻¹/mNm |
Rotor inductance | L | 313 µH |
Mechanical time constant | τm | 4.9 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 128 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 3.29 Ω |
Efficiency, max. | ηmax. | 80 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.06 A |
Stall torque | MH | 153.2 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 337 min⁻¹/V |
Back-EMF constant | kE | 2.965 mV/min⁻¹ |
Torque constant | kM | 28.31 mNm/A |
Current constant | kI | 0.035 A/mNm |
Slope of n-M curve | Δn/ΔM | 39.2 min⁻¹/mNm |
Rotor inductance | L | 313 µH |
Mechanical time constant | τm | 4.9 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 128 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5.84 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 5900 min⁻¹ |
No-load current | I0 | 0.045 A |
Stall torque | MH | 150.5 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 252 min⁻¹/V |
Back-EMF constant | kE | 3.962 mV/min⁻¹ |
Torque constant | kM | 37.83 mNm/A |
Current constant | kI | 0.026 A/mNm |
Slope of n-M curve | Δn/ΔM | 39 min⁻¹/mNm |
Rotor inductance | L | 560 µH |
Mechanical time constant | τm | 4.9 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 125 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5.84 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 5900 min⁻¹ |
No-load current | I0 | 0.045 A |
Stall torque | MH | 150.5 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 252 min⁻¹/V |
Back-EMF constant | kE | 3.962 mV/min⁻¹ |
Torque constant | kM | 37.83 mNm/A |
Current constant | kI | 0.026 A/mNm |
Slope of n-M curve | Δn/ΔM | 39 min⁻¹/mNm |
Rotor inductance | L | 560 µH |
Mechanical time constant | τm | 4.9 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 125 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 13.78 Ω |
Efficiency, max. | ηmax. | 80 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.03 A |
Stall torque | MH | 148 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 167 min⁻¹/V |
Back-EMF constant | kE | 6.001 mV/min⁻¹ |
Torque constant | kM | 57.31 mNm/A |
Current constant | kI | 0.017 A/mNm |
Slope of n-M curve | Δn/ΔM | 40.1 min⁻¹/mNm |
Rotor inductance | L | 1283 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 123 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 13.78 Ω |
Efficiency, max. | ηmax. | 80 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.03 A |
Stall torque | MH | 148 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 167 min⁻¹/V |
Back-EMF constant | kE | 6.001 mV/min⁻¹ |
Torque constant | kM | 57.31 mNm/A |
Current constant | kI | 0.017 A/mNm |
Slope of n-M curve | Δn/ΔM | 40.1 min⁻¹/mNm |
Rotor inductance | L | 1283 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 123 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 24.06 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 5900 min⁻¹ |
No-load current | I0 | 0.022 A |
Stall torque | MH | 149 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 125 min⁻¹/V |
Back-EMF constant | kE | 7.994 mV/min⁻¹ |
Torque constant | kM | 76.34 mNm/A |
Current constant | kI | 0.013 A/mNm |
Slope of n-M curve | Δn/ΔM | 39.4 min⁻¹/mNm |
Rotor inductance | L | 2280 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 124 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 24.06 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 5900 min⁻¹ |
No-load current | I0 | 0.022 A |
Stall torque | MH | 149 mNm |
Friction torque | MR | 1.7 mNm |
Speed constant | kn | 125 min⁻¹/V |
Back-EMF constant | kE | 7.994 mV/min⁻¹ |
Torque constant | kM | 76.34 mNm/A |
Current constant | kI | 0.013 A/mNm |
Slope of n-M curve | Δn/ΔM | 39.4 min⁻¹/mNm |
Rotor inductance | L | 2280 µH |
Mechanical time constant | τm | 5 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 124 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.7 / 15.2 K/W |
Thermal time constant | τw1/τw2 | 20 / 720 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |