Career Press Supplier
Career Press Supplier

Speed Controllers Series SC 2804 S

2-Quadrant PWM configurable via PC

Key Features
Supply voltage:
5 ... 28 V DC
Max. continuous output current:
4 A
Max. peak output current:
8 A
Advantages
Compact design
Flexible reconfiguration capacity
Minimal wiring requirements
Parameter setting using FAULHABER Motion Manager software and USB interface adapter
Wide range of accessories
Variants:
Series SC 2804 S
UP : Supply voltage : 5 ... 28 V DC |Icont : Max. continuous output current : 4 A |Imax : Max. peak output current : 8 A

Values at 22° and nominal voltageValue
Power supply electronicUP 5 ... 28 V DC
Power supply motorUmot 0 ... 28 V DC
PWM switching frequencyfPWM 96 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 4 A
Max. peak output currentImax 8 A
Standby current for electroniclel 0.03 A
Operating temperature range -25 ... 60 °C
Housing material zinc, black coated
Mass 160 g
Brushless DC-Motors
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
0824 ... B Series  by FAULHABER
Series 0824 ... B
2 Pole Technology
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology
1218 ... B Series  by FAULHABER
Series 1218 ... B
2 Pole Technology
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology
1628 ... B Series  by FAULHABER
Series 1628 ... B
2 Pole Technology
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
4221 ... BXT H Series  by FAULHABER
Series 4221 ... BXT H
External rotor technology, with housing
4221 ... BXT R Series  by FAULHABER
Series 4221 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
DC-Motors
FAULHABER SXR
1218 ... SXR Series  by FAULHABER
Series 1218 ... SXR
Precious Metal Commutation
1228 ... SXR Series  by FAULHABER
Series 1228 ... SXR
Precious Metal Commutation
1424 ... SXR Series  by FAULHABER
Series 1424 ... SXR
Precious Metal Commutation
1437 ... SXR Series  by FAULHABER
Series 1437 ... SXR
Precious Metal Commutation
1627 ... SXR Series  by FAULHABER
Series 1627 ... SXR
Precious Metal Commutation
FAULHABER GXR
1437 ... GXR Series  by FAULHABER
Series 1437 ... GXR
Graphite Commutation
1627 ... GXR Series  by FAULHABER
Series 1627 ... GXR
Graphite Commutation
FAULHABER CXR
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
3863 ... CR Series  by FAULHABER
Series 3863 ... CR
Graphite Commutation
3890 ... CR Series  by FAULHABER
Series 3890 ... CR
Graphite Commutation
Accessories
Adapter and cables
6501.00064 Series  by FAULHABER
Series 6501.00064
Encoder Adapter MC V2.5, SC » IE3L, IER3L, IERS3L, HEDL
6501.00086 Series  by FAULHABER
Series 6501.00086
Motor Adapter MC V2.5, SC » BX4 (Hall sensors)
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00096 Series  by FAULHABER
Series 6501.00096
USB Programming Board
6501.00116 Series  by FAULHABER
Series 6501.00116
Motor Adapter SC » 0824...B, 1028...B IEM3
6501.00194 Series  by FAULHABER
Series 6501.00194
Encoder Adapter MC V2.5, SC » IE3, IEH3, IER3, IERS3
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

pdf
-

Application note

pdf
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
pdf
AN 177 - Datasheet operating points of Speed Controller Systems
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

pdf
EG-00038-001 - SC2402P, SC2804S

Declarations of Incorporation

pdf
EG-00039-001 - SC2402P, SC2804S
Your Choice
Selected Variant
Series SC 2804 S
2-Quadrant PWM configurable via PC
Key Features
Supply voltage: 5 ... 28 V DC
Max. continuous output current: 4 A
Max. peak output current: 8 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.