Press Suppliers
Press Suppliers

Brushless DC-Servomotors Series 2036 ... B

2 Pole Technology

Key Features
Nominal voltage:
12 ... 48 V
Rated torque up to:
6.14 mNm
No-load speed up to:
20300 min⁻¹
Stall torque up to:
22.4 mNm
Diameter:
20 mm
Length:
36 mm
Advantages
High density ironless system FAULHABER winding
Digital or analog hall sensors available
Extremely smooth speed control
Sensitive positioning control
Variants:
Series 2036U012B
UN : Nominal voltage : 12 V |MN : Rated torque up to : 6.08 mNm |n0 : No-load speed up to : 18800 min⁻¹ |MH : Stall torque up to : 21.9 mNm |Ø : Diameter : 20 mm |L : Length : 36 mm
Series 2036U024B
UN : Nominal voltage : 24 V |MN : Rated torque up to : 6.14 mNm |n0 : No-load speed up to : 18400 min⁻¹ |MH : Stall torque up to : 21.6 mNm |Ø : Diameter : 20 mm |L : Length : 36 mm
Series 2036U036B
UN : Nominal voltage : 36 V |MN : Rated torque up to : 5.87 mNm |n0 : No-load speed up to : 20300 min⁻¹ |MH : Stall torque up to : 22.4 mNm |Ø : Diameter : 20 mm |L : Length : 36 mm
Series 2036U048B
UN : Nominal voltage : 48 V |MN : Rated torque up to : 5.62 mNm |n0 : No-load speed up to : 18500 min⁻¹ |MH : Stall torque up to : 18.4 mNm |Ø : Diameter : 20 mm |L : Length : 36 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistance, phase-phaseR 3.24 Ω
Efficiency, max.ηmax. 71 %
No-load speedn0 18800 min⁻¹
No-load currentI0 0.089 A
Stall torqueMH 21.9 mNm
Friction torque, staticC0 0.22 mNm
Friction torque, dynamicCV 1.64 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1602 min⁻¹/V
Back-EMF constantkE 0.624 mV/min⁻¹
Torque constantkM 5.96 mNm/A
Current constantkI 0.168 A/mNm
Slope of n-M curveΔn/ΔM 871 min⁻¹/mNm
Terminal inductance, phase-phaseL 145 µH
Mechanical time constantτm 17.8 ms
Rotor inertiaJ 1.95 gcm²
Angular accelerationαmax. 112 ·10³rad/s²
Thermal resistanceRth1/Rth2 4.1 / 16.6 K/W
Thermal time constantτw1/τw2 6 / 397 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 56 g
Direction of rotation electronically reversible
Speed up tonmax. 55000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material SmCo

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 13.4 Ω
Efficiency, max.ηmax. 72 %
No-load speedn0 18400 min⁻¹
No-load currentI0 0.043 A
Stall torqueMH 21.6 mNm
Friction torque, staticC0 0.22 mNm
Friction torque, dynamicCV 1.64 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 783 min⁻¹/V
Back-EMF constantkE 1.28 mV/min⁻¹
Torque constantkM 12.2 mNm/A
Current constantkI 0.082 A/mNm
Slope of n-M curveΔn/ΔM 860 min⁻¹/mNm
Terminal inductance, phase-phaseL 613 µH
Mechanical time constantτm 17.6 ms
Rotor inertiaJ 1.95 gcm²
Angular accelerationαmax. 111 ·10³rad/s²
Thermal resistanceRth1/Rth2 4.1 / 16.6 K/W
Thermal time constantτw1/τw2 6 / 397 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 56 g
Direction of rotation electronically reversible
Speed up tonmax. 55000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material SmCo

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistance, phase-phaseR 26.4 Ω
Efficiency, max.ηmax. 71 %
No-load speedn0 20300 min⁻¹
No-load currentI0 0.033 A
Stall torqueMH 22.4 mNm
Friction torque, staticC0 0.22 mNm
Friction torque, dynamicCV 1.64 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 575 min⁻¹/V
Back-EMF constantkE 1.74 mV/min⁻¹
Torque constantkM 16.6 mNm/A
Current constantkI 0.06 A/mNm
Slope of n-M curveΔn/ΔM 915 min⁻¹/mNm
Terminal inductance, phase-phaseL 1132 µH
Mechanical time constantτm 18.7 ms
Rotor inertiaJ 1.95 gcm²
Angular accelerationαmax. 115 ·10³rad/s²
Thermal resistanceRth1/Rth2 4.1 / 16.6 K/W
Thermal time constantτw1/τw2 6 / 397 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 56 g
Direction of rotation electronically reversible
Speed up tonmax. 55000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material SmCo

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 62.3 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 18500 min⁻¹
No-load currentI0 0.022 A
Stall torqueMH 18.4 mNm
Friction torque, staticC0 0.22 mNm
Friction torque, dynamicCV 1.64 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 396 min⁻¹/V
Back-EMF constantkE 2.52 mV/min⁻¹
Torque constantkM 24.1 mNm/A
Current constantkI 0.042 A/mNm
Slope of n-M curveΔn/ΔM 1024 min⁻¹/mNm
Terminal inductance, phase-phaseL 2390 µH
Mechanical time constantτm 20.9 ms
Rotor inertiaJ 1.95 gcm²
Angular accelerationαmax. 94 ·10³rad/s²
Thermal resistanceRth1/Rth2 4.1 / 16.6 K/W
Thermal time constantτw1/τw2 6 / 397 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 56 g
Direction of rotation electronically reversible
Speed up tonmax. 55000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material SmCo
Operating Area
Operating Area (2036U012B)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2036U012B)
Operating Area
Operating Area (2036U024B)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2036U024B)
Operating Area
Operating Area (2036U036B)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2036U036B)
Operating Area
Operating Area (2036U048B)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2036U048B)
Precision Gearheads
Planetary Gearheads
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
Linear Actuators
FAULHABER L
22L ... ML Series  by FAULHABER
Series 22L ... ML
Gearhead with integrated Lead Screw, metric thread
22L ... PB Series  by FAULHABER
Series 22L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
22L ... SB Series  by FAULHABER
Series 22L ... SB
Gearhead with integrated Ball Screw, standard version
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
HEDL 5540 Series  by FAULHABER
Series HEDL 5540
optical Encoder, digital outputs, 3 channels, 500 lines per revolution, Line Driver
HEDS 5500 Series  by FAULHABER
Series HEDS 5500
optical Encoder, digital outputs, 2 channels, 100 - 500 lines per revolution
IE2-1024 Series  by FAULHABER
Series IE2-1024
magnetic Encoder, digital outputs, 2 channels, 64 - 1024 lines per revolution
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5005 S Series  by FAULHABER
Series MC 5005 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC
SC 2402 P Series  by FAULHABER
Series SC 2402 P
2-Quadrant PWM configurable via PC
SC 2804 S Series  by FAULHABER
Series SC 2804 S
2-Quadrant PWM configurable via PC
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 163 - Digital Hall Sensors
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 190 - Selection of a third-party motor driver
FAULHABER B Series 2036 ... B by FAULHABER
FAULHABER B Series 2036 ... B by FAULHABER
FAULHABER B Series 2036 ... B by FAULHABER
FAULHABER B Series 2036 ... B by FAULHABER
Your Choice
Selected Variant
Series 2036U012B
2 Pole Technology
Key Features
Nominal voltage: 12 V
Rated torque up to: 6.08 mNm
No-load speed up to: 18800 min⁻¹
Stall torque up to: 21.9 mNm
Diameter: 20 mm
Length: 36 mm
Selected Variant
Series 2036U024B
2 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 6.14 mNm
No-load speed up to: 18400 min⁻¹
Stall torque up to: 21.6 mNm
Diameter: 20 mm
Length: 36 mm
Selected Variant
Series 2036U036B
2 Pole Technology
Key Features
Nominal voltage: 36 V
Rated torque up to: 5.87 mNm
No-load speed up to: 20300 min⁻¹
Stall torque up to: 22.4 mNm
Diameter: 20 mm
Length: 36 mm
Selected Variant
Series 2036U048B
2 Pole Technology
Key Features
Nominal voltage: 48 V
Rated torque up to: 5.62 mNm
No-load speed up to: 18500 min⁻¹
Stall torque up to: 18.4 mNm
Diameter: 20 mm
Length: 36 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.