Press Suppliers
Press Suppliers

Planetary Gearheads Series 20/1R

Key Features
Number of gear stages:
1 ... 5
Torque up to:
800 mNm
Intermittent torque up to:
1100 mNm
Reduction ratio:
3.71 ... 1526
Diameter:
20 mm
Length:
18.4 ... 38.8 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 20/1R 3,71:1
n : Number of gear stages : 1 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 3.71 |Ø : Diameter : 20 mm |L : Length : 18.4 mm
Series 20/1R 9,7:1
n : Number of gear stages : 2 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 9.7 |Ø : Diameter : 20 mm |L : Length : 23.5 mm
Series 20/1R 14:1
n : Number of gear stages : 2 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 14 |Ø : Diameter : 20 mm |L : Length : 23.5 mm
Series 20/1R 23:1
n : Number of gear stages : 2 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 23 |Ø : Diameter : 20 mm |L : Length : 23.5 mm
Series 20/1R 43:1
n : Number of gear stages : 3 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 43 |Ø : Diameter : 20 mm |L : Length : 28.6 mm
Series 20/1R 66:1
n : Number of gear stages : 3 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 66 |Ø : Diameter : 20 mm |L : Length : 28.6 mm
Series 20/1R 86:1
n : Number of gear stages : 3 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 86 |Ø : Diameter : 20 mm |L : Length : 28.6 mm
Series 20/1R 112:1
n : Number of gear stages : 4 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 112 |Ø : Diameter : 20 mm |L : Length : 33.7 mm
Series 20/1R 134:1
n : Number of gear stages : 4 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 134 |Ø : Diameter : 20 mm |L : Length : 33.7 mm
Series 20/1R 159:1
n : Number of gear stages : 4 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 159 |Ø : Diameter : 20 mm |L : Length : 33.7 mm
Series 20/1R 190:1
n : Number of gear stages : 4 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 190 |Ø : Diameter : 20 mm |L : Length : 33.7 mm
Series 20/1R 246:1
n : Number of gear stages : 4 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 246 |Ø : Diameter : 20 mm |L : Length : 33.7 mm
Series 20/1R 415:1
n : Number of gear stages : 5 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 415 |Ø : Diameter : 20 mm |L : Length : 38.8 mm
Series 20/1R 592:1
n : Number of gear stages : 5 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 592 |Ø : Diameter : 20 mm |L : Length : 38.8 mm
Series 20/1R 989:1
n : Number of gear stages : 5 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 989 |Ø : Diameter : 20 mm |L : Length : 38.8 mm
Series 20/1R 1526:1
n : Number of gear stages : 5 |MD : Torque up to : 800 mNm |Mint. : Intermittent torque up to : 1100 mNm |i : Reduction ratio : 1526 |Ø : Diameter : 20 mm |L : Length : 38.8 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.71
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 88 %
Backlash, at no-load, typical 1 °
Length without motor L2 18.4 mm
Mass without motor, ca. 29 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9.7
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 23.5 mm
Mass without motor, ca. 39 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 23.5 mm
Mass without motor, ca. 39 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 23
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 23.5 mm
Mass without motor, ca. 39 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 43
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7.5 W
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 49 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7.5 W
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 49 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 86
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7.5 W
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 49 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 112
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 4 W
Intermittent output power, max. 6 W
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.7 mm
Mass without motor, ca. 59 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 134
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 4 W
Intermittent output power, max. 6 W
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.7 mm
Mass without motor, ca. 59 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 159
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 4 W
Intermittent output power, max. 6 W
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.7 mm
Mass without motor, ca. 59 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 190
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 4 W
Intermittent output power, max. 6 W
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.7 mm
Mass without motor, ca. 59 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 246
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 4 W
Intermittent output power, max. 6 W
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.7 mm
Mass without motor, ca. 59 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 415
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 3 W
Intermittent output power, max. 4.5 W
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 38.8 mm
Mass without motor, ca. 69 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 592
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 3 W
Intermittent output power, max. 4.5 W
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 38.8 mm
Mass without motor, ca. 69 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 989
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 3 W
Intermittent output power, max. 4.5 W
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 38.8 mm
Mass without motor, ca. 69 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1526
Continuous torque, max. 800 mNm
Intermittent torque, max. 1100 mNm
Continuous input speed, max. 12000 min⁻¹
Continuous output power, max. 3 W
Intermittent output power, max. 4.5 W
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 38.8 mm
Mass without motor, ca. 69 g
Operating temperature range -10 ... 125 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material metal
Brushless DC-Motors
FAULHABER BHx
1645 ... BHS Series  by FAULHABER
Series 1645 ... BHS
2 Pole Technology
1660 ... BHS Series  by FAULHABER
Series 1660 ... BHS
2 Pole Technology
1660 ... BHT Series  by FAULHABER
Series 1660 ... BHT
2 Pole Technology
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
DC-Motors
FAULHABER CXR
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
Motors with integrated Electronics
FAULHABER BXT SC
2214 ... BXT H SC Series  by FAULHABER
Series 2214 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 20/1R 3,71:1
Key Features
Number of gear stages: 1
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 3.71
Diameter: 20 mm
Length: 18.4 mm
Selected Variant
Series 20/1R 9,7:1
Key Features
Number of gear stages: 2
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 9.7
Diameter: 20 mm
Length: 23.5 mm
Selected Variant
Series 20/1R 14:1
Key Features
Number of gear stages: 2
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 14
Diameter: 20 mm
Length: 23.5 mm
Selected Variant
Series 20/1R 23:1
Key Features
Number of gear stages: 2
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 23
Diameter: 20 mm
Length: 23.5 mm
Selected Variant
Series 20/1R 43:1
Key Features
Number of gear stages: 3
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 43
Diameter: 20 mm
Length: 28.6 mm
Selected Variant
Series 20/1R 66:1
Key Features
Number of gear stages: 3
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 66
Diameter: 20 mm
Length: 28.6 mm
Selected Variant
Series 20/1R 86:1
Key Features
Number of gear stages: 3
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 86
Diameter: 20 mm
Length: 28.6 mm
Selected Variant
Series 20/1R 112:1
Key Features
Number of gear stages: 4
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 112
Diameter: 20 mm
Length: 33.7 mm
Selected Variant
Series 20/1R 134:1
Key Features
Number of gear stages: 4
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 134
Diameter: 20 mm
Length: 33.7 mm
Selected Variant
Series 20/1R 159:1
Key Features
Number of gear stages: 4
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 159
Diameter: 20 mm
Length: 33.7 mm
Selected Variant
Series 20/1R 190:1
Key Features
Number of gear stages: 4
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 190
Diameter: 20 mm
Length: 33.7 mm
Selected Variant
Series 20/1R 246:1
Key Features
Number of gear stages: 4
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 246
Diameter: 20 mm
Length: 33.7 mm
Selected Variant
Series 20/1R 415:1
Key Features
Number of gear stages: 5
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 415
Diameter: 20 mm
Length: 38.8 mm
Selected Variant
Series 20/1R 592:1
Key Features
Number of gear stages: 5
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 592
Diameter: 20 mm
Length: 38.8 mm
Selected Variant
Series 20/1R 989:1
Key Features
Number of gear stages: 5
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 989
Diameter: 20 mm
Length: 38.8 mm
Selected Variant
Series 20/1R 1526:1
Key Features
Number of gear stages: 5
Torque up to: 800 mNm
Intermittent torque up to: 1100 mNm
Reduction ratio: 1526
Diameter: 20 mm
Length: 38.8 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.