Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.564 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 8180 min⁻¹ |
No-load current | I0 | 0.0665 A |
Stall torque | MH | 18.2 mNm |
Friction torque | MR | 0.23 mNm |
Speed constant | kn | 2750 min⁻¹/V |
Back-EMF constant | kE | 0.366 mV/min⁻¹ |
Torque constant | kM | 3.47 mNm/A |
Current constant | kI | 0.286 A/mNm |
Slope of n-M curve | Δn/ΔM | 447 min⁻¹/mNm |
Rotor inductance | L | 11.5 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 1.95 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.0289 A |
Stall torque | MH | 21.1 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 1370 min⁻¹/V |
Back-EMF constant | kE | 0.725 mV/min⁻¹ |
Torque constant | kM | 6.95 mNm/A |
Current constant | kI | 0.144 A/mNm |
Slope of n-M curve | Δn/ΔM | 386 min⁻¹/mNm |
Rotor inductance | L | 46 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 78 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 8.77 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7810 min⁻¹ |
No-load current | I0 | 0.0138 A |
Stall torque | MH | 19.8 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 655 min⁻¹/V |
Back-EMF constant | kE | 1.52 mV/min⁻¹ |
Torque constant | kM | 14.6 mNm/A |
Current constant | kI | 0.069 A/mNm |
Slope of n-M curve | Δn/ΔM | 393 min⁻¹/mNm |
Rotor inductance | L | 203 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 17.6 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 8130 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 21.2 mNm |
Friction torque | MR | 0.21 mNm |
Speed constant | kn | 454 min⁻¹/V |
Back-EMF constant | kE | 2.2 mV/min⁻¹ |
Torque constant | kM | 21 mNm/A |
Current constant | kI | 0.048 A/mNm |
Slope of n-M curve | Δn/ΔM | 381 min⁻¹/mNm |
Rotor inductance | L | 421 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.8 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 36.1 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7890 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 19 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 331 min⁻¹/V |
Back-EMF constant | kE | 3.04 mV/min⁻¹ |
Torque constant | kM | 28.8 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 415 min⁻¹/mNm |
Rotor inductance | L | 791 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.6 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 90.3 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 7820 min⁻¹ |
No-load current | I0 | 0.0051 A |
Stall torque | MH | 17.2 mNm |
Friction torque | MR | 0.22 mNm |
Speed constant | kn | 219 min⁻¹/V |
Back-EMF constant | kE | 4.56 mV/min⁻¹ |
Torque constant | kM | 43.6 mNm/A |
Current constant | kI | 0.023 A/mNm |
Slope of n-M curve | Δn/ΔM | 454 min⁻¹/mNm |
Rotor inductance | L | 1810 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.3 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.564 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 8180 min⁻¹ |
No-load current | I0 | 0.0665 A |
Stall torque | MH | 18.2 mNm |
Friction torque | MR | 0.23 mNm |
Speed constant | kn | 2750 min⁻¹/V |
Back-EMF constant | kE | 0.366 mV/min⁻¹ |
Torque constant | kM | 3.47 mNm/A |
Current constant | kI | 0.286 A/mNm |
Slope of n-M curve | Δn/ΔM | 447 min⁻¹/mNm |
Rotor inductance | L | 11.5 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 1.95 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.0289 A |
Stall torque | MH | 21.1 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 1370 min⁻¹/V |
Back-EMF constant | kE | 0.725 mV/min⁻¹ |
Torque constant | kM | 6.95 mNm/A |
Current constant | kI | 0.144 A/mNm |
Slope of n-M curve | Δn/ΔM | 386 min⁻¹/mNm |
Rotor inductance | L | 46 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 78 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 8.77 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7810 min⁻¹ |
No-load current | I0 | 0.0138 A |
Stall torque | MH | 19.8 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 655 min⁻¹/V |
Back-EMF constant | kE | 1.52 mV/min⁻¹ |
Torque constant | kM | 14.6 mNm/A |
Current constant | kI | 0.069 A/mNm |
Slope of n-M curve | Δn/ΔM | 393 min⁻¹/mNm |
Rotor inductance | L | 203 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 17.6 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 8130 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 21.2 mNm |
Friction torque | MR | 0.21 mNm |
Speed constant | kn | 454 min⁻¹/V |
Back-EMF constant | kE | 2.2 mV/min⁻¹ |
Torque constant | kM | 21 mNm/A |
Current constant | kI | 0.048 A/mNm |
Slope of n-M curve | Δn/ΔM | 381 min⁻¹/mNm |
Rotor inductance | L | 421 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.8 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 36.1 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7890 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 19 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 331 min⁻¹/V |
Back-EMF constant | kE | 3.04 mV/min⁻¹ |
Torque constant | kM | 28.8 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 415 min⁻¹/mNm |
Rotor inductance | L | 791 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.6 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 90.3 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 7820 min⁻¹ |
No-load current | I0 | 0.0051 A |
Stall torque | MH | 17.2 mNm |
Friction torque | MR | 0.22 mNm |
Speed constant | kn | 219 min⁻¹/V |
Back-EMF constant | kE | 4.56 mV/min⁻¹ |
Torque constant | kM | 43.6 mNm/A |
Current constant | kI | 0.023 A/mNm |
Slope of n-M curve | Δn/ΔM | 454 min⁻¹/mNm |
Rotor inductance | L | 1810 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.3 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.564 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 8180 min⁻¹ |
No-load current | I0 | 0.0665 A |
Stall torque | MH | 18.2 mNm |
Friction torque | MR | 0.23 mNm |
Speed constant | kn | 2750 min⁻¹/V |
Back-EMF constant | kE | 0.366 mV/min⁻¹ |
Torque constant | kM | 3.47 mNm/A |
Current constant | kI | 0.286 A/mNm |
Slope of n-M curve | Δn/ΔM | 447 min⁻¹/mNm |
Rotor inductance | L | 11.5 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 1.95 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.0289 A |
Stall torque | MH | 21.1 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 1370 min⁻¹/V |
Back-EMF constant | kE | 0.725 mV/min⁻¹ |
Torque constant | kM | 6.95 mNm/A |
Current constant | kI | 0.144 A/mNm |
Slope of n-M curve | Δn/ΔM | 386 min⁻¹/mNm |
Rotor inductance | L | 46 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 78 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 8.77 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7810 min⁻¹ |
No-load current | I0 | 0.0138 A |
Stall torque | MH | 19.8 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 655 min⁻¹/V |
Back-EMF constant | kE | 1.52 mV/min⁻¹ |
Torque constant | kM | 14.6 mNm/A |
Current constant | kI | 0.069 A/mNm |
Slope of n-M curve | Δn/ΔM | 393 min⁻¹/mNm |
Rotor inductance | L | 203 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 17.6 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 8130 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 21.2 mNm |
Friction torque | MR | 0.21 mNm |
Speed constant | kn | 454 min⁻¹/V |
Back-EMF constant | kE | 2.2 mV/min⁻¹ |
Torque constant | kM | 21 mNm/A |
Current constant | kI | 0.048 A/mNm |
Slope of n-M curve | Δn/ΔM | 381 min⁻¹/mNm |
Rotor inductance | L | 421 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.8 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 36.1 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7890 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 19 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 331 min⁻¹/V |
Back-EMF constant | kE | 3.04 mV/min⁻¹ |
Torque constant | kM | 28.8 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 415 min⁻¹/mNm |
Rotor inductance | L | 791 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.6 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 90.3 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 7820 min⁻¹ |
No-load current | I0 | 0.0051 A |
Stall torque | MH | 17.2 mNm |
Friction torque | MR | 0.22 mNm |
Speed constant | kn | 219 min⁻¹/V |
Back-EMF constant | kE | 4.56 mV/min⁻¹ |
Torque constant | kM | 43.6 mNm/A |
Current constant | kI | 0.023 A/mNm |
Slope of n-M curve | Δn/ΔM | 454 min⁻¹/mNm |
Rotor inductance | L | 1810 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.3 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.564 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 8180 min⁻¹ |
No-load current | I0 | 0.0665 A |
Stall torque | MH | 18.2 mNm |
Friction torque | MR | 0.23 mNm |
Speed constant | kn | 2750 min⁻¹/V |
Back-EMF constant | kE | 0.366 mV/min⁻¹ |
Torque constant | kM | 3.47 mNm/A |
Current constant | kI | 0.286 A/mNm |
Slope of n-M curve | Δn/ΔM | 447 min⁻¹/mNm |
Rotor inductance | L | 11.5 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 1.95 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.0289 A |
Stall torque | MH | 21.1 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 1370 min⁻¹/V |
Back-EMF constant | kE | 0.725 mV/min⁻¹ |
Torque constant | kM | 6.95 mNm/A |
Current constant | kI | 0.144 A/mNm |
Slope of n-M curve | Δn/ΔM | 386 min⁻¹/mNm |
Rotor inductance | L | 46 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 78 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 8.77 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7810 min⁻¹ |
No-load current | I0 | 0.0138 A |
Stall torque | MH | 19.8 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 655 min⁻¹/V |
Back-EMF constant | kE | 1.52 mV/min⁻¹ |
Torque constant | kM | 14.6 mNm/A |
Current constant | kI | 0.069 A/mNm |
Slope of n-M curve | Δn/ΔM | 393 min⁻¹/mNm |
Rotor inductance | L | 203 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 17.6 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 8130 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 21.2 mNm |
Friction torque | MR | 0.21 mNm |
Speed constant | kn | 454 min⁻¹/V |
Back-EMF constant | kE | 2.2 mV/min⁻¹ |
Torque constant | kM | 21 mNm/A |
Current constant | kI | 0.048 A/mNm |
Slope of n-M curve | Δn/ΔM | 381 min⁻¹/mNm |
Rotor inductance | L | 421 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.8 gcm² |
Angular acceleration | αmax. | 77 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 36.1 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 7890 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 19 mNm |
Friction torque | MR | 0.2 mNm |
Speed constant | kn | 331 min⁻¹/V |
Back-EMF constant | kE | 3.04 mV/min⁻¹ |
Torque constant | kM | 28.8 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 415 min⁻¹/mNm |
Rotor inductance | L | 791 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.6 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 90.3 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 7820 min⁻¹ |
No-load current | I0 | 0.0051 A |
Stall torque | MH | 17.2 mNm |
Friction torque | MR | 0.22 mNm |
Speed constant | kn | 219 min⁻¹/V |
Back-EMF constant | kE | 4.56 mV/min⁻¹ |
Torque constant | kM | 43.6 mNm/A |
Current constant | kI | 0.023 A/mNm |
Slope of n-M curve | Δn/ΔM | 454 min⁻¹/mNm |
Rotor inductance | L | 1810 µH |
Mechanical time constant | τm | 11 ms |
Rotor inertia | J | 2.3 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 8.4 / 24 K/W |
Thermal time constant | τw1/τw2 | 12 / 471.6 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 46 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 9000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |