| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.775 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 8270 min⁻¹ |
| No-load current | I0 | 0.0379 A |
| Stall torque | MH | 13.2 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 2770 min⁻¹/V |
| Back-EMF constant | kE | 0.362 mV/min⁻¹ |
| Torque constant | kM | 3.44 mNm/A |
| Current constant | kI | 0.289 A/mNm |
| Slope of n-M curve | Δn/ΔM | 624 min⁻¹/mNm |
| Rotor inductance | L | 20.7 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1.2 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 3.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.0198 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 1450 min⁻¹/V |
| Back-EMF constant | kE | 0.69 mV/min⁻¹ |
| Torque constant | kM | 6.58 mNm/A |
| Current constant | kI | 0.152 A/mNm |
| Slope of n-M curve | Δn/ΔM | 749 min⁻¹/mNm |
| Rotor inductance | L | 75.6 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 16.1 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 7900 min⁻¹ |
| No-load current | I0 | 0.0091 A |
| Stall torque | MH | 10.6 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 665 min⁻¹/V |
| Back-EMF constant | kE | 1.5 mV/min⁻¹ |
| Torque constant | kM | 14.4 mNm/A |
| Current constant | kI | 0.07 A/mNm |
| Slope of n-M curve | Δn/ΔM | 745 min⁻¹/mNm |
| Rotor inductance | L | 360 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 31.9 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8450 min⁻¹ |
| No-load current | I0 | 0.006 A |
| Stall torque | MH | 11.3 mNm |
| Friction torque | MR | 0.12 mNm |
| Speed constant | kn | 473 min⁻¹/V |
| Back-EMF constant | kE | 2.12 mV/min⁻¹ |
| Torque constant | kM | 20.2 mNm/A |
| Current constant | kI | 0.049 A/mNm |
| Slope of n-M curve | Δn/ΔM | 747 min⁻¹/mNm |
| Rotor inductance | L | 712 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 54.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.005 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 363 min⁻¹/V |
| Back-EMF constant | kE | 2.76 mV/min⁻¹ |
| Torque constant | kM | 26.3 mNm/A |
| Current constant | kI | 0.038 A/mNm |
| Slope of n-M curve | Δn/ΔM | 748 min⁻¹/mNm |
| Rotor inductance | L | 1210 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.775 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 8270 min⁻¹ |
| No-load current | I0 | 0.0379 A |
| Stall torque | MH | 13.2 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 2770 min⁻¹/V |
| Back-EMF constant | kE | 0.362 mV/min⁻¹ |
| Torque constant | kM | 3.44 mNm/A |
| Current constant | kI | 0.289 A/mNm |
| Slope of n-M curve | Δn/ΔM | 624 min⁻¹/mNm |
| Rotor inductance | L | 20.7 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1.2 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 3.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.0198 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 1450 min⁻¹/V |
| Back-EMF constant | kE | 0.69 mV/min⁻¹ |
| Torque constant | kM | 6.58 mNm/A |
| Current constant | kI | 0.152 A/mNm |
| Slope of n-M curve | Δn/ΔM | 749 min⁻¹/mNm |
| Rotor inductance | L | 75.6 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 16.1 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 7900 min⁻¹ |
| No-load current | I0 | 0.0091 A |
| Stall torque | MH | 10.6 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 665 min⁻¹/V |
| Back-EMF constant | kE | 1.5 mV/min⁻¹ |
| Torque constant | kM | 14.4 mNm/A |
| Current constant | kI | 0.07 A/mNm |
| Slope of n-M curve | Δn/ΔM | 745 min⁻¹/mNm |
| Rotor inductance | L | 360 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 31.9 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8450 min⁻¹ |
| No-load current | I0 | 0.006 A |
| Stall torque | MH | 11.3 mNm |
| Friction torque | MR | 0.12 mNm |
| Speed constant | kn | 473 min⁻¹/V |
| Back-EMF constant | kE | 2.12 mV/min⁻¹ |
| Torque constant | kM | 20.2 mNm/A |
| Current constant | kI | 0.049 A/mNm |
| Slope of n-M curve | Δn/ΔM | 747 min⁻¹/mNm |
| Rotor inductance | L | 712 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 54.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.005 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 363 min⁻¹/V |
| Back-EMF constant | kE | 2.76 mV/min⁻¹ |
| Torque constant | kM | 26.3 mNm/A |
| Current constant | kI | 0.038 A/mNm |
| Slope of n-M curve | Δn/ΔM | 748 min⁻¹/mNm |
| Rotor inductance | L | 1210 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.775 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 8270 min⁻¹ |
| No-load current | I0 | 0.0379 A |
| Stall torque | MH | 13.2 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 2770 min⁻¹/V |
| Back-EMF constant | kE | 0.362 mV/min⁻¹ |
| Torque constant | kM | 3.44 mNm/A |
| Current constant | kI | 0.289 A/mNm |
| Slope of n-M curve | Δn/ΔM | 624 min⁻¹/mNm |
| Rotor inductance | L | 20.7 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1.2 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 3.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.0198 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 1450 min⁻¹/V |
| Back-EMF constant | kE | 0.69 mV/min⁻¹ |
| Torque constant | kM | 6.58 mNm/A |
| Current constant | kI | 0.152 A/mNm |
| Slope of n-M curve | Δn/ΔM | 749 min⁻¹/mNm |
| Rotor inductance | L | 75.6 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 16.1 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 7900 min⁻¹ |
| No-load current | I0 | 0.0091 A |
| Stall torque | MH | 10.6 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 665 min⁻¹/V |
| Back-EMF constant | kE | 1.5 mV/min⁻¹ |
| Torque constant | kM | 14.4 mNm/A |
| Current constant | kI | 0.07 A/mNm |
| Slope of n-M curve | Δn/ΔM | 745 min⁻¹/mNm |
| Rotor inductance | L | 360 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 31.9 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8450 min⁻¹ |
| No-load current | I0 | 0.006 A |
| Stall torque | MH | 11.3 mNm |
| Friction torque | MR | 0.12 mNm |
| Speed constant | kn | 473 min⁻¹/V |
| Back-EMF constant | kE | 2.12 mV/min⁻¹ |
| Torque constant | kM | 20.2 mNm/A |
| Current constant | kI | 0.049 A/mNm |
| Slope of n-M curve | Δn/ΔM | 747 min⁻¹/mNm |
| Rotor inductance | L | 712 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 54.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.005 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 363 min⁻¹/V |
| Back-EMF constant | kE | 2.76 mV/min⁻¹ |
| Torque constant | kM | 26.3 mNm/A |
| Current constant | kI | 0.038 A/mNm |
| Slope of n-M curve | Δn/ΔM | 748 min⁻¹/mNm |
| Rotor inductance | L | 1210 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.775 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 8270 min⁻¹ |
| No-load current | I0 | 0.0379 A |
| Stall torque | MH | 13.2 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 2770 min⁻¹/V |
| Back-EMF constant | kE | 0.362 mV/min⁻¹ |
| Torque constant | kM | 3.44 mNm/A |
| Current constant | kI | 0.289 A/mNm |
| Slope of n-M curve | Δn/ΔM | 624 min⁻¹/mNm |
| Rotor inductance | L | 20.7 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1.2 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 3.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.0198 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 1450 min⁻¹/V |
| Back-EMF constant | kE | 0.69 mV/min⁻¹ |
| Torque constant | kM | 6.58 mNm/A |
| Current constant | kI | 0.152 A/mNm |
| Slope of n-M curve | Δn/ΔM | 749 min⁻¹/mNm |
| Rotor inductance | L | 75.6 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 16.1 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 7900 min⁻¹ |
| No-load current | I0 | 0.0091 A |
| Stall torque | MH | 10.6 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 665 min⁻¹/V |
| Back-EMF constant | kE | 1.5 mV/min⁻¹ |
| Torque constant | kM | 14.4 mNm/A |
| Current constant | kI | 0.07 A/mNm |
| Slope of n-M curve | Δn/ΔM | 745 min⁻¹/mNm |
| Rotor inductance | L | 360 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 31.9 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8450 min⁻¹ |
| No-load current | I0 | 0.006 A |
| Stall torque | MH | 11.3 mNm |
| Friction torque | MR | 0.12 mNm |
| Speed constant | kn | 473 min⁻¹/V |
| Back-EMF constant | kE | 2.12 mV/min⁻¹ |
| Torque constant | kM | 20.2 mNm/A |
| Current constant | kI | 0.049 A/mNm |
| Slope of n-M curve | Δn/ΔM | 747 min⁻¹/mNm |
| Rotor inductance | L | 712 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 54.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.005 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 363 min⁻¹/V |
| Back-EMF constant | kE | 2.76 mV/min⁻¹ |
| Torque constant | kM | 26.3 mNm/A |
| Current constant | kI | 0.038 A/mNm |
| Slope of n-M curve | Δn/ΔM | 748 min⁻¹/mNm |
| Rotor inductance | L | 1210 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.775 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 8270 min⁻¹ |
| No-load current | I0 | 0.0379 A |
| Stall torque | MH | 13.2 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 2770 min⁻¹/V |
| Back-EMF constant | kE | 0.362 mV/min⁻¹ |
| Torque constant | kM | 3.44 mNm/A |
| Current constant | kI | 0.289 A/mNm |
| Slope of n-M curve | Δn/ΔM | 624 min⁻¹/mNm |
| Rotor inductance | L | 20.7 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1.2 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 3.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.0198 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 1450 min⁻¹/V |
| Back-EMF constant | kE | 0.69 mV/min⁻¹ |
| Torque constant | kM | 6.58 mNm/A |
| Current constant | kI | 0.152 A/mNm |
| Slope of n-M curve | Δn/ΔM | 749 min⁻¹/mNm |
| Rotor inductance | L | 75.6 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 110 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 16.1 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 7900 min⁻¹ |
| No-load current | I0 | 0.0091 A |
| Stall torque | MH | 10.6 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 665 min⁻¹/V |
| Back-EMF constant | kE | 1.5 mV/min⁻¹ |
| Torque constant | kM | 14.4 mNm/A |
| Current constant | kI | 0.07 A/mNm |
| Slope of n-M curve | Δn/ΔM | 745 min⁻¹/mNm |
| Rotor inductance | L | 360 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 31.9 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8450 min⁻¹ |
| No-load current | I0 | 0.006 A |
| Stall torque | MH | 11.3 mNm |
| Friction torque | MR | 0.12 mNm |
| Speed constant | kn | 473 min⁻¹/V |
| Back-EMF constant | kE | 2.12 mV/min⁻¹ |
| Torque constant | kM | 20.2 mNm/A |
| Current constant | kI | 0.049 A/mNm |
| Slope of n-M curve | Δn/ΔM | 747 min⁻¹/mNm |
| Rotor inductance | L | 712 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 54.4 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 8630 min⁻¹ |
| No-load current | I0 | 0.005 A |
| Stall torque | MH | 11.5 mNm |
| Friction torque | MR | 0.13 mNm |
| Speed constant | kn | 363 min⁻¹/V |
| Back-EMF constant | kE | 2.76 mV/min⁻¹ |
| Torque constant | kM | 26.3 mNm/A |
| Current constant | kI | 0.038 A/mNm |
| Slope of n-M curve | Δn/ΔM | 748 min⁻¹/mNm |
| Rotor inductance | L | 1210 µH |
| Mechanical time constant | τm | 8 ms |
| Rotor inertia | J | 1 gcm² |
| Angular acceleration | αmax. | 100 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 10 / 29.79 K/W |
| Thermal time constant | τw1/τw2 | 7.2 / 344.4 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 27 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |








