Career Press Supplier
Career Press Supplier
Five different small gearboxes from FAULHABER, arranged on white stages against a gray-blue background.

Precision Gearheads

Small gearboxes from FAULHABER

In many applications, it is useful or even necessary to mount a small gearbox between the motor and the point of power transfer. The high speed of the motor is converted to a lower speed on the application side through reduction. Using a gearhead, the available torque can be significantly increased and, at the same time, the movement more precisely controlled through the lower speed. The appropriate combination of motor and small gearbox opens countless possibilities for configuring the optimum drive for every application.

Advantages of our small gearboxes

Available in various high performance materials
Wide variety of reduction ratios
High precision
Available with a variety of shaft bearings including sintered, ceramic and ball bearings

With spur gearheads and planetary gearheads, FAULHABER offers two different types of small gearbox, each of which has special strengths. The range of sizes spans from diameters of 3 to 44 millimeters. The reduction ratios range from 3:1 to 983447:1. The gearhead components can be made of various materials for different purposes. A number of different lubricants are available, including special lubricants for extreme applications, such as in aerospace. All small gearboxes from FAULHABER are provided with lifetime lubrication. Relubrication is not necessary.

Gearheads consist of numerous moving parts. Flawless and precise function can only be achieved through highly accurate production. FAULHABER has the know-how and equipment to produce gearheads with the highest precision and the smallest backlash. This also applies for the assembly of motor-gearhead combinations. We can guarantee optimum results and therefore recommend that our customers have motor-gearhead combinations assembled by FAULHABER.

How does a gearbox work?

Planetary gearheads

With planetary gearheads, the toothed planetary gears rotate around the centrally mounted sun gear. This “solar system” is enclosed by an internally geared housing. The size ratio of the wheels or, more specifically, their number of teeth determines the reduction ratio. A multi-stage design is possible here as well. Planetary gearheads are especially compact. They can also transfer especially high torques because there are multiple contact points between the gears on every stage. The distribution of the applied force over many contact points makes this type of small gearbox very robust and enables a long service life.

Spur gearheads

A spur gearhead is designed like a clockwork. The first gear (pinion) is mounted directly on the motor shaft. The reduction is achieved by alternating between small and large gears. Two gears always form a stage here. The more stages a gearhead has, the greater the reduction. Per stage, spur gearheads have only one contact point with correspondingly low friction. This results in a very high efficiency and a low noise level.

Zero-backlash spur gearheads

FAULHABER also offers spur gearheads in a zero backlash variant. The backlash is reduced to a minimum here during assembly. This is achieved by means of preloading, which is set by rotating the gear trains in opposite directions and then bracing them on the motor pinion. Zero backlash gearheads are ideal for positioning tasks with high accuracy and low torque.

Nothing suitable found?

Calculate a drive system based on your specific requirements.
Just fill out the form and start drive calculator.

Choose gearhead or linear actuator series
-
-
-
-

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.