Career Press Suppliers
Career Press Suppliers

Planetary Gearheads Series 17/1

Key Features
Number of gear stages:
1 ... 5
Torque up to:
550 mNm
Intermittent torque up to:
800 mNm
Reduction ratio:
3.33 ... 1367
Diameter:
17 mm
Length:
18.6 ... 39.1 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 17/1 3,33:1
n : Number of gear stages : 1 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 3.33 |Ø : Diameter : 17 mm |L : Length : 18.6 mm
Series 17/1 4,5:1
n : Number of gear stages : 1 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 4.5 |Ø : Diameter : 17 mm |L : Length : 18.6 mm
Series 17/1 11:1
n : Number of gear stages : 2 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 11 |Ø : Diameter : 17 mm |L : Length : 23.7 mm
Series 17/1 15:1
n : Number of gear stages : 2 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 15 |Ø : Diameter : 17 mm |L : Length : 23.7 mm
Series 17/1 20:1
n : Number of gear stages : 2 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 20 |Ø : Diameter : 17 mm |L : Length : 23.7 mm
Series 17/1 37:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 37 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 44:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 44 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 50:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 50 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 68:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 68 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 81:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 81 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 91:1
n : Number of gear stages : 3 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 91 |Ø : Diameter : 17 mm |L : Length : 28.8 mm
Series 17/1 123:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 123 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 148:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 148 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 167:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 167 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 178:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 178 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 200:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 200 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 240:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 240 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 270:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 270 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 304:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 304 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 365:1
n : Number of gear stages : 4 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 365 |Ø : Diameter : 17 mm |L : Length : 33.9 mm
Series 17/1 412:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 412 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 494:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 494 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 593:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 593 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 667:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 667 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 750:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 750 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 800:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 800 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 900:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 900 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 1013:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 1013 |Ø : Diameter : 17 mm |L : Length : 39.1 mm
Series 17/1 1367:1
n : Number of gear stages : 5 |MD : Torque up to : 550 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 1367 |Ø : Diameter : 17 mm |L : Length : 39.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.33
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 2 °
Length without motor L2 18.6 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.5
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 2 °
Length without motor L2 18.6 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 2 °
Length without motor L2 23.7 mm
Mass without motor, ca. 35 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 15
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 2 °
Length without motor L2 23.7 mm
Mass without motor, ca. 35 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 2 °
Length without motor L2 23.7 mm
Mass without motor, ca. 35 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 37
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 44
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 50
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 68
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 81
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 91
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 2 °
Length without motor L2 28.8 mm
Mass without motor, ca. 42 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 123
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 148
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 167
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 200
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 240
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 270
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 304
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 365
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 2 °
Length without motor L2 33.9 mm
Mass without motor, ca. 49 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 412
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 494
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 593
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 667
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 750
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 800
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 900
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1013
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1367
Continuous torque, max. 550 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 2 °
Length without motor L2 39.1 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material steel
DC-Motors
FAULHABER S/G
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation
FAULHABER SR
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
FAULHABER CXR
1727 ... CXR Series  by FAULHABER
Series 1727 ... CXR
Graphite Commutation
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
1628 ... B Series  by FAULHABER
Series 1628 ... B
2 Pole Technology
FAULHABER BHx
1645 ... BHS Series  by FAULHABER
Series 1645 ... BHS
2 Pole Technology
1660 ... BHS Series  by FAULHABER
Series 1660 ... BHS
2 Pole Technology
1660 ... BHT Series  by FAULHABER
Series 1660 ... BHT
2 Pole Technology
Stepper Motors
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 17/1 3,33:1
Key Features
Number of gear stages: 1
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 3.33
Diameter: 17 mm
Length: 18.6 mm
Selected Variant
Series 17/1 4,5:1
Key Features
Number of gear stages: 1
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 4.5
Diameter: 17 mm
Length: 18.6 mm
Selected Variant
Series 17/1 11:1
Key Features
Number of gear stages: 2
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 11
Diameter: 17 mm
Length: 23.7 mm
Selected Variant
Series 17/1 15:1
Key Features
Number of gear stages: 2
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 15
Diameter: 17 mm
Length: 23.7 mm
Selected Variant
Series 17/1 20:1
Key Features
Number of gear stages: 2
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 20
Diameter: 17 mm
Length: 23.7 mm
Selected Variant
Series 17/1 37:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 37
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 44:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 44
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 50:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 50
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 68:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 68
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 81:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 81
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 91:1
Key Features
Number of gear stages: 3
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 91
Diameter: 17 mm
Length: 28.8 mm
Selected Variant
Series 17/1 123:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 123
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 148:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 148
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 167:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 167
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 178:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 178
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 200:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 200
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 240:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 240
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 270:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 270
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 304:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 304
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 365:1
Key Features
Number of gear stages: 4
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 365
Diameter: 17 mm
Length: 33.9 mm
Selected Variant
Series 17/1 412:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 412
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 494:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 494
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 593:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 593
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 667:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 667
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 750:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 750
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 800:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 800
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 900:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 900
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 1013:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 1013
Diameter: 17 mm
Length: 39.1 mm
Selected Variant
Series 17/1 1367:1
Key Features
Number of gear stages: 5
Torque up to: 550 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 1367
Diameter: 17 mm
Length: 39.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.