Press Suppliers
Press Suppliers

Brushless DC-Servomotors Series 1645 ... BHS

2 Pole Technology

Key Features
Nominal voltage:
24 ... 48 V
Rated torque up to:
6.1 mNm
No-load speed up to:
62900 min⁻¹
Stall torque up to:
138 mNm
Diameter:
16 mm
Length:
45 mm
Advantages
Large power up to 96 W in small diameter
High speed close to 100‘000 min-1 (BHS version)
Huge impulsive torque > 30 mNm (BHT version)
Very dynamic and responsive with low inertia
Low vibration and low noise, suitable for handtools
Optional integrated encoder
Variants:
Series 1645S024BHS
UN : Nominal voltage : 24 V |MN : Rated torque up to : 6.09 mNm |n0 : No-load speed up to : 62000 min⁻¹ |MH : Stall torque up to : 137 mNm |Ø : Diameter : 16 mm |L : Length : 45 mm
Series 1645S036BHS
UN : Nominal voltage : 36 V |MN : Rated torque up to : 6.02 mNm |n0 : No-load speed up to : 62900 min⁻¹ |MH : Stall torque up to : 138 mNm |Ø : Diameter : 16 mm |L : Length : 45 mm
Series 1645S048BHS
UN : Nominal voltage : 48 V |MN : Rated torque up to : 6.1 mNm |n0 : No-load speed up to : 61400 min⁻¹ |MH : Stall torque up to : 135 mNm |Ø : Diameter : 16 mm |L : Length : 45 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.684 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 62000 min⁻¹
No-load currentI0 0.0988 A
Stall torqueMH 137 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 2450 min⁻¹/V
Back-EMF constantkE 0.409 mV/min⁻¹
Torque constantkM 3.9 mNm/A
Current constantkI 0.256 A/mNm
Slope of n-M curveΔn/ΔM 429 min⁻¹/mNm
Terminal inductance, phase-phaseL 46 µH
Mechanical time constantτm 2.6 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2330 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.684 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 62000 min⁻¹
No-load currentI0 0.0988 A
Stall torqueMH 137 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 2450 min⁻¹/V
Back-EMF constantkE 0.409 mV/min⁻¹
Torque constantkM 3.9 mNm/A
Current constantkI 0.256 A/mNm
Slope of n-M curveΔn/ΔM 429 min⁻¹/mNm
Terminal inductance, phase-phaseL 46 µH
Mechanical time constantτm 2.6 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2330 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistance, phase-phaseR 1.51 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 62900 min⁻¹
No-load currentI0 0.0674 A
Stall torqueMH 138 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1650 min⁻¹/V
Back-EMF constantkE 0.606 mV/min⁻¹
Torque constantkM 5.79 mNm/A
Current constantkI 0.173 A/mNm
Slope of n-M curveΔn/ΔM 431 min⁻¹/mNm
Terminal inductance, phase-phaseL 103 µH
Mechanical time constantτm 2.6 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2350 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistance, phase-phaseR 1.51 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 62900 min⁻¹
No-load currentI0 0.0674 A
Stall torqueMH 138 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1650 min⁻¹/V
Back-EMF constantkE 0.606 mV/min⁻¹
Torque constantkM 5.79 mNm/A
Current constantkI 0.173 A/mNm
Slope of n-M curveΔn/ΔM 431 min⁻¹/mNm
Terminal inductance, phase-phaseL 103 µH
Mechanical time constantτm 2.6 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2350 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 2.81 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 61400 min⁻¹
No-load currentI0 0.0486 A
Stall torqueMH 135 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1210 min⁻¹/V
Back-EMF constantkE 0.825 mV/min⁻¹
Torque constantkM 7.88 mNm/A
Current constantkI 0.127 A/mNm
Slope of n-M curveΔn/ΔM 432 min⁻¹/mNm
Terminal inductance, phase-phaseL 190 µH
Mechanical time constantτm 2.7 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2300 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 2.81 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 61400 min⁻¹
No-load currentI0 0.0486 A
Stall torqueMH 135 mNm
Friction torque, staticC0 0.114 mNm
Friction torque, dynamicCV 4.49 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1210 min⁻¹/V
Back-EMF constantkE 0.825 mV/min⁻¹
Torque constantkM 7.88 mNm/A
Current constantkI 0.127 A/mNm
Slope of n-M curveΔn/ΔM 432 min⁻¹/mNm
Terminal inductance, phase-phaseL 190 µH
Mechanical time constantτm 2.7 ms
Rotor inertiaJ 0.59 gcm²
Angular accelerationαmax. 2300 ·10³rad/s²
Thermal resistanceRth1/Rth2 3.1 / 22 K/W
Thermal time constantτw1/τw2 6.5 / 580 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material stainless steel
Mass 58.2 g
Direction of rotation electronically reversible
Speed up tonmax. 100000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB
Operating Area
Operating Area (1645S024BHS)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1645S024BHS)
Operating Area
Operating Area (1645S036BHS)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1645S036BHS)
Operating Area
Operating Area (1645S048BHS)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1645S048BHS)
Precision Gearheads
Encoders
Incremental encoder
IEM3-1024 Series  by FAULHABER
Series IEM3-1024
magnetic Encoder, digital outputs, 3 channels, 32 - 1024 lines per revolution
Drive Electronics
Motion Controllers
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5005 S Series  by FAULHABER
Series MC 5005 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 163 - Digital Hall Sensors
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 190 - Selection of a third-party motor driver
FAULHABER BHx Series 1645 ... BHS by FAULHABER
FAULHABER BHx Series 1645 ... BHS by FAULHABER
FAULHABER BHx Series 1645 ... BHS by FAULHABER
FAULHABER BHx Series 1645 ... BHS by FAULHABER
FAULHABER BHx Series 1645 ... BHS by FAULHABER
FAULHABER BHx Series 1645 ... BHS by FAULHABER
Your Choice
Selected Variant
Series 1645S024BHS
2 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 6.09 mNm
No-load speed up to: 62000 min⁻¹
Stall torque up to: 137 mNm
Diameter: 16 mm
Length: 45 mm
Selected Variant
Series 1645S036BHS
2 Pole Technology
Key Features
Nominal voltage: 36 V
Rated torque up to: 6.02 mNm
No-load speed up to: 62900 min⁻¹
Stall torque up to: 138 mNm
Diameter: 16 mm
Length: 45 mm
Selected Variant
Series 1645S048BHS
2 Pole Technology
Key Features
Nominal voltage: 48 V
Rated torque up to: 6.1 mNm
No-load speed up to: 61400 min⁻¹
Stall torque up to: 135 mNm
Diameter: 16 mm
Length: 45 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.