| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1024 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9075 °e |
| Phase shift, channel A to B | Φ | 9075 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 128 |
| Frequency range, up to | f | 256 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 256 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9075 °e |
| Phase shift, channel A to B | Φ | 9075 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 32 |
| Frequency range, up to | f | 64 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 512 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9075 °e |
| Phase shift, channel A to B | Φ | 9075 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 64 |
| Frequency range, up to | f | 128 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 16 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of sensor magnet | J | 0.007 gcm² |
| Operating temperature range | -30 ... 100 °C | |
Download
Application note