

| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance, phase-phase | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 32300 min⁻¹ |
| No-load current | I0 | 0.121 A |
| Stall torque | MH | 9.72 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 5426 min⁻¹/V |
| Back-EMF constant | kE | 0.184 mV/min⁻¹ |
| Torque constant | kM | 1.76 mNm/A |
| Current constant | kI | 0.568 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3329 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 24 µH |
| Mechanical time constant | τm | 1.9 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1803 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 4.37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 33600 min⁻¹ |
| No-load current | I0 | 0.065 A |
| Stall torque | MH | 9.22 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 2825 min⁻¹/V |
| Back-EMF constant | kE | 0.354 mV/min⁻¹ |
| Torque constant | kM | 3.38 mNm/A |
| Current constant | kI | 0.296 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3653 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 87 µH |
| Mechanical time constant | τm | 2.1 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1711 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance, phase-phase | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 32300 min⁻¹ |
| No-load current | I0 | 0.121 A |
| Stall torque | MH | 9.72 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 5426 min⁻¹/V |
| Back-EMF constant | kE | 0.184 mV/min⁻¹ |
| Torque constant | kM | 1.76 mNm/A |
| Current constant | kI | 0.568 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3329 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 24 µH |
| Mechanical time constant | τm | 1.9 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1803 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 4.37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 33600 min⁻¹ |
| No-load current | I0 | 0.065 A |
| Stall torque | MH | 9.22 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 2825 min⁻¹/V |
| Back-EMF constant | kE | 0.354 mV/min⁻¹ |
| Torque constant | kM | 3.38 mNm/A |
| Current constant | kI | 0.296 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3653 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 87 µH |
| Mechanical time constant | τm | 2.1 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1711 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance, phase-phase | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 32300 min⁻¹ |
| No-load current | I0 | 0.121 A |
| Stall torque | MH | 9.72 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 5426 min⁻¹/V |
| Back-EMF constant | kE | 0.184 mV/min⁻¹ |
| Torque constant | kM | 1.76 mNm/A |
| Current constant | kI | 0.568 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3329 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 24 µH |
| Mechanical time constant | τm | 1.9 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1803 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 4.37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 33600 min⁻¹ |
| No-load current | I0 | 0.065 A |
| Stall torque | MH | 9.22 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 2825 min⁻¹/V |
| Back-EMF constant | kE | 0.354 mV/min⁻¹ |
| Torque constant | kM | 3.38 mNm/A |
| Current constant | kI | 0.296 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3653 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 87 µH |
| Mechanical time constant | τm | 2.1 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1711 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance, phase-phase | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 32300 min⁻¹ |
| No-load current | I0 | 0.121 A |
| Stall torque | MH | 9.72 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 5426 min⁻¹/V |
| Back-EMF constant | kE | 0.184 mV/min⁻¹ |
| Torque constant | kM | 1.76 mNm/A |
| Current constant | kI | 0.568 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3329 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 24 µH |
| Mechanical time constant | τm | 1.9 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1803 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 4.37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 33600 min⁻¹ |
| No-load current | I0 | 0.065 A |
| Stall torque | MH | 9.22 mNm |
| Friction torque, static | C0 | 0.06 mNm |
| Friction torque, dynamic | CV | 4.62 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant | kn | 2825 min⁻¹/V |
| Back-EMF constant | kE | 0.354 mV/min⁻¹ |
| Torque constant | kM | 3.38 mNm/A |
| Current constant | kI | 0.296 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3653 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 87 µH |
| Mechanical time constant | τm | 2.1 ms |
| Rotor inertia | J | 0.0622 gcm² |
| Angular acceleration | αmax. | 1711 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 6.6 / 42.4 K/W |
| Thermal time constant | τw1/τw2 | 4.2 / 152 s |
| Operating temperature range | -20 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | aluminium, black anodized | |
| Mass | 9.4 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 79000 min⁻¹ |
| Number of pole pairs | 1 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |






