Press Suppliers
Press Suppliers

Spur Gearheads Series 12/3

Key Features
Number of gear stages:
3 ... 15
Torque up to:
30 mNm
Intermittent torque up to:
100 mNm
Reduction ratio:
9.17 ... 154368
Diameter:
12 mm
Length:
15.4 ... 40.6 mm
Advantages
Available in a wide variety of reduction ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Variants:
Series 12/3 9,17:1
n : Number of gear stages : 3 |MD : Torque up to : 6 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 9.17 |Ø : Diameter : 12 mm |L : Length : 15.4 mm
Series 12/3 20,6:1
n : Number of gear stages : 4 |MD : Torque up to : 8 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 20.6 |Ø : Diameter : 12 mm |L : Length : 17.5 mm
Series 12/3 46,4:1
n : Number of gear stages : 5 |MD : Torque up to : 10 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 46.4 |Ø : Diameter : 12 mm |L : Length : 19.6 mm
Series 12/3 104,4:1
n : Number of gear stages : 6 |MD : Torque up to : 20 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 104.4 |Ø : Diameter : 12 mm |L : Length : 21.7 mm
Series 12/3 235:1
n : Number of gear stages : 7 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 235 |Ø : Diameter : 12 mm |L : Length : 23.8 mm
Series 12/3 529:1
n : Number of gear stages : 8 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 529 |Ø : Diameter : 12 mm |L : Length : 25.9 mm
Series 12/3 1190:1
n : Number of gear stages : 9 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 1190 |Ø : Diameter : 12 mm |L : Length : 28 mm
Series 12/3 2677:1
n : Number of gear stages : 10 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 2677 |Ø : Diameter : 12 mm |L : Length : 30.1 mm
Series 12/3 6023:1
n : Number of gear stages : 11 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 6023 |Ø : Diameter : 12 mm |L : Length : 32.2 mm
Series 12/3 13552:1
n : Number of gear stages : 12 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 13552 |Ø : Diameter : 12 mm |L : Length : 34.3 mm
Series 12/3 30492:1
n : Number of gear stages : 13 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 30492 |Ø : Diameter : 12 mm |L : Length : 36.4 mm
Series 12/3 68608:1
n : Number of gear stages : 14 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 68608 |Ø : Diameter : 12 mm |L : Length : 38.5 mm
Series 12/3 154368:1
n : Number of gear stages : 15 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 154368 |Ø : Diameter : 12 mm |L : Length : 40.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 9.17
Continuous torque, max. 6 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 3 °
Length without motor L2 15.4 mm
Mass without motor, ca. 9 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 20.6
Continuous torque, max. 8 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 86 %
Backlash, at no-load, typical 3 °
Length without motor L2 17.5 mm
Mass without motor, ca. 10 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 46.4
Continuous torque, max. 10 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 19.6 mm
Mass without motor, ca. 11 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 104.4
Continuous torque, max. 20 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 77 %
Backlash, at no-load, typical 3 °
Length without motor L2 21.7 mm
Mass without motor, ca. 12 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 235
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 74 %
Backlash, at no-load, typical 3 °
Length without motor L2 23.8 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 529
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 3 °
Length without motor L2 25.9 mm
Mass without motor, ca. 14 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 1190
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 28 mm
Mass without motor, ca. 15 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 2677
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 63 %
Backlash, at no-load, typical 3 °
Length without motor L2 30.1 mm
Mass without motor, ca. 16 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 11
Reduction ratio 6023
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.2 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 12
Reduction ratio 13552
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 57 %
Backlash, at no-load, typical 3 °
Length without motor L2 34.3 mm
Mass without motor, ca. 18 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 13
Reduction ratio 30492
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 54 %
Backlash, at no-load, typical 3 °
Length without motor L2 36.4 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 14
Reduction ratio 68608
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 51 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.5 mm
Mass without motor, ca. 20 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 15
Reduction ratio 154368
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 49 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.6 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal
DC-Motors
FAULHABER SR
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
FAULHABER S/G
1219 ... G Series  by FAULHABER
Series 1219 ... G
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology
1218 ... B Series  by FAULHABER
Series 1218 ... B
2 Pole Technology
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology
Stepper Motors
AM1020 Series  by FAULHABER
Series AM1020
Two phase, 20 steps per revolution
DM1220 Series  by FAULHABER
Series DM1220
Two phase with Disc Magnet, 20 steps per revolution, microstepping motor

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 12/3 9,17:1
Key Features
Number of gear stages: 3
Torque up to: 6 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 9.17
Diameter: 12 mm
Length: 15.4 mm
Selected Variant
Series 12/3 20,6:1
Key Features
Number of gear stages: 4
Torque up to: 8 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 20.6
Diameter: 12 mm
Length: 17.5 mm
Selected Variant
Series 12/3 46,4:1
Key Features
Number of gear stages: 5
Torque up to: 10 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 46.4
Diameter: 12 mm
Length: 19.6 mm
Selected Variant
Series 12/3 104,4:1
Key Features
Number of gear stages: 6
Torque up to: 20 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 104.4
Diameter: 12 mm
Length: 21.7 mm
Selected Variant
Series 12/3 235:1
Key Features
Number of gear stages: 7
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 235
Diameter: 12 mm
Length: 23.8 mm
Selected Variant
Series 12/3 529:1
Key Features
Number of gear stages: 8
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 529
Diameter: 12 mm
Length: 25.9 mm
Selected Variant
Series 12/3 1190:1
Key Features
Number of gear stages: 9
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 1190
Diameter: 12 mm
Length: 28 mm
Selected Variant
Series 12/3 2677:1
Key Features
Number of gear stages: 10
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 2677
Diameter: 12 mm
Length: 30.1 mm
Selected Variant
Series 12/3 6023:1
Key Features
Number of gear stages: 11
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 6023
Diameter: 12 mm
Length: 32.2 mm
Selected Variant
Series 12/3 13552:1
Key Features
Number of gear stages: 12
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 13552
Diameter: 12 mm
Length: 34.3 mm
Selected Variant
Series 12/3 30492:1
Key Features
Number of gear stages: 13
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 30492
Diameter: 12 mm
Length: 36.4 mm
Selected Variant
Series 12/3 68608:1
Key Features
Number of gear stages: 14
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 68608
Diameter: 12 mm
Length: 38.5 mm
Selected Variant
Series 12/3 154368:1
Key Features
Number of gear stages: 15
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 154368
Diameter: 12 mm
Length: 40.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.