Press Suppliers
Press Suppliers

Spur Gearheads Series 15/5

Key Features
Number of gear stages:
2 ... 10
Torque up to:
100 mNm
Intermittent torque up to:
300 mNm
Reduction ratio:
6.3 ... 235067
Diameter:
16 mm
Length:
26.2 ... 44.6 mm
Advantages
Available in a wide variety of reduction ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Variants:
Series 15/5 6,3:1
n : Number of gear stages : 2 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 6.3 |Ø : Diameter : 16 mm |L : Length : 26.2 mm
Series 15/5 11,8:1
n : Number of gear stages : 2 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 11.8 |Ø : Diameter : 16 mm |L : Length : 26.2 mm
Series 15/5 22:1
n : Number of gear stages : 3 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 22 |Ø : Diameter : 16 mm |L : Length : 29.9 mm
Series 15/5 41:1
n : Number of gear stages : 3 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 41 |Ø : Diameter : 16 mm |L : Length : 29.9 mm
Series 15/5 76:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 76 |Ø : Diameter : 16 mm |L : Length : 32 mm
Series 15/5 141:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 141 |Ø : Diameter : 16 mm |L : Length : 32 mm
Series 15/5 262:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 262 |Ø : Diameter : 16 mm |L : Length : 34.1 mm
Series 15/5 485:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 485 |Ø : Diameter : 16 mm |L : Length : 34.1 mm
Series 15/5 900:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 900 |Ø : Diameter : 16 mm |L : Length : 36.2 mm
Series 15/5 1670:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 1670 |Ø : Diameter : 16 mm |L : Length : 36.2 mm
Series 15/5 3101:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 3101 |Ø : Diameter : 16 mm |L : Length : 38.3 mm
Series 15/5 5752:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 5752 |Ø : Diameter : 16 mm |L : Length : 38.3 mm
Series 15/5 10683:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 10683 |Ø : Diameter : 16 mm |L : Length : 40.4 mm
Series 15/5 19813:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 19813 |Ø : Diameter : 16 mm |L : Length : 40.4 mm
Series 15/5 36796:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 36796 |Ø : Diameter : 16 mm |L : Length : 42.5 mm
Series 15/5 68245:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 68245 |Ø : Diameter : 16 mm |L : Length : 42.5 mm
Series 15/5 126741:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 126741 |Ø : Diameter : 16 mm |L : Length : 44.6 mm
Series 15/5 235067:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 235067 |Ø : Diameter : 16 mm |L : Length : 44.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 6.3
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 26.2 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11.8
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 26.2 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 22
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 29.9 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 29.9 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 76
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 32 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 141
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 32 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 262
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 34.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 485
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 34.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 900
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 36.2 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 1670
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 36.2 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 3101
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 5752
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 10683
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.4 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 19813
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.4 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 36796
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.5 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 68245
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.5 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 126741
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.6 mm
Mass without motor, ca. 30 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 235067
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.6 mm
Mass without motor, ca. 30 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel
DC-Motors
FAULHABER SR
1319 ... SR Series  by FAULHABER
Series 1319 ... SR
Precious Metal Commutation
1331 ... SR Series  by FAULHABER
Series 1331 ... SR
Precious Metal Commutation
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
FAULHABER S/G
1516 ... S Series  by FAULHABER
Series 1516 ... S
Precious Metal Commutation
Stepper Motors
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 15/5 6,3:1
Key Features
Number of gear stages: 2
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 6.3
Diameter: 16 mm
Length: 26.2 mm
Selected Variant
Series 15/5 11,8:1
Key Features
Number of gear stages: 2
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 11.8
Diameter: 16 mm
Length: 26.2 mm
Selected Variant
Series 15/5 22:1
Key Features
Number of gear stages: 3
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 22
Diameter: 16 mm
Length: 29.9 mm
Selected Variant
Series 15/5 41:1
Key Features
Number of gear stages: 3
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 41
Diameter: 16 mm
Length: 29.9 mm
Selected Variant
Series 15/5 76:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 76
Diameter: 16 mm
Length: 32 mm
Selected Variant
Series 15/5 141:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 141
Diameter: 16 mm
Length: 32 mm
Selected Variant
Series 15/5 262:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 262
Diameter: 16 mm
Length: 34.1 mm
Selected Variant
Series 15/5 485:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 485
Diameter: 16 mm
Length: 34.1 mm
Selected Variant
Series 15/5 900:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 900
Diameter: 16 mm
Length: 36.2 mm
Selected Variant
Series 15/5 1670:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 1670
Diameter: 16 mm
Length: 36.2 mm
Selected Variant
Series 15/5 3101:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 3101
Diameter: 16 mm
Length: 38.3 mm
Selected Variant
Series 15/5 5752:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 5752
Diameter: 16 mm
Length: 38.3 mm
Selected Variant
Series 15/5 10683:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 10683
Diameter: 16 mm
Length: 40.4 mm
Selected Variant
Series 15/5 19813:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 19813
Diameter: 16 mm
Length: 40.4 mm
Selected Variant
Series 15/5 36796:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 36796
Diameter: 16 mm
Length: 42.5 mm
Selected Variant
Series 15/5 68245:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 68245
Diameter: 16 mm
Length: 42.5 mm
Selected Variant
Series 15/5 126741:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 126741
Diameter: 16 mm
Length: 44.6 mm
Selected Variant
Series 15/5 235067:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 235067
Diameter: 16 mm
Length: 44.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.