| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.14 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 10700 min⁻¹ |
| No-load current | I0 | 0.0301 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 3590 min⁻¹/V |
| Back-EMF constant | kE | 0.28 mV/min⁻¹ |
| Torque constant | kM | 2.66 mNm/A |
| Current constant | kI | 0.374 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1540 min⁻¹/mNm |
| Rotor inductance | L | 22 µH |
| Mechanical time constant | τm | 8.5 ms |
| Rotor inertia | J | 0.53 gcm² |
| Angular acceleration | αmax. | 131 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 5.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9480 min⁻¹ |
| No-load current | I0 | 0.0134 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1600 min⁻¹/V |
| Back-EMF constant | kE | 0.628 mV/min⁻¹ |
| Torque constant | kM | 5.99 mNm/A |
| Current constant | kI | 0.167 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1370 min⁻¹/mNm |
| Rotor inductance | L | 110 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.58 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 10.6 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9980 min⁻¹ |
| No-load current | I0 | 0.0094 A |
| Stall torque | MH | 7.19 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1120 min⁻¹/V |
| Back-EMF constant | kE | 0.895 mV/min⁻¹ |
| Torque constant | kM | 8.54 mNm/A |
| Current constant | kI | 0.117 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1380 min⁻¹/mNm |
| Rotor inductance | L | 230 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 126 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 19.8 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.007 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 828 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.5 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 420 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 44 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9790 min⁻¹ |
| No-load current | I0 | 0.0046 A |
| Stall torque | MH | 7.05 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 549 min⁻¹/V |
| Back-EMF constant | kE | 1.83 mV/min⁻¹ |
| Torque constant | kM | 17.4 mNm/A |
| Current constant | kI | 0.057 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1390 min⁻¹/mNm |
| Rotor inductance | L | 950 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 79.3 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.0035 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 414 min⁻¹/V |
| Back-EMF constant | kE | 2.42 mV/min⁻¹ |
| Torque constant | kM | 23.1 mNm/A |
| Current constant | kI | 0.043 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 1670 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 123 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.14 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 10700 min⁻¹ |
| No-load current | I0 | 0.0301 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 3590 min⁻¹/V |
| Back-EMF constant | kE | 0.28 mV/min⁻¹ |
| Torque constant | kM | 2.66 mNm/A |
| Current constant | kI | 0.374 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1540 min⁻¹/mNm |
| Rotor inductance | L | 22 µH |
| Mechanical time constant | τm | 8.5 ms |
| Rotor inertia | J | 0.53 gcm² |
| Angular acceleration | αmax. | 131 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 5.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9480 min⁻¹ |
| No-load current | I0 | 0.0134 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1600 min⁻¹/V |
| Back-EMF constant | kE | 0.628 mV/min⁻¹ |
| Torque constant | kM | 5.99 mNm/A |
| Current constant | kI | 0.167 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1370 min⁻¹/mNm |
| Rotor inductance | L | 110 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.58 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 10.6 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9980 min⁻¹ |
| No-load current | I0 | 0.0094 A |
| Stall torque | MH | 7.19 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1120 min⁻¹/V |
| Back-EMF constant | kE | 0.895 mV/min⁻¹ |
| Torque constant | kM | 8.54 mNm/A |
| Current constant | kI | 0.117 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1380 min⁻¹/mNm |
| Rotor inductance | L | 230 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 126 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 19.8 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.007 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 828 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.5 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 420 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 44 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9790 min⁻¹ |
| No-load current | I0 | 0.0046 A |
| Stall torque | MH | 7.05 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 549 min⁻¹/V |
| Back-EMF constant | kE | 1.83 mV/min⁻¹ |
| Torque constant | kM | 17.4 mNm/A |
| Current constant | kI | 0.057 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1390 min⁻¹/mNm |
| Rotor inductance | L | 950 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 79.3 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.0035 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 414 min⁻¹/V |
| Back-EMF constant | kE | 2.42 mV/min⁻¹ |
| Torque constant | kM | 23.1 mNm/A |
| Current constant | kI | 0.043 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 1670 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 123 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.14 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 10700 min⁻¹ |
| No-load current | I0 | 0.0301 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 3590 min⁻¹/V |
| Back-EMF constant | kE | 0.28 mV/min⁻¹ |
| Torque constant | kM | 2.66 mNm/A |
| Current constant | kI | 0.374 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1540 min⁻¹/mNm |
| Rotor inductance | L | 22 µH |
| Mechanical time constant | τm | 8.5 ms |
| Rotor inertia | J | 0.53 gcm² |
| Angular acceleration | αmax. | 131 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 5.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9480 min⁻¹ |
| No-load current | I0 | 0.0134 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1600 min⁻¹/V |
| Back-EMF constant | kE | 0.628 mV/min⁻¹ |
| Torque constant | kM | 5.99 mNm/A |
| Current constant | kI | 0.167 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1370 min⁻¹/mNm |
| Rotor inductance | L | 110 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.58 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 10.6 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9980 min⁻¹ |
| No-load current | I0 | 0.0094 A |
| Stall torque | MH | 7.19 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1120 min⁻¹/V |
| Back-EMF constant | kE | 0.895 mV/min⁻¹ |
| Torque constant | kM | 8.54 mNm/A |
| Current constant | kI | 0.117 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1380 min⁻¹/mNm |
| Rotor inductance | L | 230 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 126 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 19.8 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.007 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 828 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.5 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 420 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 44 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9790 min⁻¹ |
| No-load current | I0 | 0.0046 A |
| Stall torque | MH | 7.05 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 549 min⁻¹/V |
| Back-EMF constant | kE | 1.83 mV/min⁻¹ |
| Torque constant | kM | 17.4 mNm/A |
| Current constant | kI | 0.057 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1390 min⁻¹/mNm |
| Rotor inductance | L | 950 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 79.3 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.0035 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 414 min⁻¹/V |
| Back-EMF constant | kE | 2.42 mV/min⁻¹ |
| Torque constant | kM | 23.1 mNm/A |
| Current constant | kI | 0.043 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 1670 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 123 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.14 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 10700 min⁻¹ |
| No-load current | I0 | 0.0301 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 3590 min⁻¹/V |
| Back-EMF constant | kE | 0.28 mV/min⁻¹ |
| Torque constant | kM | 2.66 mNm/A |
| Current constant | kI | 0.374 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1540 min⁻¹/mNm |
| Rotor inductance | L | 22 µH |
| Mechanical time constant | τm | 8.5 ms |
| Rotor inertia | J | 0.53 gcm² |
| Angular acceleration | αmax. | 131 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 5.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9480 min⁻¹ |
| No-load current | I0 | 0.0134 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1600 min⁻¹/V |
| Back-EMF constant | kE | 0.628 mV/min⁻¹ |
| Torque constant | kM | 5.99 mNm/A |
| Current constant | kI | 0.167 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1370 min⁻¹/mNm |
| Rotor inductance | L | 110 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.58 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 10.6 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9980 min⁻¹ |
| No-load current | I0 | 0.0094 A |
| Stall torque | MH | 7.19 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 1120 min⁻¹/V |
| Back-EMF constant | kE | 0.895 mV/min⁻¹ |
| Torque constant | kM | 8.54 mNm/A |
| Current constant | kI | 0.117 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1380 min⁻¹/mNm |
| Rotor inductance | L | 230 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 126 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 19.8 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.007 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 828 min⁻¹/V |
| Back-EMF constant | kE | 1.21 mV/min⁻¹ |
| Torque constant | kM | 11.5 mNm/A |
| Current constant | kI | 0.087 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 420 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 44 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9790 min⁻¹ |
| No-load current | I0 | 0.0046 A |
| Stall torque | MH | 7.05 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 549 min⁻¹/V |
| Back-EMF constant | kE | 1.83 mV/min⁻¹ |
| Torque constant | kM | 17.4 mNm/A |
| Current constant | kI | 0.057 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1390 min⁻¹/mNm |
| Rotor inductance | L | 950 µH |
| Mechanical time constant | τm | 8.2 ms |
| Rotor inertia | J | 0.57 gcm² |
| Angular acceleration | αmax. | 124 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 79.3 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 9850 min⁻¹ |
| No-load current | I0 | 0.0035 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.08 mNm |
| Speed constant | kn | 414 min⁻¹/V |
| Back-EMF constant | kE | 2.42 mV/min⁻¹ |
| Torque constant | kM | 23.1 mNm/A |
| Current constant | kI | 0.043 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1420 min⁻¹/mNm |
| Rotor inductance | L | 1670 µH |
| Mechanical time constant | τm | 8.3 ms |
| Rotor inertia | J | 0.56 gcm² |
| Angular acceleration | αmax. | 123 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 12 / 32.8 K/W |
| Thermal time constant | τw1/τw2 | 6.9 / 250.5 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 18 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 13000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |








