Press Suppliers
Press Suppliers

Planetary Gearheads Series 16/7

Key Features
Number of gear stages:
1 ... 6
Torque up to:
300 mNm
Intermittent torque up to:
450 mNm
Reduction ratio:
3.71 ... 5647
Diameter:
16 mm
Length:
17 ... 37.6 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 16/7 3,71:1
n : Number of gear stages : 1 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 3.71 |Ø : Diameter : 16 mm |L : Length : 17 mm
Series 16/7 9,7:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 9.7 |Ø : Diameter : 16 mm |L : Length : 21.2 mm
Series 16/7 14:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 14 |Ø : Diameter : 16 mm |L : Length : 21.2 mm
Series 16/7 43:1
n : Number of gear stages : 3 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 43 |Ø : Diameter : 16 mm |L : Length : 25.3 mm
Series 16/7 66:1
n : Number of gear stages : 3 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 66 |Ø : Diameter : 16 mm |L : Length : 25.3 mm
Series 16/7 94:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 94 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 112:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 112 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 134:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 134 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 159:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 159 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 190:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 190 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 246:1
n : Number of gear stages : 4 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 246 |Ø : Diameter : 16 mm |L : Length : 29.4 mm
Series 16/7 415:1
n : Number of gear stages : 5 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 415 |Ø : Diameter : 16 mm |L : Length : 33.5 mm
Series 16/7 592:1
n : Number of gear stages : 5 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 592 |Ø : Diameter : 16 mm |L : Length : 33.5 mm
Series 16/7 989:1
n : Number of gear stages : 5 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 989 |Ø : Diameter : 16 mm |L : Length : 33.5 mm
Series 16/7 1526:1
n : Number of gear stages : 5 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 1526 |Ø : Diameter : 16 mm |L : Length : 33.5 mm
Series 16/7 2608:1
n : Number of gear stages : 6 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 2608 |Ø : Diameter : 16 mm |L : Length : 37.6 mm
Series 16/7 4365:1
n : Number of gear stages : 6 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 4365 |Ø : Diameter : 16 mm |L : Length : 37.6 mm
Series 16/7 5647:1
n : Number of gear stages : 6 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 450 mNm |i : Reduction ratio : 5647 |Ø : Diameter : 16 mm |L : Length : 37.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.71
Continuous torque, max. 200 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 1 °
Length without motor L2 17 mm
Mass without motor, ca. 18 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9.7
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 21.2 mm
Mass without motor, ca. 23 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 21.2 mm
Mass without motor, ca. 23 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 43
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 25.3 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 25.3 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 94
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 112
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 134
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 159
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 190
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 246
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 29.4 mm
Mass without motor, ca. 33 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 415
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.5 mm
Mass without motor, ca. 38 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 592
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.5 mm
Mass without motor, ca. 38 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 989
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.5 mm
Mass without motor, ca. 38 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1526
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.5 mm
Mass without motor, ca. 38 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 2608
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 1 °
Length without motor L2 37.6 mm
Mass without motor, ca. 43 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 4365
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 1 °
Length without motor L2 37.6 mm
Mass without motor, ca. 43 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 5647
Continuous torque, max. 300 mNm
Intermittent torque, max. 450 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 50 %
Backlash, at no-load, typical 1 °
Length without motor L2 37.6 mm
Mass without motor, ca. 43 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel
DC-Motors
FAULHABER SR
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
FAULHABER S/G
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation
FAULHABER CXR
1727 ... CXR Series  by FAULHABER
Series 1727 ... CXR
Graphite Commutation
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
1628 ... B Series  by FAULHABER
Series 1628 ... B
2 Pole Technology
Stepper Motors
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 16/7 3,71:1
Key Features
Number of gear stages: 1
Torque up to: 200 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 3.71
Diameter: 16 mm
Length: 17 mm
Selected Variant
Series 16/7 9,7:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 9.7
Diameter: 16 mm
Length: 21.2 mm
Selected Variant
Series 16/7 14:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 14
Diameter: 16 mm
Length: 21.2 mm
Selected Variant
Series 16/7 43:1
Key Features
Number of gear stages: 3
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 43
Diameter: 16 mm
Length: 25.3 mm
Selected Variant
Series 16/7 66:1
Key Features
Number of gear stages: 3
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 66
Diameter: 16 mm
Length: 25.3 mm
Selected Variant
Series 16/7 94:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 94
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 112:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 112
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 134:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 134
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 159:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 159
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 190:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 190
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 246:1
Key Features
Number of gear stages: 4
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 246
Diameter: 16 mm
Length: 29.4 mm
Selected Variant
Series 16/7 415:1
Key Features
Number of gear stages: 5
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 415
Diameter: 16 mm
Length: 33.5 mm
Selected Variant
Series 16/7 592:1
Key Features
Number of gear stages: 5
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 592
Diameter: 16 mm
Length: 33.5 mm
Selected Variant
Series 16/7 989:1
Key Features
Number of gear stages: 5
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 989
Diameter: 16 mm
Length: 33.5 mm
Selected Variant
Series 16/7 1526:1
Key Features
Number of gear stages: 5
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 1526
Diameter: 16 mm
Length: 33.5 mm
Selected Variant
Series 16/7 2608:1
Key Features
Number of gear stages: 6
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 2608
Diameter: 16 mm
Length: 37.6 mm
Selected Variant
Series 16/7 4365:1
Key Features
Number of gear stages: 6
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 4365
Diameter: 16 mm
Length: 37.6 mm
Selected Variant
Series 16/7 5647:1
Key Features
Number of gear stages: 6
Torque up to: 300 mNm
Intermittent torque up to: 450 mNm
Reduction ratio: 5647
Diameter: 16 mm
Length: 37.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.