| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.41 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 11800 min⁻¹ |
| No-load current | I0 | 0.0292 A |
| Stall torque | MH | 5.03 mNm |
| Friction torque | MR | 0.07 mNm |
| Speed constant | kn | 3980 min⁻¹/V |
| Back-EMF constant | kE | 0.246 mV/min⁻¹ |
| Torque constant | kM | 2.4 mNm/A |
| Current constant | kI | 0.426 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2340 min⁻¹/mNm |
| Rotor inductance | L | 57.3 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.65 gcm² |
| Angular acceleration | αmax. | 66 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 9.07 Ω |
| Efficiency, max. | ηmax. | 69 % |
| No-load speed | n0 | 10500 min⁻¹ |
| No-load current | I0 | 0.0188 A |
| Stall torque | MH | 3.42 mNm |
| Friction torque | MR | 0.1 mNm |
| Speed constant | kn | 1790 min⁻¹/V |
| Back-EMF constant | kE | 0.555 mV/min⁻¹ |
| Torque constant | kM | 5.33 mNm/A |
| Current constant | kI | 0.189 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3050 min⁻¹/mNm |
| Rotor inductance | L | 283 µH |
| Mechanical time constant | τm | 22 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 50 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 15 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 11900 min⁻¹ |
| No-load current | I0 | 0.127 A |
| Stall torque | MH | 4.18 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1350 min⁻¹/V |
| Back-EMF constant | kE | 0.767 mV/min⁻¹ |
| Torque constant | kM | 7.1 mNm/A |
| Current constant | kI | 0.136 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2830 min⁻¹/mNm |
| Rotor inductance | L | 503 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.7 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 23.7 Ω |
| Efficiency, max. | ηmax. | 74 % |
| No-load speed | n0 | 12700 min⁻¹ |
| No-load current | I0 | 0.0101 A |
| Stall torque | MH | 4.41 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1080 min⁻¹/V |
| Back-EMF constant | kE | 0.905 mV/min⁻¹ |
| Torque constant | kM | 8.88 mNm/A |
| Current constant | kI | 0.116 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2870 min⁻¹/mNm |
| Rotor inductance | L | 785 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.59 gcm² |
| Angular acceleration | αmax. | 72 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 41.7 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14100 min⁻¹ |
| No-load current | I0 | 0.0075 A |
| Stall torque | MH | 5.08 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 797 min⁻¹/V |
| Back-EMF constant | kE | 1.28 mV/min⁻¹ |
| Torque constant | kM | 12 mNm/A |
| Current constant | kI | 0.082 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2780 min⁻¹/mNm |
| Rotor inductance | L | 1430 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 76 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 74.5 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14300 min⁻¹ |
| No-load current | I0 | 0.0057 A |
| Stall torque | MH | 4.97 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 608 min⁻¹/V |
| Back-EMF constant | kE | 1.64 mV/min⁻¹ |
| Torque constant | kM | 15.7 mNm/A |
| Current constant | kI | 0.064 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2880 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 24 ms |
| Rotor inertia | J | 0.78 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.41 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 11800 min⁻¹ |
| No-load current | I0 | 0.0292 A |
| Stall torque | MH | 5.03 mNm |
| Friction torque | MR | 0.07 mNm |
| Speed constant | kn | 3980 min⁻¹/V |
| Back-EMF constant | kE | 0.246 mV/min⁻¹ |
| Torque constant | kM | 2.4 mNm/A |
| Current constant | kI | 0.426 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2340 min⁻¹/mNm |
| Rotor inductance | L | 57.3 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.65 gcm² |
| Angular acceleration | αmax. | 66 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 9.07 Ω |
| Efficiency, max. | ηmax. | 69 % |
| No-load speed | n0 | 10500 min⁻¹ |
| No-load current | I0 | 0.0188 A |
| Stall torque | MH | 3.42 mNm |
| Friction torque | MR | 0.1 mNm |
| Speed constant | kn | 1790 min⁻¹/V |
| Back-EMF constant | kE | 0.555 mV/min⁻¹ |
| Torque constant | kM | 5.33 mNm/A |
| Current constant | kI | 0.189 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3050 min⁻¹/mNm |
| Rotor inductance | L | 283 µH |
| Mechanical time constant | τm | 22 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 50 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 15 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 11900 min⁻¹ |
| No-load current | I0 | 0.127 A |
| Stall torque | MH | 4.18 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1350 min⁻¹/V |
| Back-EMF constant | kE | 0.767 mV/min⁻¹ |
| Torque constant | kM | 7.1 mNm/A |
| Current constant | kI | 0.136 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2830 min⁻¹/mNm |
| Rotor inductance | L | 503 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.7 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 23.7 Ω |
| Efficiency, max. | ηmax. | 74 % |
| No-load speed | n0 | 12700 min⁻¹ |
| No-load current | I0 | 0.0101 A |
| Stall torque | MH | 4.41 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1080 min⁻¹/V |
| Back-EMF constant | kE | 0.905 mV/min⁻¹ |
| Torque constant | kM | 8.88 mNm/A |
| Current constant | kI | 0.116 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2870 min⁻¹/mNm |
| Rotor inductance | L | 785 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.59 gcm² |
| Angular acceleration | αmax. | 72 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 41.7 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14100 min⁻¹ |
| No-load current | I0 | 0.0075 A |
| Stall torque | MH | 5.08 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 797 min⁻¹/V |
| Back-EMF constant | kE | 1.28 mV/min⁻¹ |
| Torque constant | kM | 12 mNm/A |
| Current constant | kI | 0.082 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2780 min⁻¹/mNm |
| Rotor inductance | L | 1430 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 76 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 74.5 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14300 min⁻¹ |
| No-load current | I0 | 0.0057 A |
| Stall torque | MH | 4.97 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 608 min⁻¹/V |
| Back-EMF constant | kE | 1.64 mV/min⁻¹ |
| Torque constant | kM | 15.7 mNm/A |
| Current constant | kI | 0.064 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2880 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 24 ms |
| Rotor inertia | J | 0.78 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.41 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 11800 min⁻¹ |
| No-load current | I0 | 0.0292 A |
| Stall torque | MH | 5.03 mNm |
| Friction torque | MR | 0.07 mNm |
| Speed constant | kn | 3980 min⁻¹/V |
| Back-EMF constant | kE | 0.246 mV/min⁻¹ |
| Torque constant | kM | 2.4 mNm/A |
| Current constant | kI | 0.426 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2340 min⁻¹/mNm |
| Rotor inductance | L | 57.3 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.65 gcm² |
| Angular acceleration | αmax. | 66 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 9.07 Ω |
| Efficiency, max. | ηmax. | 69 % |
| No-load speed | n0 | 10500 min⁻¹ |
| No-load current | I0 | 0.0188 A |
| Stall torque | MH | 3.42 mNm |
| Friction torque | MR | 0.1 mNm |
| Speed constant | kn | 1790 min⁻¹/V |
| Back-EMF constant | kE | 0.555 mV/min⁻¹ |
| Torque constant | kM | 5.33 mNm/A |
| Current constant | kI | 0.189 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3050 min⁻¹/mNm |
| Rotor inductance | L | 283 µH |
| Mechanical time constant | τm | 22 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 50 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 15 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 11900 min⁻¹ |
| No-load current | I0 | 0.127 A |
| Stall torque | MH | 4.18 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1350 min⁻¹/V |
| Back-EMF constant | kE | 0.767 mV/min⁻¹ |
| Torque constant | kM | 7.1 mNm/A |
| Current constant | kI | 0.136 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2830 min⁻¹/mNm |
| Rotor inductance | L | 503 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.7 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 23.7 Ω |
| Efficiency, max. | ηmax. | 74 % |
| No-load speed | n0 | 12700 min⁻¹ |
| No-load current | I0 | 0.0101 A |
| Stall torque | MH | 4.41 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1080 min⁻¹/V |
| Back-EMF constant | kE | 0.905 mV/min⁻¹ |
| Torque constant | kM | 8.88 mNm/A |
| Current constant | kI | 0.116 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2870 min⁻¹/mNm |
| Rotor inductance | L | 785 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.59 gcm² |
| Angular acceleration | αmax. | 72 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 41.7 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14100 min⁻¹ |
| No-load current | I0 | 0.0075 A |
| Stall torque | MH | 5.08 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 797 min⁻¹/V |
| Back-EMF constant | kE | 1.28 mV/min⁻¹ |
| Torque constant | kM | 12 mNm/A |
| Current constant | kI | 0.082 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2780 min⁻¹/mNm |
| Rotor inductance | L | 1430 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 76 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 74.5 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14300 min⁻¹ |
| No-load current | I0 | 0.0057 A |
| Stall torque | MH | 4.97 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 608 min⁻¹/V |
| Back-EMF constant | kE | 1.64 mV/min⁻¹ |
| Torque constant | kM | 15.7 mNm/A |
| Current constant | kI | 0.064 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2880 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 24 ms |
| Rotor inertia | J | 0.78 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.41 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 11800 min⁻¹ |
| No-load current | I0 | 0.0292 A |
| Stall torque | MH | 5.03 mNm |
| Friction torque | MR | 0.07 mNm |
| Speed constant | kn | 3980 min⁻¹/V |
| Back-EMF constant | kE | 0.246 mV/min⁻¹ |
| Torque constant | kM | 2.4 mNm/A |
| Current constant | kI | 0.426 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2340 min⁻¹/mNm |
| Rotor inductance | L | 57.3 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.65 gcm² |
| Angular acceleration | αmax. | 66 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 9.07 Ω |
| Efficiency, max. | ηmax. | 69 % |
| No-load speed | n0 | 10500 min⁻¹ |
| No-load current | I0 | 0.0188 A |
| Stall torque | MH | 3.42 mNm |
| Friction torque | MR | 0.1 mNm |
| Speed constant | kn | 1790 min⁻¹/V |
| Back-EMF constant | kE | 0.555 mV/min⁻¹ |
| Torque constant | kM | 5.33 mNm/A |
| Current constant | kI | 0.189 A/mNm |
| Slope of n-M curve | Δn/ΔM | 3050 min⁻¹/mNm |
| Rotor inductance | L | 283 µH |
| Mechanical time constant | τm | 22 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 50 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 15 Ω |
| Efficiency, max. | ηmax. | 73 % |
| No-load speed | n0 | 11900 min⁻¹ |
| No-load current | I0 | 0.127 A |
| Stall torque | MH | 4.18 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1350 min⁻¹/V |
| Back-EMF constant | kE | 0.767 mV/min⁻¹ |
| Torque constant | kM | 7.1 mNm/A |
| Current constant | kI | 0.136 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2830 min⁻¹/mNm |
| Rotor inductance | L | 503 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.7 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 23.7 Ω |
| Efficiency, max. | ηmax. | 74 % |
| No-load speed | n0 | 12700 min⁻¹ |
| No-load current | I0 | 0.0101 A |
| Stall torque | MH | 4.41 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 1080 min⁻¹/V |
| Back-EMF constant | kE | 0.905 mV/min⁻¹ |
| Torque constant | kM | 8.88 mNm/A |
| Current constant | kI | 0.116 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2870 min⁻¹/mNm |
| Rotor inductance | L | 785 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.59 gcm² |
| Angular acceleration | αmax. | 72 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 41.7 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14100 min⁻¹ |
| No-load current | I0 | 0.0075 A |
| Stall torque | MH | 5.08 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 797 min⁻¹/V |
| Back-EMF constant | kE | 1.28 mV/min⁻¹ |
| Torque constant | kM | 12 mNm/A |
| Current constant | kI | 0.082 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2780 min⁻¹/mNm |
| Rotor inductance | L | 1430 µH |
| Mechanical time constant | τm | 19 ms |
| Rotor inertia | J | 0.68 gcm² |
| Angular acceleration | αmax. | 76 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 74.5 Ω |
| Efficiency, max. | ηmax. | 75 % |
| No-load speed | n0 | 14300 min⁻¹ |
| No-load current | I0 | 0.0057 A |
| Stall torque | MH | 4.97 mNm |
| Friction torque | MR | 0.09 mNm |
| Speed constant | kn | 608 min⁻¹/V |
| Back-EMF constant | kE | 1.64 mV/min⁻¹ |
| Torque constant | kM | 15.7 mNm/A |
| Current constant | kI | 0.064 A/mNm |
| Slope of n-M curve | Δn/ΔM | 2880 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 24 ms |
| Rotor inertia | J | 0.78 gcm² |
| Angular acceleration | αmax. | 63 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, zinc galvanized and passivated | |
| Mass | 21 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | AlNiCo | |