Press Suppliers
Press Suppliers

Spur Gearheads Series 16/5

Key Features
Number of gear stages:
2 ... 10
Torque up to:
100 mNm
Intermittent torque up to:
300 mNm
Reduction ratio:
6.3 ... 235067
Diameter:
17 mm
Length:
26.2 ... 44.6 mm
Advantages
Available in a wide variety of reduction ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Variants:
Series 16/5 6,3:1
n : Number of gear stages : 2 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 6.3 |Ø : Diameter : 17 mm |L : Length : 26.2 mm
Series 16/5 11,8:1
n : Number of gear stages : 2 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 11.8 |Ø : Diameter : 17 mm |L : Length : 26.2 mm
Series 16/5 22:1
n : Number of gear stages : 3 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 22 |Ø : Diameter : 17 mm |L : Length : 29.9 mm
Series 16/5 41:1
n : Number of gear stages : 3 |MD : Torque up to : 60 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 41 |Ø : Diameter : 17 mm |L : Length : 29.9 mm
Series 16/5 76:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 76 |Ø : Diameter : 17 mm |L : Length : 32 mm
Series 16/5 141:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 141 |Ø : Diameter : 17 mm |L : Length : 32 mm
Series 16/5 262:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 262 |Ø : Diameter : 17 mm |L : Length : 34.1 mm
Series 16/5 485:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 485 |Ø : Diameter : 17 mm |L : Length : 34.1 mm
Series 16/5 900:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 900 |Ø : Diameter : 17 mm |L : Length : 36.2 mm
Series 16/5 1670:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 1670 |Ø : Diameter : 17 mm |L : Length : 36.2 mm
Series 16/5 3101:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 3101 |Ø : Diameter : 17 mm |L : Length : 38.3 mm
Series 16/5 5752:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 5752 |Ø : Diameter : 17 mm |L : Length : 38.3 mm
Series 16/5 10683:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 10683 |Ø : Diameter : 17 mm |L : Length : 40.4 mm
Series 16/5 19813:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 19813 |Ø : Diameter : 17 mm |L : Length : 40.4 mm
Series 16/5 36796:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 36796 |Ø : Diameter : 17 mm |L : Length : 42.5 mm
Series 16/5 68245:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 68245 |Ø : Diameter : 17 mm |L : Length : 42.5 mm
Series 16/5 126741:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 126741 |Ø : Diameter : 17 mm |L : Length : 44.6 mm
Series 16/5 235067:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 235067 |Ø : Diameter : 17 mm |L : Length : 44.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 6.3
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 26.2 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11.8
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 26.2 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 22
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 29.9 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 60 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 29.9 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 76
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 32 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 141
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 32 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 262
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 34.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 485
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 34.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 900
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 36.2 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 1670
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 36.2 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 3101
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 5752
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 38.3 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 10683
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.4 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 19813
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.4 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 36796
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.5 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 68245
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.5 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 126741
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.6 mm
Mass without motor, ca. 30 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 235067
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 44.6 mm
Mass without motor, ca. 30 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel
DC-Motors
FAULHABER S/G
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 16/5 6,3:1
Key Features
Number of gear stages: 2
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 6.3
Diameter: 17 mm
Length: 26.2 mm
Selected Variant
Series 16/5 11,8:1
Key Features
Number of gear stages: 2
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 11.8
Diameter: 17 mm
Length: 26.2 mm
Selected Variant
Series 16/5 22:1
Key Features
Number of gear stages: 3
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 22
Diameter: 17 mm
Length: 29.9 mm
Selected Variant
Series 16/5 41:1
Key Features
Number of gear stages: 3
Torque up to: 60 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 41
Diameter: 17 mm
Length: 29.9 mm
Selected Variant
Series 16/5 76:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 76
Diameter: 17 mm
Length: 32 mm
Selected Variant
Series 16/5 141:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 141
Diameter: 17 mm
Length: 32 mm
Selected Variant
Series 16/5 262:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 262
Diameter: 17 mm
Length: 34.1 mm
Selected Variant
Series 16/5 485:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 485
Diameter: 17 mm
Length: 34.1 mm
Selected Variant
Series 16/5 900:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 900
Diameter: 17 mm
Length: 36.2 mm
Selected Variant
Series 16/5 1670:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 1670
Diameter: 17 mm
Length: 36.2 mm
Selected Variant
Series 16/5 3101:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 3101
Diameter: 17 mm
Length: 38.3 mm
Selected Variant
Series 16/5 5752:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 5752
Diameter: 17 mm
Length: 38.3 mm
Selected Variant
Series 16/5 10683:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 10683
Diameter: 17 mm
Length: 40.4 mm
Selected Variant
Series 16/5 19813:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 19813
Diameter: 17 mm
Length: 40.4 mm
Selected Variant
Series 16/5 36796:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 36796
Diameter: 17 mm
Length: 42.5 mm
Selected Variant
Series 16/5 68245:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 68245
Diameter: 17 mm
Length: 42.5 mm
Selected Variant
Series 16/5 126741:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 126741
Diameter: 17 mm
Length: 44.6 mm
Selected Variant
Series 16/5 235067:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 235067
Diameter: 17 mm
Length: 44.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.