Press Suppliers
Press Suppliers

Spur Gearheads Series 16/8

Zero Backlash

Key Features
Number of gear stages:
4 ... 6
Torque up to:
100 mNm
Intermittent torque up to:
300 mNm
Reduction ratio:
76 ... 1670
Diameter:
17 mm
Length:
32 ... 36.2 mm
Advantages
Zero backlash spur gearheads
All steel construction
Preloaded gearheads
Variants:
Series 16/8 76:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 76 |Ø : Diameter : 17 mm |L : Length : 32 mm
Series 16/8 141:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 141 |Ø : Diameter : 17 mm |L : Length : 32 mm
Series 16/8 262:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 262 |Ø : Diameter : 17 mm |L : Length : 34.1 mm
Series 16/8 485:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 485 |Ø : Diameter : 17 mm |L : Length : 34.1 mm
Series 16/8 900:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 900 |Ø : Diameter : 17 mm |L : Length : 36.2 mm
Series 16/8 1670:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 1670 |Ø : Diameter : 17 mm |L : Length : 36.2 mm

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 76
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 32 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 141
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 32 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 262
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 34.1 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 485
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 34.1 mm
Mass without motor, ca. 26 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 900
Continuous torque, max. 100 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 36.2 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 1670
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 36.2 mm
Mass without motor, ca. 28 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel
DC-Motors
FAULHABER S/G
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 16/8 76:1
Zero Backlash
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 76
Diameter: 17 mm
Length: 32 mm
Selected Variant
Series 16/8 141:1
Zero Backlash
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 141
Diameter: 17 mm
Length: 32 mm
Selected Variant
Series 16/8 262:1
Zero Backlash
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 262
Diameter: 17 mm
Length: 34.1 mm
Selected Variant
Series 16/8 485:1
Zero Backlash
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 485
Diameter: 17 mm
Length: 34.1 mm
Selected Variant
Series 16/8 900:1
Zero Backlash
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 900
Diameter: 17 mm
Length: 36.2 mm
Selected Variant
Series 16/8 1670:1
Zero Backlash
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 1670
Diameter: 17 mm
Length: 36.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.