Press Suppliers
Press Suppliers

Spur Gearheads Series 22/5

Zero Backlash

Key Features
Number of gear stages:
5 ... 9
Torque up to:
100 mNm
Intermittent torque up to:
400 mNm
Reduction ratio:
69.2 ... 2050
Diameter:
23.8 mm
Length:
50.9 ... 68.1 mm
Advantages
Zero backlash spur gearheads
All steel construction
Preloaded gearheads
Variants:
Series 22/5 69,2:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 69.2 |Ø : Diameter : 23.8 mm |L : Length : 50.9 mm
Series 22/5 161:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 161 |Ø : Diameter : 23.8 mm |L : Length : 54.6 mm
Series 22/5 377:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 377 |Ø : Diameter : 23.8 mm |L : Length : 59.5 mm
Series 22/5 879:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 879 |Ø : Diameter : 23.8 mm |L : Length : 63.2 mm
Series 22/5 2050:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 2050 |Ø : Diameter : 23.8 mm |L : Length : 68.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 69.2
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 50.9 mm
Mass without motor, ca. 80 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 161
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 54.6 mm
Mass without motor, ca. 85 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 377
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 59.5 mm
Mass without motor, ca. 90 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 879
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 63.2 mm
Mass without motor, ca. 95 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 2050
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 68.1 mm
Mass without motor, ca. 105 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 22/5 69,2:1
Zero Backlash
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 69.2
Diameter: 23.8 mm
Length: 50.9 mm
Selected Variant
Series 22/5 161:1
Zero Backlash
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 161
Diameter: 23.8 mm
Length: 54.6 mm
Selected Variant
Series 22/5 377:1
Zero Backlash
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 377
Diameter: 23.8 mm
Length: 59.5 mm
Selected Variant
Series 22/5 879:1
Zero Backlash
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 879
Diameter: 23.8 mm
Length: 63.2 mm
Selected Variant
Series 22/5 2050:1
Zero Backlash
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 2050
Diameter: 23.8 mm
Length: 68.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.