Career Press Supplier
Career Press Supplier
FAULHABER GPT family 3D drawing in open view

FAULHABER GPT

Key Features
Diameter:
14 ... 42 mm
Reduction ratio:
3 ... 1437
Continuous torque:
0.06 ... 18 Nm

Compact planetary gearheads with high torque

The GPT gearhead series was developed for especially high torques and has up to six planets per stage. A higher torque is thereby achieved with a shorter overall length; the gearheads offer maximum performance with minimum volume. To reliably ensure the transmission of high forces, the GPT planetary gearheads are always made of metal (hardened stainless steel). The connections are not glued but are instead continuously welded. Optimized coordination of components and high-performance lubricants contribute to further improvements in performance.

Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash

The GPT planetary gearheads exhibit high torque and enhanced input speed in compact dimensions. Their improved efficiency and numerous reduction ratios uniformly distributed help to exploit the maximum motor power.

Their geartrain is designed for robustness to sustain intermittent or sudden load changes. Depending on the diameter size, these gearheads can sustain input speed up to 20.000 min-1 or output torque up to 25 Nm when operating in intermittent cycles. The GPT product family is also particularly suited for accurate positioning applications granted by a low backlash characteristic.

These gearheads can be combined with an extensive range of DC motors or brushless motors and they come with various shaft configurations to adapt to many applications. They are ideal for different types of robots – inspection, assembly, rehabilitation or exoskeletons – as well as for production and laboratory automation, for packaging machines, measurement and testing equipment or for semiconductor handling.

FAULHABER GPT

FAULHABER Drive Time

video

What are the key data on a FAULHABER gearhead datasheet?

Are you familiar with the FAULHABER gearhead datasheets and the various values available on them? 

In this video, our expert will have a detailed look at the information the GPT gearhead datasheets provide, such as reduction ratio, output torque, output power and input speed, and how to use it.

video

How to read the performance diagram of a gearhead datasheet

In this video, our gearhead expert Carlo Catoia explains the structure and key values of a FAULHABER GPT datasheet. 

Find out how to read the performance diagram with the recommended areas for continuous and intermittent operation and which combination options are available for FAULHABER gearheads.

video

How the working point influences the gearhead efficiency

Which values affect the efficiency of a gearhead and of a drive system in general? 

In this video, our expert talks about how values like number of stages, torque or speed influence the efficiency of a FAULHABER GPT gearhead. Additionally, he will explain how to read the various graphs dealing with efficiency that we offer in the technical information.

Nothing suitable found?

Calculate a drive system based on your specific requirements.
Just fill out the form and start drive calculator.

Choose gearhead or linear actuator series
-
-
-
-

Related articles

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.