Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 1.36 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 12200 min⁻¹ |
No-load current | I0 | 0.016 A |
Stall torque | MH | 5.1 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 4098 min⁻¹/V |
Back-EMF constant | kE | 0.244 mV/min⁻¹ |
Torque constant | kM | 2.33 mNm/A |
Current constant | kI | 0.429 A/mNm |
Slope of n-M curve | Δn/ΔM | 2392 min⁻¹/mNm |
Rotor inductance | L | 16 µH |
Mechanical time constant | τm | 3 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 425 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 1.36 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 12200 min⁻¹ |
No-load current | I0 | 0.016 A |
Stall torque | MH | 5.1 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 4098 min⁻¹/V |
Back-EMF constant | kE | 0.244 mV/min⁻¹ |
Torque constant | kM | 2.33 mNm/A |
Current constant | kI | 0.429 A/mNm |
Slope of n-M curve | Δn/ΔM | 2392 min⁻¹/mNm |
Rotor inductance | L | 16 µH |
Mechanical time constant | τm | 3 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 425 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 1.36 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 12200 min⁻¹ |
No-load current | I0 | 0.016 A |
Stall torque | MH | 5.1 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 4098 min⁻¹/V |
Back-EMF constant | kE | 0.244 mV/min⁻¹ |
Torque constant | kM | 2.33 mNm/A |
Current constant | kI | 0.429 A/mNm |
Slope of n-M curve | Δn/ΔM | 2392 min⁻¹/mNm |
Rotor inductance | L | 16 µH |
Mechanical time constant | τm | 3 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 425 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 1.36 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 12200 min⁻¹ |
No-load current | I0 | 0.016 A |
Stall torque | MH | 5.1 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 4098 min⁻¹/V |
Back-EMF constant | kE | 0.244 mV/min⁻¹ |
Torque constant | kM | 2.33 mNm/A |
Current constant | kI | 0.429 A/mNm |
Slope of n-M curve | Δn/ΔM | 2392 min⁻¹/mNm |
Rotor inductance | L | 16 µH |
Mechanical time constant | τm | 3 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 425 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 5.96 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 12300 min⁻¹ |
No-load current | I0 | 0.008 A |
Stall torque | MH | 4.6 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 2071 min⁻¹/V |
Back-EMF constant | kE | 0.483 mV/min⁻¹ |
Torque constant | kM | 4.61 mNm/A |
Current constant | kI | 0.217 A/mNm |
Slope of n-M curve | Δn/ΔM | 2678 min⁻¹/mNm |
Rotor inductance | L | 62 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 384 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 5.96 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 12300 min⁻¹ |
No-load current | I0 | 0.008 A |
Stall torque | MH | 4.6 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 2071 min⁻¹/V |
Back-EMF constant | kE | 0.483 mV/min⁻¹ |
Torque constant | kM | 4.61 mNm/A |
Current constant | kI | 0.217 A/mNm |
Slope of n-M curve | Δn/ΔM | 2678 min⁻¹/mNm |
Rotor inductance | L | 62 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 384 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 5.96 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 12300 min⁻¹ |
No-load current | I0 | 0.008 A |
Stall torque | MH | 4.6 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 2071 min⁻¹/V |
Back-EMF constant | kE | 0.483 mV/min⁻¹ |
Torque constant | kM | 4.61 mNm/A |
Current constant | kI | 0.217 A/mNm |
Slope of n-M curve | Δn/ΔM | 2678 min⁻¹/mNm |
Rotor inductance | L | 62 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 384 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 5.96 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 12300 min⁻¹ |
No-load current | I0 | 0.008 A |
Stall torque | MH | 4.6 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 2071 min⁻¹/V |
Back-EMF constant | kE | 0.483 mV/min⁻¹ |
Torque constant | kM | 4.61 mNm/A |
Current constant | kI | 0.217 A/mNm |
Slope of n-M curve | Δn/ΔM | 2678 min⁻¹/mNm |
Rotor inductance | L | 62 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 384 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 14.9 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 4.28 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 1337 min⁻¹/V |
Back-EMF constant | kE | 0.748 mV/min⁻¹ |
Torque constant | kM | 7.14 mNm/A |
Current constant | kI | 0.14 A/mNm |
Slope of n-M curve | Δn/ΔM | 2791 min⁻¹/mNm |
Rotor inductance | L | 151 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 356 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 14.9 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 4.28 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 1337 min⁻¹/V |
Back-EMF constant | kE | 0.748 mV/min⁻¹ |
Torque constant | kM | 7.14 mNm/A |
Current constant | kI | 0.14 A/mNm |
Slope of n-M curve | Δn/ΔM | 2791 min⁻¹/mNm |
Rotor inductance | L | 151 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 356 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 14.9 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 4.28 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 1337 min⁻¹/V |
Back-EMF constant | kE | 0.748 mV/min⁻¹ |
Torque constant | kM | 7.14 mNm/A |
Current constant | kI | 0.14 A/mNm |
Slope of n-M curve | Δn/ΔM | 2791 min⁻¹/mNm |
Rotor inductance | L | 151 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 356 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 14.9 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 4.28 mNm |
Friction torque | MR | 0.037 mNm |
Speed constant | kn | 1337 min⁻¹/V |
Back-EMF constant | kE | 0.748 mV/min⁻¹ |
Torque constant | kM | 7.14 mNm/A |
Current constant | kI | 0.14 A/mNm |
Slope of n-M curve | Δn/ΔM | 2791 min⁻¹/mNm |
Rotor inductance | L | 151 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 0.12 gcm² |
Angular acceleration | αmax. | 356 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 23.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12800 min⁻¹ |
No-load current | I0 | 0.004 A |
Stall torque | MH | 4.45 mNm |
Friction torque | MR | 0.038 mNm |
Speed constant | kn | 1078 min⁻¹/V |
Back-EMF constant | kE | 0.928 mV/min⁻¹ |
Torque constant | kM | 8.86 mNm/A |
Current constant | kI | 0.113 A/mNm |
Slope of n-M curve | Δn/ΔM | 2883 min⁻¹/mNm |
Rotor inductance | L | 218 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 0.11 gcm² |
Angular acceleration | αmax. | 404 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 23.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12800 min⁻¹ |
No-load current | I0 | 0.004 A |
Stall torque | MH | 4.45 mNm |
Friction torque | MR | 0.038 mNm |
Speed constant | kn | 1078 min⁻¹/V |
Back-EMF constant | kE | 0.928 mV/min⁻¹ |
Torque constant | kM | 8.86 mNm/A |
Current constant | kI | 0.113 A/mNm |
Slope of n-M curve | Δn/ΔM | 2883 min⁻¹/mNm |
Rotor inductance | L | 218 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 0.11 gcm² |
Angular acceleration | αmax. | 404 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 23.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12800 min⁻¹ |
No-load current | I0 | 0.004 A |
Stall torque | MH | 4.45 mNm |
Friction torque | MR | 0.038 mNm |
Speed constant | kn | 1078 min⁻¹/V |
Back-EMF constant | kE | 0.928 mV/min⁻¹ |
Torque constant | kM | 8.86 mNm/A |
Current constant | kI | 0.113 A/mNm |
Slope of n-M curve | Δn/ΔM | 2883 min⁻¹/mNm |
Rotor inductance | L | 218 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 0.11 gcm² |
Angular acceleration | αmax. | 404 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 23.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 12800 min⁻¹ |
No-load current | I0 | 0.004 A |
Stall torque | MH | 4.45 mNm |
Friction torque | MR | 0.038 mNm |
Speed constant | kn | 1078 min⁻¹/V |
Back-EMF constant | kE | 0.928 mV/min⁻¹ |
Torque constant | kM | 8.86 mNm/A |
Current constant | kI | 0.113 A/mNm |
Slope of n-M curve | Δn/ΔM | 2883 min⁻¹/mNm |
Rotor inductance | L | 218 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 0.11 gcm² |
Angular acceleration | αmax. | 404 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 16 / 51 K/W |
Thermal time constant | τw1/τw2 | 6.1 / 251 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 85 °C | |
Housing material | steel, nickel plated | |
Mass | 10.8 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |