Press Suppliers
Press Suppliers
NEW

Encoders Series IEP3-4096

magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution

Key Features
Lines per revolution:
16 ... 4096
Encoder channels:
3
Advantages
Highest resolutions up to 10 000 lines per revolution
Customer-specific resolutions freely programmable
High signal quality and accuracy
Supports supply voltage of 3.3 V and 5 V
Wide temperature range
Small size
Variants:
Series IEP3-16
N : Lines per revolution : 16 |nchannel : Encoder channels : 3
Series IEP3-32
N : Lines per revolution : 32 |nchannel : Encoder channels : 3
Series IEP3-64
N : Lines per revolution : 64 |nchannel : Encoder channels : 3
Series IEP3-128
N : Lines per revolution : 128 |nchannel : Encoder channels : 3
Series IEP3-256
N : Lines per revolution : 256 |nchannel : Encoder channels : 3
Series IEP3-512
N : Lines per revolution : 512 |nchannel : Encoder channels : 3
Series IEP3-1024
N : Lines per revolution : 1024 |nchannel : Encoder channels : 3
Series IEP3-2048
N : Lines per revolution : 2048 |nchannel : Encoder channels : 3
Series IEP3-4096
N : Lines per revolution : 4096 |nchannel : Encoder channels : 3

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 16
Frequency range, up tof 5 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 32
Frequency range, up tof 10 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 64
Frequency range, up tof 17 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 128
Frequency range, up tof 35 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 256
Frequency range, up tof 70 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 512
Frequency range, up tof 140 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 1024
Frequency range, up tof 275 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9025 °e
Phase shift, channel A to BΦ 9025 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.08 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 2048
Frequency range, up tof 550 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.04 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 4096
Frequency range, up tof 1000 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 4 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of sensor magnetJ 0.01 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.3 °m
Repeatability, typ. 0.05 °m
Hysteresis 0.04 °m
Edge spacing, min. 125 ns
Mass, typ. 2.3 g
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
Incremental encoder Series IEP3-4096 by FAULHABER
DC-Motors
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
Accessories
Adapter and cables
6501.00385 Series  by FAULHABER
Series 6501.00385
Encoder Adapter SC » IEP3
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Stepper Motors
AM0820 Series  by FAULHABER
Series AM0820
Two phase, 20 steps per revolution
AM1020 Series  by FAULHABER
Series AM1020
Two phase, 20 steps per revolution
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
pdf
AN 192 - Handling Instructions for Incremental Encoders
Your Choice
Selected Variant
Series IEP3-16
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 16
Encoder channels: 3
Selected Variant
Series IEP3-32
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 32
Encoder channels: 3
Selected Variant
Series IEP3-64
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 64
Encoder channels: 3
Selected Variant
Series IEP3-128
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 128
Encoder channels: 3
Selected Variant
Series IEP3-256
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 256
Encoder channels: 3
Selected Variant
Series IEP3-512
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 512
Encoder channels: 3
Selected Variant
Series IEP3-1024
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 1024
Encoder channels: 3
Selected Variant
Series IEP3-2048
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 2048
Encoder channels: 3
Selected Variant
Series IEP3-4096
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 4096
Encoder channels: 3

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.