The FAULHABER BHx series uses 2-pole brushless technology based on an innovative and robust design to deliver high power in a compact size. These motors come in 2 distinct versions to support a wide variety of different application needs: the BHT variant is dedicated to high torque for large impulsive cycles, and the BHS model is focused on very high speed for continuous use.
The brushless motors of the BHx series are capable of driving variable load with minimum speed fluctuation to guarantee smooth behavior at constant speed. Furthermore their low inertia and short response time provide also high dynamics. Those characteristics make the motors ideal for both-high speed operation and fast accurate positioning, especially in intermittent operation when combined with integrated high resolution encoder. The BHx series exhibits low vibration level and low noise to reduce human fatigue and stress inside application environment. Their high efficiency minimizes heat generation and helps to increase comfort when used as handtools.
Are you looking for the right BHx-Micro motor for your application?
Use the Drive Calculator to determine a fitting drive based on your requirements. We would also be happy to advise you personally - simply send us an inquiry using the contact form.
There are many experiences we would happily do without. Operations under general anaesthetic and with artificial respiration are definitely one of them. Compared with previous generations, we have a crucial advantage as medical technology has been developing at breath-taking speed in...
The football players Lukas Podolski and Jerome Boateng have them. Former Olympic swimmer Franziska van Almsick has them. Pop stars such as Robbie Williams or Madonna also decorate their bodies with figures that go under the skin.
For some years now, tattoos have gained mainstream...
COMPAMED is the world's leading platform for state-of-the-art medical technology. The focus will be on innovative materials, forward-looking components and new services.
16/11/2026
-
19/11/2026
Dusseldorf
|
Germany
Hall
8b
,
Stand
G05
Recommended contents
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.