Press Suppliers
Press Suppliers

Encoders Series AESM-4096

magnetic single-turn absolute Encoder
SSI Interface with BISS-C Protocol
4096 steps per revolution

Key Features
Operating principle:
Magnetic Encoders
Lines per revolution:
4096
Advantages
Minimal wiring requirements
Absolute angle information directly after power-on
No referencing required within one motor revolution
Fully integrated encoder for brushless DC-motors of the B series
Extremely compact, motors are not extended by encoders
Variants:
Series AESM-4096
Tech. : Operating principle : Magnetic Encoders |N : Lines per revolution : 4096

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 4096
Single-turn resolution 12 Bit
Signal output SSI Interface with BISS-C Protocol
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 16 mA
Output current, max.IOUT 4 mA
Clock Frequency, max. (CLK) 2 MHz
Input low level (CLK) 0 ... 0.8 V
Input high level (CLK) 2 ... <i>U<sub>DD</sub></i> V
Setup time after power on, max.tsetup 4 ms
Timeoutttimeout 16 µs
Inertia of sensor magnetJ 0.007 gcm²
Operating temperature range -30 ... 100 °C
Absolute encoder Series AESM-4096 by FAULHABER
Absolute encoder Series AESM-4096 by FAULHABER
Brushless DC-Motors
FAULHABER B
0824 ... B Series  by FAULHABER
Series 0824 ... B
2 Pole Technology
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology

Download

pdf
Datasheet
pdf
Technical Information

Application note

pdf
AN 130 - AES Schnittstellenbeschreibung
pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series AESM-4096
magnetic single-turn absolute Encoder
SSI Interface with BISS-C Protocol
4096 steps per revolution
Key Features
Operating principle: Magnetic Encoders
Lines per revolution: 4096

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.