| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 4096 |
| Single-turn resolution | 12 Bit | |
| Signal output | SSI Interface with BISS-C Protocol | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 22 mA |
| Clock Frequency, max. (CLK) | 2 MHz | |
| Input low level (CLK and CLK) | 0 ... 0.8 V | |
| Input high level (CLK and CLK) | 2 ... 5 V | |
| Setup time after power on, max. | tsetup | 4 ms |
| Timeout, typ. | ttimeout | 20 µs |
| Inertia of sensor magnet | J | 0.08 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Hysteresis | Array | |
| Mass, typ. | 13.5 g | |
Download
Application note