| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 0.92 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.179 A |
| Stall torque | MH | 268.7 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 461 min⁻¹/V |
| Back-EMF constant | kE | 2.168 mV/min⁻¹ |
| Torque constant | kM | 20.7 mNm/A |
| Current constant | kI | 0.048 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 60 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 2.01 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.117 A |
| Stall torque | MH | 280 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 304 min⁻¹/V |
| Back-EMF constant | kE | 3.285 mV/min⁻¹ |
| Torque constant | kM | 31.4 mNm/A |
| Current constant | kI | 0.032 A/mNm |
| Slope of n-M curve | Δn/ΔM | 19.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 132 µH |
| Mechanical time constant | τm | 6.1 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 93.2 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 3.67 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.089 A |
| Stall torque | MH | 269.4 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 231 min⁻¹/V |
| Back-EMF constant | kE | 4.335 mV/min⁻¹ |
| Torque constant | kM | 41.4 mNm/A |
| Current constant | kI | 0.024 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.4 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 240 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 3.67 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.089 A |
| Stall torque | MH | 269.4 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 231 min⁻¹/V |
| Back-EMF constant | kE | 4.335 mV/min⁻¹ |
| Torque constant | kM | 41.4 mNm/A |
| Current constant | kI | 0.024 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.4 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 240 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance, phase-phase | R | 8.96 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.059 A |
| Stall torque | MH | 251 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 152 min⁻¹/V |
| Back-EMF constant | kE | 6.571 mV/min⁻¹ |
| Torque constant | kM | 62.8 mNm/A |
| Current constant | kI | 0.016 A/mNm |
| Slope of n-M curve | Δn/ΔM | 21.7 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 529 µH |
| Mechanical time constant | τm | 6.8 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 83.6 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 42 V |
| Terminal resistance, phase-phase | R | 11.7 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.05 A |
| Stall torque | MH | 262 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 130 min⁻¹/V |
| Back-EMF constant | kE | 7.666 mV/min⁻¹ |
| Torque constant | kM | 73.1 mNm/A |
| Current constant | kI | 0.014 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.8 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 719 µH |
| Mechanical time constant | τm | 6.5 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 87.2 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance, phase-phase | R | 15.1 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.044 A |
| Stall torque | MH | 265 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 114 min⁻¹/V |
| Back-EMF constant | kE | 8.762 mV/min⁻¹ |
| Torque constant | kM | 83.7 mNm/A |
| Current constant | kI | 0.012 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.6 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 940 µH |
| Mechanical time constant | τm | 6.5 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 88.3 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance, phase-phase | R | 0.92 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.179 A |
| Stall torque | MH | 268.7 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 461 min⁻¹/V |
| Back-EMF constant | kE | 2.168 mV/min⁻¹ |
| Torque constant | kM | 20.7 mNm/A |
| Current constant | kI | 0.048 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 60 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 2.01 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.117 A |
| Stall torque | MH | 280 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 304 min⁻¹/V |
| Back-EMF constant | kE | 3.285 mV/min⁻¹ |
| Torque constant | kM | 31.4 mNm/A |
| Current constant | kI | 0.032 A/mNm |
| Slope of n-M curve | Δn/ΔM | 19.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 132 µH |
| Mechanical time constant | τm | 6.1 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 93.2 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 3.67 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.089 A |
| Stall torque | MH | 269.4 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 231 min⁻¹/V |
| Back-EMF constant | kE | 4.335 mV/min⁻¹ |
| Torque constant | kM | 41.4 mNm/A |
| Current constant | kI | 0.024 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.4 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 240 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 3.67 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5600 min⁻¹ |
| No-load current | I0 | 0.089 A |
| Stall torque | MH | 269.4 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 231 min⁻¹/V |
| Back-EMF constant | kE | 4.335 mV/min⁻¹ |
| Torque constant | kM | 41.4 mNm/A |
| Current constant | kI | 0.024 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.4 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 240 µH |
| Mechanical time constant | τm | 6.4 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 90 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance, phase-phase | R | 8.96 Ω |
| Efficiency, max. | ηmax. | 77 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.059 A |
| Stall torque | MH | 251 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 152 min⁻¹/V |
| Back-EMF constant | kE | 6.571 mV/min⁻¹ |
| Torque constant | kM | 62.8 mNm/A |
| Current constant | kI | 0.016 A/mNm |
| Slope of n-M curve | Δn/ΔM | 21.7 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 529 µH |
| Mechanical time constant | τm | 6.8 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 83.6 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 42 V |
| Terminal resistance, phase-phase | R | 11.7 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.05 A |
| Stall torque | MH | 262 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 130 min⁻¹/V |
| Back-EMF constant | kE | 7.666 mV/min⁻¹ |
| Torque constant | kM | 73.1 mNm/A |
| Current constant | kI | 0.014 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.8 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 719 µH |
| Mechanical time constant | τm | 6.5 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 87.2 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance, phase-phase | R | 15.1 Ω |
| Efficiency, max. | ηmax. | 78 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.044 A |
| Stall torque | MH | 265 mNm |
| Friction torque, static | C0 | 1.3 mNm |
| Friction torque, dynamic | CV | 4.1 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant | kn | 114 min⁻¹/V |
| Back-EMF constant | kE | 8.762 mV/min⁻¹ |
| Torque constant | kM | 83.7 mNm/A |
| Current constant | kI | 0.012 A/mNm |
| Slope of n-M curve | Δn/ΔM | 20.6 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 940 µH |
| Mechanical time constant | τm | 6.5 ms |
| Rotor inertia | J | 30 gcm² |
| Angular acceleration | αmax. | 88.3 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 2.3 / 11.6 K/W |
| Thermal time constant | τw1/τw2 | 13 / 880 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 179 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 17000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |












Download
Application note