| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 0.92 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5100 min⁻¹ |
| No-load current | I0 | 0.22 A |
| Stall torque | MH | 670 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 278 min⁻¹/V |
| Back-EMF constant | kE | 3.595 mV/min⁻¹ |
| Torque constant | kM | 34.3 mNm/A |
| Current constant | kI | 0.029 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.45 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 67.6 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 106 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 1.47 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.183 A |
| Stall torque | MH | 705 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 220 min⁻¹/V |
| Back-EMF constant | kE | 4.534 mV/min⁻¹ |
| Torque constant | kM | 43.3 mNm/A |
| Current constant | kI | 0.023 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 110 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 112 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 1.47 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.183 A |
| Stall torque | MH | 705 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 220 min⁻¹/V |
| Back-EMF constant | kE | 4.534 mV/min⁻¹ |
| Torque constant | kM | 43.3 mNm/A |
| Current constant | kI | 0.023 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 110 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 112 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 30 V |
| Terminal resistance, phase-phase | R | 2.08 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5700 min⁻¹ |
| No-load current | I0 | 0.162 A |
| Stall torque | MH | 742 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 185 min⁻¹/V |
| Back-EMF constant | kE | 5.392 mV/min⁻¹ |
| Torque constant | kM | 51.5 mNm/A |
| Current constant | kI | 0.019 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.48 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 152 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 118 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance, phase-phase | R | 3.23 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.124 A |
| Stall torque | MH | 716 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 148 min⁻¹/V |
| Back-EMF constant | kE | 6.741 mV/min⁻¹ |
| Torque constant | kM | 64.4 mNm/A |
| Current constant | kI | 0.015 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.44 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 238 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 114 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 42 V |
| Terminal resistance, phase-phase | R | 4.83 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5300 min⁻¹ |
| No-load current | I0 | 0.101 A |
| Stall torque | MH | 670 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 124 min⁻¹/V |
| Back-EMF constant | kE | 8.088 mV/min⁻¹ |
| Torque constant | kM | 77.2 mNm/A |
| Current constant | kI | 0.013 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.73 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 342 µH |
| Mechanical time constant | τm | 5.1 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 106 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance, phase-phase | R | 6.06 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.093 A |
| Stall torque | MH | 678 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 111 min⁻¹/V |
| Back-EMF constant | kE | 8.987 mV/min⁻¹ |
| Torque constant | kM | 85.8 mNm/A |
| Current constant | kI | 0.012 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.85 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 423 µH |
| Mechanical time constant | τm | 5.2 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 108 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance, phase-phase | R | 0.92 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5100 min⁻¹ |
| No-load current | I0 | 0.22 A |
| Stall torque | MH | 670 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 278 min⁻¹/V |
| Back-EMF constant | kE | 3.595 mV/min⁻¹ |
| Torque constant | kM | 34.3 mNm/A |
| Current constant | kI | 0.029 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.45 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 67.6 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 106 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 1.47 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.183 A |
| Stall torque | MH | 705 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 220 min⁻¹/V |
| Back-EMF constant | kE | 4.534 mV/min⁻¹ |
| Torque constant | kM | 43.3 mNm/A |
| Current constant | kI | 0.023 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 110 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 112 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance, phase-phase | R | 1.47 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.183 A |
| Stall torque | MH | 705 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 220 min⁻¹/V |
| Back-EMF constant | kE | 4.534 mV/min⁻¹ |
| Torque constant | kM | 43.3 mNm/A |
| Current constant | kI | 0.023 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.5 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 110 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 112 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 30 V |
| Terminal resistance, phase-phase | R | 2.08 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5700 min⁻¹ |
| No-load current | I0 | 0.162 A |
| Stall torque | MH | 742 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 185 min⁻¹/V |
| Back-EMF constant | kE | 5.392 mV/min⁻¹ |
| Torque constant | kM | 51.5 mNm/A |
| Current constant | kI | 0.019 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.48 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 152 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 118 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance, phase-phase | R | 3.23 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.124 A |
| Stall torque | MH | 716 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 148 min⁻¹/V |
| Back-EMF constant | kE | 6.741 mV/min⁻¹ |
| Torque constant | kM | 64.4 mNm/A |
| Current constant | kI | 0.015 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.44 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 238 µH |
| Mechanical time constant | τm | 4.9 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 114 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 42 V |
| Terminal resistance, phase-phase | R | 4.83 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5300 min⁻¹ |
| No-load current | I0 | 0.101 A |
| Stall torque | MH | 670 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 124 min⁻¹/V |
| Back-EMF constant | kE | 8.088 mV/min⁻¹ |
| Torque constant | kM | 77.2 mNm/A |
| Current constant | kI | 0.013 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.73 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 342 µH |
| Mechanical time constant | τm | 5.1 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 106 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance, phase-phase | R | 6.06 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 5500 min⁻¹ |
| No-load current | I0 | 0.093 A |
| Stall torque | MH | 678 mNm |
| Friction torque, static | C0 | 1.6 mNm |
| Friction torque, dynamic | CV | 1.1 ·10⁻³ mNm/min⁻¹ |
| Speed constant | kn | 111 min⁻¹/V |
| Back-EMF constant | kE | 8.987 mV/min⁻¹ |
| Torque constant | kM | 85.8 mNm/A |
| Current constant | kI | 0.012 A/mNm |
| Slope of n-M curve | Δn/ΔM | 7.85 min⁻¹/mNm |
| Terminal inductance, phase-phase | L | 423 µH |
| Mechanical time constant | τm | 5.2 ms |
| Rotor inertia | J | 63 gcm² |
| Angular acceleration | αmax. | 108 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 1.7 / 8.8 K/W |
| Thermal time constant | τw1/τw2 | 16 / 1080 s |
| Operating temperature range | -40 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | stainless steel | |
| Mass | 290 g | |
| Direction of rotation | electronically reversible | |
| Speed up to | nmax. | 12000 min⁻¹ |
| Number of pole pairs | 2 | |
| Hall sensors | digital | |
| Magnet material | NdFeB | |












Download
Application note