Press Suppliers
Press Suppliers

Encoders Series AEMT-12/16 L

magnetic multi-turn absolute Encoder
SSI Interface with BISS-C Protocol
4096 steps per revolution, Line Driver

Key Features
Operating principle:
Magnetic Encoders
Lines per revolution:
4096
Advantages
Minimal wiring requirements
Absolute angle information directly after power-on
No referencing necessary
Small size
Line Driver
Customer-specific resolutions possible
Variants:
Series AEMT-12/16 L
Tech. : Operating principle : Magnetic Encoders |N : Lines per revolution : 4096

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 4096
Single-turn resolution 12 Bit
Multi-turn resolution 16 Bit
Signal output SSI Interface with BISS-C Protocol
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Battery voltage 3 ... 5.5 V
Clock Frequency, max. (CLK) 2 MHz
Input low level (CLK and CLK) 0 ... 0.8 V
Input high level (CLK and CLK) 2 ... 5 V
Setup time after power on, max.tsetup 20 ms
Timeout, typ.ttimeout 20 µs
Inertia of sensor magnetJ 0.08 gcm²
Operating temperature range -40 ... 100 °C
Hysteresis 0.17 °m
Mass, typ. 13.5 g
Absolute encoder Series AEMT-12/16 L by FAULHABER
Absolute encoder Series AEMT-12/16 L by FAULHABER
Absolute encoder Series AEMT-12/16 L by FAULHABER
Absolute encoder Series AEMT-12/16 L by FAULHABER
Brushless DC-Motors
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology
FAULHABER B
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
Accessories
Adapter and cables
6501.00368 Series  by FAULHABER
Series 6501.00368
Battery adapter for multi-turn encoder AEMT-12/16 L
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual

Application note

pdf
AN 133 - Installation of the Multiturnencoder AEMT-12/16 L combined with MC V3.0 controller family
pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series AEMT-12/16 L
magnetic multi-turn absolute Encoder
SSI Interface with BISS-C Protocol
4096 steps per revolution, Line Driver
Key Features
Operating principle: Magnetic Encoders
Lines per revolution: 4096

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.