Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 1000 |
Frequency range, up to | f | 250 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 2000 |
Frequency range, up to | f | 500 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 4000 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 1024 |
Frequency range, up to | f | 250 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 2048 |
Frequency range, up to | f | 500 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 4096 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 1700 |
Frequency range, up to | f | 250 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.2 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 3400 |
Frequency range, up to | f | 500 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.2 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 6800 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.2 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 2500 |
Frequency range, up to | f | 250 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 5000 |
Frequency range, up to | f | 500 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 10000 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 27 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9015 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of code disc | J | 0.14 gcm² |
Operating temperature range | -20 ... 85 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.05 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 13.5 g |
Download
Application note