Press Suppliers
Press Suppliers

DC-Micromotors Series 3890 ... CR

Graphite Commutation

Key Features
Nominal voltage:
18 ... 48 V
Rated torque up to:
224 mNm
No-load speed up to:
5500 min⁻¹
Stall torque up to:
2911 mNm
Diameter:
38 mm
Length:
90 mm
Advantages
Best dynamic performance due to a low rotor inertia
Shockproof all-steel housing with corrosion-resistant coating
Powerful rare-earth magnet
Extremely wide operating temperature range -30 °C to 125 °C (optionally -55 °C, winding up to 155 °C)
Durable graphite commutation
No cogging
Highest power density
Variants:
Series 3890H018CR
UN : Nominal voltage : 18 V |MN : Rated torque up to : 139 mNm |n0 : No-load speed up to : 5400 min⁻¹ |MH : Stall torque up to : 2642 mNm |Ø : Diameter : 38 mm |L : Length : 90 mm
Series 3890H024CR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 182 mNm |n0 : No-load speed up to : 5400 min⁻¹ |MH : Stall torque up to : 2760 mNm |Ø : Diameter : 38 mm |L : Length : 90 mm
Series 3890H036CR
UN : Nominal voltage : 36 V |MN : Rated torque up to : 222 mNm |n0 : No-load speed up to : 5400 min⁻¹ |MH : Stall torque up to : 2887 mNm |Ø : Diameter : 38 mm |L : Length : 90 mm
Series 3890H048CR
UN : Nominal voltage : 48 V |MN : Rated torque up to : 224 mNm |n0 : No-load speed up to : 5500 min⁻¹ |MH : Stall torque up to : 2911 mNm |Ø : Diameter : 38 mm |L : Length : 90 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 0.21 Ω
Efficiency, max.ηmax. 86 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.323 A
Stall torqueMH 2642 mNm
Friction torqueMR 10 mNm
Speed constantkn 300 min⁻¹/V
Back-EMF constantkE 3.332 mV/min⁻¹
Torque constantkM 31.82 mNm/A
Current constantkI 0.031 A/mNm
Slope of n-M curveΔn/ΔM 2 min⁻¹/mNm
Rotor inductanceL 60 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 161 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 0.21 Ω
Efficiency, max.ηmax. 86 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.323 A
Stall torqueMH 2642 mNm
Friction torqueMR 10 mNm
Speed constantkn 300 min⁻¹/V
Back-EMF constantkE 3.332 mV/min⁻¹
Torque constantkM 31.82 mNm/A
Current constantkI 0.031 A/mNm
Slope of n-M curveΔn/ΔM 2 min⁻¹/mNm
Rotor inductanceL 60 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 161 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 0.21 Ω
Efficiency, max.ηmax. 86 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.323 A
Stall torqueMH 2642 mNm
Friction torqueMR 10 mNm
Speed constantkn 300 min⁻¹/V
Back-EMF constantkE 3.332 mV/min⁻¹
Torque constantkM 31.82 mNm/A
Current constantkI 0.031 A/mNm
Slope of n-M curveΔn/ΔM 2 min⁻¹/mNm
Rotor inductanceL 60 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 161 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 0.36 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.242 A
Stall torqueMH 2760 mNm
Friction torqueMR 10 mNm
Speed constantkn 225 min⁻¹/V
Back-EMF constantkE 4.443 mV/min⁻¹
Torque constantkM 42.43 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 1.9 min⁻¹/mNm
Rotor inductanceL 110 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 168 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 0.36 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.242 A
Stall torqueMH 2760 mNm
Friction torqueMR 10 mNm
Speed constantkn 225 min⁻¹/V
Back-EMF constantkE 4.443 mV/min⁻¹
Torque constantkM 42.43 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 1.9 min⁻¹/mNm
Rotor inductanceL 110 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 168 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 0.36 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.242 A
Stall torqueMH 2760 mNm
Friction torqueMR 10 mNm
Speed constantkn 225 min⁻¹/V
Back-EMF constantkE 4.443 mV/min⁻¹
Torque constantkM 42.43 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 1.9 min⁻¹/mNm
Rotor inductanceL 110 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 164 gcm²
Angular accelerationαmax. 168 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 0.78 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.161 A
Stall torqueMH 2887 mNm
Friction torqueMR 10 mNm
Speed constantkn 150 min⁻¹/V
Back-EMF constantkE 6.665 mV/min⁻¹
Torque constantkM 63.65 mNm/A
Current constantkI 0.016 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 240 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 169 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 0.78 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.161 A
Stall torqueMH 2887 mNm
Friction torqueMR 10 mNm
Speed constantkn 150 min⁻¹/V
Back-EMF constantkE 6.665 mV/min⁻¹
Torque constantkM 63.65 mNm/A
Current constantkI 0.016 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 240 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 169 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 0.78 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.161 A
Stall torqueMH 2887 mNm
Friction torqueMR 10 mNm
Speed constantkn 150 min⁻¹/V
Back-EMF constantkE 6.665 mV/min⁻¹
Torque constantkM 63.65 mNm/A
Current constantkI 0.016 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 240 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 169 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 1.38 Ω
Efficiency, max.ηmax. 88 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.121 A
Stall torqueMH 2911 mNm
Friction torqueMR 10 mNm
Speed constantkn 112 min⁻¹/V
Back-EMF constantkE 8.887 mV/min⁻¹
Torque constantkM 84.86 mNm/A
Current constantkI 0.012 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 430 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 170 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 1.38 Ω
Efficiency, max.ηmax. 88 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.121 A
Stall torqueMH 2911 mNm
Friction torqueMR 10 mNm
Speed constantkn 112 min⁻¹/V
Back-EMF constantkE 8.887 mV/min⁻¹
Torque constantkM 84.86 mNm/A
Current constantkI 0.012 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 430 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 170 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 1.38 Ω
Efficiency, max.ηmax. 88 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.121 A
Stall torqueMH 2911 mNm
Friction torqueMR 10 mNm
Speed constantkn 112 min⁻¹/V
Back-EMF constantkE 8.887 mV/min⁻¹
Torque constantkM 84.86 mNm/A
Current constantkI 0.012 A/mNm
Slope of n-M curveΔn/ΔM 1.8 min⁻¹/mNm
Rotor inductanceL 430 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 171 gcm²
Angular accelerationαmax. 170 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.9 / 4.2 K/W
Thermal time constantτw1/τw2 58 / 910 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 550 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (3890H018CR)
Recommended operation areas at nominal voltage 18 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3890H018CR)
Operating Area
Operating Area (3890H024CR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3890H024CR)
Operating Area
Operating Area (3890H036CR)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3890H036CR)
Operating Area
Operating Area (3890H048CR)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3890H048CR)
Planetary Gearheads
FAULHABER GPT
42GPT Series  by FAULHABER
Series 42GPT
High Torque
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Brakes
MBZ Series  by FAULHABER
Series MBZ
Electromagnetically Released System
Encoders
Incremental encoder
IE3-1024 Series  by FAULHABER
Series IE3-1024
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution
IE3-1024 L Series  by FAULHABER
Series IE3-1024 L
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution, Line Driver
IER3-10000 Series  by FAULHABER
Series IER3-10000
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution
IER3-10000 L Series  by FAULHABER
Series IER3-10000 L
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution, Line Driver
IERS3-500 Series  by FAULHABER
Series IERS3-500
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution
IERS3-500 L Series  by FAULHABER
Series IERS3-500 L
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution, Line Driver
Drive Electronics
Motion Controllers
MC 5010 S Series  by FAULHABER
Series MC 5010 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 2804 S Series  by FAULHABER
Series SC 2804 S
2-Quadrant PWM configurable via PC
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
FAULHABER CR Series 3890 ... CR by FAULHABER
Your Choice
Selected Variant
Series 3890H018CR
Graphite Commutation
Key Features
Nominal voltage: 18 V
Rated torque up to: 139 mNm
No-load speed up to: 5400 min⁻¹
Stall torque up to: 2642 mNm
Diameter: 38 mm
Length: 90 mm
Selected Variant
Series 3890H024CR
Graphite Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 182 mNm
No-load speed up to: 5400 min⁻¹
Stall torque up to: 2760 mNm
Diameter: 38 mm
Length: 90 mm
Selected Variant
Series 3890H036CR
Graphite Commutation
Key Features
Nominal voltage: 36 V
Rated torque up to: 222 mNm
No-load speed up to: 5400 min⁻¹
Stall torque up to: 2887 mNm
Diameter: 38 mm
Length: 90 mm
Selected Variant
Series 3890H048CR
Graphite Commutation
Key Features
Nominal voltage: 48 V
Rated torque up to: 224 mNm
No-load speed up to: 5500 min⁻¹
Stall torque up to: 2911 mNm
Diameter: 38 mm
Length: 90 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.