Press Suppliers
Press Suppliers

Planetary Gearheads Series 44/1

Key Features
Number of gear stages:
1 ... 5
Torque up to:
16 Nm
Intermittent torque up to:
20 Nm
Reduction ratio:
4.8 ... 2548
Diameter:
44 mm
Length:
62.2 ... 124 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 44/1 4,8:1
n : Number of gear stages : 1 |MD : Torque up to : 16 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 4.8 |Ø : Diameter : 44 mm |L : Length : 62.2 mm
Series 44/1 23:1
n : Number of gear stages : 2 |MD : Torque up to : 16 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 23 |Ø : Diameter : 44 mm |L : Length : 77.8 mm
Series 44/1 111:1
n : Number of gear stages : 3 |MD : Torque up to : 16 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 111 |Ø : Diameter : 44 mm |L : Length : 93.2 mm
Series 44/1 531:1
n : Number of gear stages : 4 |MD : Torque up to : 16 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 531 |Ø : Diameter : 44 mm |L : Length : 108.6 mm
Series 44/1 2548:1
n : Number of gear stages : 5 |MD : Torque up to : 16 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 2548 |Ø : Diameter : 44 mm |L : Length : 124 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.8
Continuous torque, max. 16 Nm
Intermittent torque, max. 20 Nm
Continuous input speed, max. 3500 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 1 °
Length without motor L2 62.2 mm
Mass without motor, ca. 480 g
Operating temperature range -30 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 23
Continuous torque, max. 16 Nm
Intermittent torque, max. 20 Nm
Continuous input speed, max. 3500 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 77.8 mm
Mass without motor, ca. 600 g
Operating temperature range -30 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 111
Continuous torque, max. 16 Nm
Intermittent torque, max. 20 Nm
Continuous input speed, max. 3500 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 93.2 mm
Mass without motor, ca. 720 g
Operating temperature range -30 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 531
Continuous torque, max. 16 Nm
Intermittent torque, max. 20 Nm
Continuous input speed, max. 3500 min⁻¹
Efficiency, max. 65 %
Backlash, at no-load, typical 1 °
Length without motor L2 108.6 mm
Mass without motor, ca. 840 g
Operating temperature range -30 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 2548
Continuous torque, max. 16 Nm
Intermittent torque, max. 20 Nm
Continuous input speed, max. 3500 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 124 mm
Mass without motor, ca. 960 g
Operating temperature range -30 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal
DC-Motors
FAULHABER CR
3863 ... CR Series  by FAULHABER
Series 3863 ... CR
Graphite Commutation
3890 ... CR Series  by FAULHABER
Series 3890 ... CR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 44/1 4,8:1
Key Features
Number of gear stages: 1
Torque up to: 16 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 4.8
Diameter: 44 mm
Length: 62.2 mm
Selected Variant
Series 44/1 23:1
Key Features
Number of gear stages: 2
Torque up to: 16 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 23
Diameter: 44 mm
Length: 77.8 mm
Selected Variant
Series 44/1 111:1
Key Features
Number of gear stages: 3
Torque up to: 16 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 111
Diameter: 44 mm
Length: 93.2 mm
Selected Variant
Series 44/1 531:1
Key Features
Number of gear stages: 4
Torque up to: 16 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 531
Diameter: 44 mm
Length: 108.6 mm
Selected Variant
Series 44/1 2548:1
Key Features
Number of gear stages: 5
Torque up to: 16 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 2548
Diameter: 44 mm
Length: 124 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.