| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 250 |
| Frequency range, up to | f | 55 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 17 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 600 ns | |
| Mass, typ. | 8 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 500 |
| Frequency range, up to | f | 110 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 17 mA |
| Output current, max. | IOUT | 4 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 600 ns | |
| Mass, typ. | 8 g | |


Download
Application note