| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 0.407 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 5880 min⁻¹ |
| No-load current | I0 | 0.265 A |
| Stall torque | MH | 536 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 499 min⁻¹/V |
| Back-EMF constant | kE | 2 mV/min⁻¹ |
| Torque constant | kM | 19.1 mNm/A |
| Current constant | kI | 0.052 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 68.6 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 0.837 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 6240 min⁻¹ |
| No-load current | I0 | 0.185 A |
| Stall torque | MH | 570 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 347 min⁻¹/V |
| Back-EMF constant | kE | 2.84 mV/min⁻¹ |
| Torque constant | kM | 27.5 mNm/A |
| Current constant | kI | 0.037 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 142 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 41 gcm² |
| Angular acceleration | αmax. | 140 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 1.63 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 6010 min⁻¹ |
| No-load current | I0 | 0.133 A |
| Stall torque | MH | 548 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 250 min⁻¹/V |
| Back-EMF constant | kE | 3.95 mV/min⁻¹ |
| Torque constant | kM | 38.3 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 274 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 41 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance | R | 4.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5680 min⁻¹ |
| No-load current | I0 | 0.083 A |
| Stall torque | MH | 517 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 157 min⁻¹/V |
| Back-EMF constant | kE | 6.4 mV/min⁻¹ |
| Torque constant | kM | 61.1 mNm/A |
| Current constant | kI | 0.016 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 697 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance | R | 6.56 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 6070 min⁻¹ |
| No-load current | I0 | 0.0663 A |
| Stall torque | MH | 549 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 125 min⁻¹/V |
| Back-EMF constant | kE | 7.98 mV/min⁻¹ |
| Torque constant | kM | 76.6 mNm/A |
| Current constant | kI | 0.013 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.7 min⁻¹/mNm |
| Rotor inductance | L | 1100 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 0.407 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 5880 min⁻¹ |
| No-load current | I0 | 0.265 A |
| Stall torque | MH | 536 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 499 min⁻¹/V |
| Back-EMF constant | kE | 2 mV/min⁻¹ |
| Torque constant | kM | 19.1 mNm/A |
| Current constant | kI | 0.052 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 68.6 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 0.837 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 6240 min⁻¹ |
| No-load current | I0 | 0.185 A |
| Stall torque | MH | 570 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 347 min⁻¹/V |
| Back-EMF constant | kE | 2.84 mV/min⁻¹ |
| Torque constant | kM | 27.5 mNm/A |
| Current constant | kI | 0.037 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 142 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 41 gcm² |
| Angular acceleration | αmax. | 140 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 1.63 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 6010 min⁻¹ |
| No-load current | I0 | 0.133 A |
| Stall torque | MH | 548 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 250 min⁻¹/V |
| Back-EMF constant | kE | 3.95 mV/min⁻¹ |
| Torque constant | kM | 38.3 mNm/A |
| Current constant | kI | 0.027 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 274 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 41 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 36 V |
| Terminal resistance | R | 4.15 Ω |
| Efficiency, max. | ηmax. | 80 % |
| No-load speed | n0 | 5680 min⁻¹ |
| No-load current | I0 | 0.083 A |
| Stall torque | MH | 517 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 157 min⁻¹/V |
| Back-EMF constant | kE | 6.4 mV/min⁻¹ |
| Torque constant | kM | 61.1 mNm/A |
| Current constant | kI | 0.016 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.6 min⁻¹/mNm |
| Rotor inductance | L | 697 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 120 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 48 V |
| Terminal resistance | R | 6.56 Ω |
| Efficiency, max. | ηmax. | 81 % |
| No-load speed | n0 | 6070 min⁻¹ |
| No-load current | I0 | 0.0663 A |
| Stall torque | MH | 549 mNm |
| Friction torque | MR | 4.9 mNm |
| Speed constant | kn | 125 min⁻¹/V |
| Back-EMF constant | kE | 7.98 mV/min⁻¹ |
| Torque constant | kM | 76.6 mNm/A |
| Current constant | kI | 0.013 A/mNm |
| Slope of n-M curve | Δn/ΔM | 10.7 min⁻¹/mNm |
| Rotor inductance | L | 1100 µH |
| Mechanical time constant | τm | 4.7 ms |
| Rotor inertia | J | 42 gcm² |
| Angular acceleration | αmax. | 130 ·10³rad/s² |
| Thermal resistance | Rth1/Rth2 | 3.4 / 10.3 K/W |
| Thermal time constant | τw1/τw2 | 36 / 1016.2 s |
| Operating temperature range | -30 ... 125 °C | |
| Winding temperature, max. | 155 °C | |
| Housing material | steel, nickel plated | |
| Mass | 242 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 7000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |











