| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1000 |
| Frequency range, up to | f | 250 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 10000 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.1 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1024 |
| Frequency range, up to | f | 250 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1700 |
| Frequency range, up to | f | 250 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.2 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 2000 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 2048 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 2500 |
| Frequency range, up to | f | 250 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.1 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 3400 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.2 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 4000 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 4096 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 5000 |
| Frequency range, up to | f | 500 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.1 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 6800 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 27 mA |
| Index Pulse width | P0 | 9015 °e |
| Phase shift, channel A to B | Φ | 9020 °e |
| Inertia of code disc | J | 0.14 gcm² |
| Operating temperature range | -20 ... 85 °C | |
| Accuracy, typ. | 0.2 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.05 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 13.5 g | |

Download
Application note