Press Suppliers
Press Suppliers

Brushless DC-Servomotors Series 2264 ... BP4

4 Pole Technology

Key Features
Nominal voltage:
12 ... 48 V
Rated torque up to:
59 mNm
No-load speed up to:
21100 min⁻¹
Stall torque up to:
1311 mNm
Diameter:
22 mm
Length:
64 mm
Advantages
High-power motors with maximum torque
Continuous output from 133 W to 150 W
Outstanding ratio of torque to weight and size
Very high efficiency of up to 91 %
Fully integrated analogue Hall sensors and matching encoders, gearheads and controllers are available
For dynamic start/stop operation
Variants:
Series 2264W012BP4
UN : Nominal voltage : 12 V |MN : Rated torque up to : 59 mNm |n0 : No-load speed up to : 21000 min⁻¹ |MH : Stall torque up to : 1311 mNm |Ø : Diameter : 22 mm |L : Length : 64 mm
Series 2264W024BP4
UN : Nominal voltage : 24 V |MN : Rated torque up to : 59 mNm |n0 : No-load speed up to : 21100 min⁻¹ |MH : Stall torque up to : 1311 mNm |Ø : Diameter : 22 mm |L : Length : 64 mm
Series 2264W048BP4
UN : Nominal voltage : 48 V |MN : Rated torque up to : 57.9 mNm |n0 : No-load speed up to : 21100 min⁻¹ |MH : Stall torque up to : 1280 mNm |Ø : Diameter : 22 mm |L : Length : 64 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistance, phase-phaseR 0.05 Ω
Efficiency, max.ηmax. 91 %
No-load speedn0 21000 min⁻¹
No-load currentI0 0.521 A
Stall torqueMH 1311 mNm
Friction torque, staticC0 0.41 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 1618 min⁻¹/V
Back-EMF constantkE 0.618 mV/min⁻¹
Torque constantkM 5.9 mNm/A
Current constantkI 0.169 A/mNm
Slope of n-M curveΔn/ΔM 14.8 min⁻¹/mNm
Terminal inductance, phase-phaseL 6 µH
Mechanical time constantτm 1.4 ms
Rotor inertiaJ 9.2 gcm²
Angular accelerationαmax. 1424 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistance, phase-phaseR 0.05 Ω
Efficiency, max.ηmax. 91 %
No-load speedn0 21000 min⁻¹
No-load currentI0 0.521 A
Stall torqueMH 1311 mNm
Friction torque, staticC0 0.41 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 1618 min⁻¹/V
Back-EMF constantkE 0.618 mV/min⁻¹
Torque constantkM 5.9 mNm/A
Current constantkI 0.169 A/mNm
Slope of n-M curveΔn/ΔM 14.8 min⁻¹/mNm
Terminal inductance, phase-phaseL 6 µH
Mechanical time constantτm 1.4 ms
Rotor inertiaJ 9.2 gcm²
Angular accelerationαmax. 1424 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.22 Ω
Efficiency, max.ηmax. 91 %
No-load speedn0 21100 min⁻¹
No-load currentI0 0.261 A
Stall torqueMH 1311 mNm
Friction torque, staticC0 0.41 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 809 min⁻¹/V
Back-EMF constantkE 1.236 mV/min⁻¹
Torque constantkM 11.8 mNm/A
Current constantkI 0.085 A/mNm
Slope of n-M curveΔn/ΔM 14.8 min⁻¹/mNm
Terminal inductance, phase-phaseL 24 µH
Mechanical time constantτm 1.4 ms
Rotor inertiaJ 9.2 gcm²
Angular accelerationαmax. 1424 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.22 Ω
Efficiency, max.ηmax. 91 %
No-load speedn0 21100 min⁻¹
No-load currentI0 0.261 A
Stall torqueMH 1311 mNm
Friction torque, staticC0 0.41 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 809 min⁻¹/V
Back-EMF constantkE 1.236 mV/min⁻¹
Torque constantkM 11.8 mNm/A
Current constantkI 0.085 A/mNm
Slope of n-M curveΔn/ΔM 14.8 min⁻¹/mNm
Terminal inductance, phase-phaseL 24 µH
Mechanical time constantτm 1.4 ms
Rotor inertiaJ 9.2 gcm²
Angular accelerationαmax. 1424 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 0.881 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 21100 min⁻¹
No-load currentI0 0.13 A
Stall torqueMH 1280 mNm
Friction torque, staticC0 0.407 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 404 min⁻¹/V
Back-EMF constantkE 2.48 mV/min⁻¹
Torque constantkM 23.6 mNm/A
Current constantkI 0.0423 A/mNm
Slope of n-M curveΔn/ΔM 15.1 min⁻¹/mNm
Terminal inductance, phase-phaseL 91.3 µH
Mechanical time constantτm 1.45 ms
Rotor inertiaJ 9.21 gcm²
Angular accelerationαmax. 1400 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 0.881 Ω
Efficiency, max.ηmax. 90 %
No-load speedn0 21100 min⁻¹
No-load currentI0 0.13 A
Stall torqueMH 1280 mNm
Friction torque, staticC0 0.407 mNm
Friction torque, dynamicCV 1.15 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 404 min⁻¹/V
Back-EMF constantkE 2.48 mV/min⁻¹
Torque constantkM 23.6 mNm/A
Current constantkI 0.0423 A/mNm
Slope of n-M curveΔn/ΔM 15.1 min⁻¹/mNm
Terminal inductance, phase-phaseL 91.3 µH
Mechanical time constantτm 1.45 ms
Rotor inertiaJ 9.21 gcm²
Angular accelerationαmax. 1400 ·10³rad/s²
Thermal resistanceRth1/Rth2 1.2 / 12 K/W
Thermal time constantτw1/τw2 7 / 693 s
Operating temperature range -40 ... 125 °C
Winding temperature, max. 150 °C
Housing material stainless steel
Mass 140 g
Direction of rotation electronically reversible
Speed up tonmax. 34500 min⁻¹
Number of pole pairs 2
Hall sensors digital
Magnet material NdFeB
Operating Area
Operating Area (2264W012BP4)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2264W012BP4)
Operating Area
Operating Area (2264W024BP4)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2264W024BP4)
Operating Area
Operating Area (2264W048BP4)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2264W048BP4)
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
32GPT Series  by FAULHABER
Series 32GPT
High Torque
Linear Actuators
FAULHABER L
22L ... ML Series  by FAULHABER
Series 22L ... ML
Gearhead with integrated Lead Screw, metric thread
22L ... PB Series  by FAULHABER
Series 22L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
22L ... SB Series  by FAULHABER
Series 22L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Precision Gearheads
Encoders
Absolute encoder
AEMT-12/16 L Series  by FAULHABER
Series AEMT-12/16 L
magnetic multi-turn absolute Encoder, SSI Interface with BISS-C Protocol, 4096 steps per revolution, Line Driver
AES-4096 L Series  by FAULHABER
Series AES-4096 L
magnetic single-turn absolute Encoder, SSI Interface with BISS-C Protocol, 4096 steps per revolution, Line Driver
Incremental encoder
IE3-1024 Series  by FAULHABER
Series IE3-1024
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution
IE3-1024 L Series  by FAULHABER
Series IE3-1024 L
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution, Line Driver
IER3-10000 Series  by FAULHABER
Series IER3-10000
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution
IER3-10000 L Series  by FAULHABER
Series IER3-10000 L
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution, Line Driver
IERS3-500 Series  by FAULHABER
Series IERS3-500
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution
IERS3-500 L Series  by FAULHABER
Series IERS3-500 L
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution, Line Driver
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Drive Electronics
Motion Controllers
MC 5010 S Series  by FAULHABER
Series MC 5010 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 163 - Digital Hall Sensors
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 190 - Selection of a third-party motor driver
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
Your Choice
Selected Variant
Series 2264W012BP4
4 Pole Technology
Key Features
Nominal voltage: 12 V
Rated torque up to: 59 mNm
No-load speed up to: 21000 min⁻¹
Stall torque up to: 1311 mNm
Diameter: 22 mm
Length: 64 mm
Selected Variant
Series 2264W024BP4
4 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 59 mNm
No-load speed up to: 21100 min⁻¹
Stall torque up to: 1311 mNm
Diameter: 22 mm
Length: 64 mm
Selected Variant
Series 2264W048BP4
4 Pole Technology
Key Features
Nominal voltage: 48 V
Rated torque up to: 57.9 mNm
No-load speed up to: 21100 min⁻¹
Stall torque up to: 1280 mNm
Diameter: 22 mm
Length: 64 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.