Press Suppliers
Press Suppliers

DC-Micromotors Series 2342 ... CR

Graphite Commutation

Key Features
Nominal voltage:
6 ... 48 V
Rated torque up to:
20.5 mNm
No-load speed up to:
8310 min⁻¹
Stall torque up to:
95.6 mNm
Diameter:
23 mm
Length:
42 mm
Advantages
Best dynamic performance due to a low rotor inertia
Shockproof all-steel housing with corrosion-resistant coating
Powerful rare-earth magnet
Extremely wide operating temperature range -30 °C to 125 °C (optionally -55 °C, winding up to 155 °C)
Durable graphite commutation
No cogging
Highest power density
Variants:
Series 2342S006CR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 16.6 mNm |n0 : No-load speed up to : 8310 min⁻¹ |MH : Stall torque up to : 95.6 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm
Series 2342S012CR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 19.8 mNm |n0 : No-load speed up to : 7530 min⁻¹ |MH : Stall torque up to : 86.1 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm
Series 2342S018CR
UN : Nominal voltage : 18 V |MN : Rated torque up to : 19.6 mNm |n0 : No-load speed up to : 7990 min⁻¹ |MH : Stall torque up to : 87.7 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm
Series 2342S024CR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 20.5 mNm |n0 : No-load speed up to : 7870 min⁻¹ |MH : Stall torque up to : 93.2 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm
Series 2342S036CR
UN : Nominal voltage : 36 V |MN : Rated torque up to : 20.2 mNm |n0 : No-load speed up to : 8110 min⁻¹ |MH : Stall torque up to : 92.9 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm
Series 2342S048CR
UN : Nominal voltage : 48 V |MN : Rated torque up to : 20.5 mNm |n0 : No-load speed up to : 7690 min⁻¹ |MH : Stall torque up to : 89 mNm |Ø : Diameter : 23 mm |L : Length : 42 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 0.362 Ω
Efficiency, max.ηmax. 75 %
No-load speedn0 8310 min⁻¹
No-load currentI0 0.157 A
Stall torqueMH 95.6 mNm
Friction torqueMR 0.98 mNm
Speed constantkn 1500 min⁻¹/V
Back-EMF constantkE 0.604 mV/min⁻¹
Torque constantkM 6.36 mNm/A
Current constantkI 0.173 A/mNm
Slope of n-M curveΔn/ΔM 85.5 min⁻¹/mNm
Rotor inductanceL 13.1 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.6 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 0.362 Ω
Efficiency, max.ηmax. 75 %
No-load speedn0 8310 min⁻¹
No-load currentI0 0.157 A
Stall torqueMH 95.6 mNm
Friction torqueMR 0.98 mNm
Speed constantkn 1500 min⁻¹/V
Back-EMF constantkE 0.604 mV/min⁻¹
Torque constantkM 6.36 mNm/A
Current constantkI 0.173 A/mNm
Slope of n-M curveΔn/ΔM 85.5 min⁻¹/mNm
Rotor inductanceL 13.1 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.6 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 1.93 Ω
Efficiency, max.ηmax. 77 %
No-load speedn0 7530 min⁻¹
No-load currentI0 0.0694 A
Stall torqueMH 86.1 mNm
Friction torqueMR 1 mNm
Speed constantkn 653 min⁻¹/V
Back-EMF constantkE 1.4 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.075 A/mNm
Slope of n-M curveΔn/ΔM 86.2 min⁻¹/mNm
Rotor inductanceL 69.1 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.7 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 1.93 Ω
Efficiency, max.ηmax. 77 %
No-load speedn0 7530 min⁻¹
No-load currentI0 0.0694 A
Stall torqueMH 86.1 mNm
Friction torqueMR 1 mNm
Speed constantkn 653 min⁻¹/V
Back-EMF constantkE 1.4 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.075 A/mNm
Slope of n-M curveΔn/ΔM 86.2 min⁻¹/mNm
Rotor inductanceL 69.1 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.7 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 4.14 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 7990 min⁻¹
No-load currentI0 0.0479 A
Stall torqueMH 87.7 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 455 min⁻¹/V
Back-EMF constantkE 2.16 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 89.8 min⁻¹/mNm
Rotor inductanceL 142 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6.2 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 4.14 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 7990 min⁻¹
No-load currentI0 0.0479 A
Stall torqueMH 87.7 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 455 min⁻¹/V
Back-EMF constantkE 2.16 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 89.8 min⁻¹/mNm
Rotor inductanceL 142 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6.2 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 7.14 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7870 min⁻¹
No-load currentI0 0.0351 A
Stall torqueMH 93.2 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 334 min⁻¹/V
Back-EMF constantkE 2.73 mV/min⁻¹
Torque constantkM 28.6 mNm/A
Current constantkI 0.038 A/mNm
Slope of n-M curveΔn/ΔM 83.3 min⁻¹/mNm
Rotor inductanceL 264 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.8 gcm²
Angular accelerationαmax. 150 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 7.14 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7870 min⁻¹
No-load currentI0 0.0351 A
Stall torqueMH 93.2 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 334 min⁻¹/V
Back-EMF constantkE 2.73 mV/min⁻¹
Torque constantkM 28.6 mNm/A
Current constantkI 0.038 A/mNm
Slope of n-M curveΔn/ΔM 83.3 min⁻¹/mNm
Rotor inductanceL 264 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 5.8 gcm²
Angular accelerationαmax. 150 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 15.9 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8110 min⁻¹
No-load currentI0 0.024 A
Stall torqueMH 92.9 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 228 min⁻¹/V
Back-EMF constantkE 4.34 mV/min⁻¹
Torque constantkM 42 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 86.1 min⁻¹/mNm
Rotor inductanceL 569 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6.5 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 15.9 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8110 min⁻¹
No-load currentI0 0.024 A
Stall torqueMH 92.9 mNm
Friction torqueMR 0.99 mNm
Speed constantkn 228 min⁻¹/V
Back-EMF constantkE 4.34 mV/min⁻¹
Torque constantkM 42 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 86.1 min⁻¹/mNm
Rotor inductanceL 569 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6.5 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 31.2 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 7690 min⁻¹
No-load currentI0 0.0163 A
Stall torqueMH 89 mNm
Friction torqueMR 0.95 mNm
Speed constantkn 162 min⁻¹/V
Back-EMF constantkE 5.87 mV/min⁻¹
Torque constantkM 59.1 mNm/A
Current constantkI 0.018 A/mNm
Slope of n-M curveΔn/ΔM 85.3 min⁻¹/mNm
Rotor inductanceL 1130 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 31.2 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 7690 min⁻¹
No-load currentI0 0.0163 A
Stall torqueMH 89 mNm
Friction torqueMR 0.95 mNm
Speed constantkn 162 min⁻¹/V
Back-EMF constantkE 5.87 mV/min⁻¹
Torque constantkM 59.1 mNm/A
Current constantkI 0.018 A/mNm
Slope of n-M curveΔn/ΔM 85.3 min⁻¹/mNm
Rotor inductanceL 1130 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 6 gcm²
Angular accelerationαmax. 140 ·10³rad/s²
Thermal resistanceRth1/Rth2 5.6 / 16.39 K/W
Thermal time constantτw1/τw2 12 / 621.5 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 88 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 11000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (2342S006CR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S006CR)
Operating Area
Operating Area (2342S012CR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S012CR)
Operating Area
Operating Area (2342S018CR)
Recommended operation areas at nominal voltage 18 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S018CR)
Operating Area
Operating Area (2342S024CR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S024CR)
Operating Area
Operating Area (2342S036CR)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S036CR)
Operating Area
Operating Area (2342S048CR)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2342S048CR)
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
Linear Actuators
FAULHABER L
22L ... ML Series  by FAULHABER
Series 22L ... ML
Gearhead with integrated Lead Screw, metric thread
22L ... PB Series  by FAULHABER
Series 22L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
22L ... SB Series  by FAULHABER
Series 22L ... SB
Gearhead with integrated Ball Screw, standard version
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Brakes
MBZ Series  by FAULHABER
Series MBZ
Electromagnetically Released System
Encoders
Incremental encoder
IE3-1024 Series  by FAULHABER
Series IE3-1024
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution
IE3-1024 L Series  by FAULHABER
Series IE3-1024 L
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution, Line Driver
IER3-10000 Series  by FAULHABER
Series IER3-10000
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution
IER3-10000 L Series  by FAULHABER
Series IER3-10000 L
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution, Line Driver
IERS3-500 Series  by FAULHABER
Series IERS3-500
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution
IERS3-500 L Series  by FAULHABER
Series IERS3-500 L
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution, Line Driver
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5005 S Series  by FAULHABER
Series MC 5005 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 2402 P Series  by FAULHABER
Series SC 2402 P
2-Quadrant PWM configurable via PC
SC 2804 S Series  by FAULHABER
Series SC 2804 S
2-Quadrant PWM configurable via PC
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
FAULHABER CR Series 2342 ... CR by FAULHABER
Your Choice
Selected Variant
Series 2342S006CR
Graphite Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 16.6 mNm
No-load speed up to: 8310 min⁻¹
Stall torque up to: 95.6 mNm
Diameter: 23 mm
Length: 42 mm
Selected Variant
Series 2342S012CR
Graphite Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 19.8 mNm
No-load speed up to: 7530 min⁻¹
Stall torque up to: 86.1 mNm
Diameter: 23 mm
Length: 42 mm
Selected Variant
Series 2342S018CR
Graphite Commutation
Key Features
Nominal voltage: 18 V
Rated torque up to: 19.6 mNm
No-load speed up to: 7990 min⁻¹
Stall torque up to: 87.7 mNm
Diameter: 23 mm
Length: 42 mm
Selected Variant
Series 2342S024CR
Graphite Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 20.5 mNm
No-load speed up to: 7870 min⁻¹
Stall torque up to: 93.2 mNm
Diameter: 23 mm
Length: 42 mm
Selected Variant
Series 2342S036CR
Graphite Commutation
Key Features
Nominal voltage: 36 V
Rated torque up to: 20.2 mNm
No-load speed up to: 8110 min⁻¹
Stall torque up to: 92.9 mNm
Diameter: 23 mm
Length: 42 mm
Selected Variant
Series 2342S048CR
Graphite Commutation
Key Features
Nominal voltage: 48 V
Rated torque up to: 20.5 mNm
No-load speed up to: 7690 min⁻¹
Stall torque up to: 89 mNm
Diameter: 23 mm
Length: 42 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.