Press Suppliers
Press Suppliers

Planetary Gearheads Series 23/1

Key Features
Number of gear stages:
1 ... 5
Torque up to:
700 mNm
Intermittent torque up to:
1000 mNm
Reduction ratio:
3.71 ... 1526
Diameter:
23 mm
Length:
27.9 ... 52.6 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 23/1 3,71:1
n : Number of gear stages : 1 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 3.71 |Ø : Diameter : 23 mm |L : Length : 27.9 mm
Series 23/1 9,7:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 600 mNm |i : Reduction ratio : 9.7 |Ø : Diameter : 23 mm |L : Length : 34.1 mm
Series 23/1 14:1
n : Number of gear stages : 2 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 600 mNm |i : Reduction ratio : 14 |Ø : Diameter : 23 mm |L : Length : 34.1 mm
Series 23/1 43:1
n : Number of gear stages : 3 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 43 |Ø : Diameter : 23 mm |L : Length : 40.3 mm
Series 23/1 66:1
n : Number of gear stages : 3 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 66 |Ø : Diameter : 23 mm |L : Length : 40.3 mm
Series 23/1 94:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 94 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 112:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 112 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 134:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 134 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 159:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 159 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 190:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 190 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 246:1
n : Number of gear stages : 4 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 246 |Ø : Diameter : 23 mm |L : Length : 46.4 mm
Series 23/1 415:1
n : Number of gear stages : 5 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 415 |Ø : Diameter : 23 mm |L : Length : 52.6 mm
Series 23/1 592:1
n : Number of gear stages : 5 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 592 |Ø : Diameter : 23 mm |L : Length : 52.6 mm
Series 23/1 989:1
n : Number of gear stages : 5 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 989 |Ø : Diameter : 23 mm |L : Length : 52.6 mm
Series 23/1 1526:1
n : Number of gear stages : 5 |MD : Torque up to : 700 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 1526 |Ø : Diameter : 23 mm |L : Length : 52.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.71
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 88 %
Backlash, at no-load, typical 1 °
Length without motor L2 27.9 mm
Mass without motor, ca. 60 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9.7
Continuous torque, max. 300 mNm
Intermittent torque, max. 600 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 34.1 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 300 mNm
Intermittent torque, max. 600 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 34.1 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 43
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 40.3 mm
Mass without motor, ca. 90 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 40.3 mm
Mass without motor, ca. 90 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 94
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 112
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 134
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 159
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 190
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 246
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 46.4 mm
Mass without motor, ca. 100 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 415
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 52.6 mm
Mass without motor, ca. 110 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 592
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 52.6 mm
Mass without motor, ca. 110 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 989
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 52.6 mm
Mass without motor, ca. 110 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1526
Continuous torque, max. 700 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 52.6 mm
Mass without motor, ca. 110 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel
Brushless DC-Motors
FAULHABER B
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 23/1 3,71:1
Key Features
Number of gear stages: 1
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 3.71
Diameter: 23 mm
Length: 27.9 mm
Selected Variant
Series 23/1 9,7:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 600 mNm
Reduction ratio: 9.7
Diameter: 23 mm
Length: 34.1 mm
Selected Variant
Series 23/1 14:1
Key Features
Number of gear stages: 2
Torque up to: 300 mNm
Intermittent torque up to: 600 mNm
Reduction ratio: 14
Diameter: 23 mm
Length: 34.1 mm
Selected Variant
Series 23/1 43:1
Key Features
Number of gear stages: 3
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 43
Diameter: 23 mm
Length: 40.3 mm
Selected Variant
Series 23/1 66:1
Key Features
Number of gear stages: 3
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 66
Diameter: 23 mm
Length: 40.3 mm
Selected Variant
Series 23/1 94:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 94
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 112:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 112
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 134:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 134
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 159:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 159
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 190:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 190
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 246:1
Key Features
Number of gear stages: 4
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 246
Diameter: 23 mm
Length: 46.4 mm
Selected Variant
Series 23/1 415:1
Key Features
Number of gear stages: 5
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 415
Diameter: 23 mm
Length: 52.6 mm
Selected Variant
Series 23/1 592:1
Key Features
Number of gear stages: 5
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 592
Diameter: 23 mm
Length: 52.6 mm
Selected Variant
Series 23/1 989:1
Key Features
Number of gear stages: 5
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 989
Diameter: 23 mm
Length: 52.6 mm
Selected Variant
Series 23/1 1526:1
Key Features
Number of gear stages: 5
Torque up to: 700 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 1526
Diameter: 23 mm
Length: 52.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.