Press Suppliers
Press Suppliers

Planetary Gearheads Series 22E

Key Features
Number of gear stages:
2 ... 6
Torque up to:
600 mNm
Intermittent torque up to:
1000 mNm
Reduction ratio:
19 ... 23014
Diameter:
22 mm
Length:
27.1 ... 47.1 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 22E 19:1
n : Number of gear stages : 2 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 19 |Ø : Diameter : 22 mm |L : Length : 27.1 mm
Series 22E 28:1
n : Number of gear stages : 2 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 28 |Ø : Diameter : 22 mm |L : Length : 27.1 mm
Series 22E 69:1
n : Number of gear stages : 3 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 600 mNm |i : Reduction ratio : 69 |Ø : Diameter : 22 mm |L : Length : 32.1 mm
Series 22E 102:1
n : Number of gear stages : 3 |MD : Torque up to : 300 mNm |Mint. : Intermittent torque up to : 600 mNm |i : Reduction ratio : 102 |Ø : Diameter : 22 mm |L : Length : 32.1 mm
Series 22E 152:1
n : Number of gear stages : 3 |MD : Torque up to : 400 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 152 |Ø : Diameter : 22 mm |L : Length : 32.1 mm
Series 22E 249:1
n : Number of gear stages : 4 |MD : Torque up to : 400 mNm |Mint. : Intermittent torque up to : 800 mNm |i : Reduction ratio : 249 |Ø : Diameter : 22 mm |L : Length : 37.1 mm
Series 22E 369:1
n : Number of gear stages : 4 |MD : Torque up to : 500 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 369 |Ø : Diameter : 22 mm |L : Length : 37.1 mm
Series 22E 546:1
n : Number of gear stages : 4 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 546 |Ø : Diameter : 22 mm |L : Length : 37.1 mm
Series 22E 809:1
n : Number of gear stages : 4 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 809 |Ø : Diameter : 22 mm |L : Length : 37.1 mm
Series 22E 896:1
n : Number of gear stages : 5 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 896 |Ø : Diameter : 22 mm |L : Length : 42.1 mm
Series 22E 1327:1
n : Number of gear stages : 5 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 1327 |Ø : Diameter : 22 mm |L : Length : 42.1 mm
Series 22E 1966:1
n : Number of gear stages : 5 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 1966 |Ø : Diameter : 22 mm |L : Length : 42.1 mm
Series 22E 2913:1
n : Number of gear stages : 5 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 2913 |Ø : Diameter : 22 mm |L : Length : 42.1 mm
Series 22E 3225:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 3225 |Ø : Diameter : 22 mm |L : Length : 47.1 mm
Series 22E 4315:1
n : Number of gear stages : 5 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 4315 |Ø : Diameter : 22 mm |L : Length : 42.1 mm
Series 22E 4778:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 4778 |Ø : Diameter : 22 mm |L : Length : 47.1 mm
Series 22E 7078:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 7078 |Ø : Diameter : 22 mm |L : Length : 47.1 mm
Series 22E 10486:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 10486 |Ø : Diameter : 22 mm |L : Length : 47.1 mm
Series 22E 15534:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 15534 |Ø : Diameter : 22 mm |L : Length : 47.1 mm
Series 22E 23014:1
n : Number of gear stages : 6 |MD : Torque up to : 600 mNm |Mint. : Intermittent torque up to : 1000 mNm |i : Reduction ratio : 23014 |Ø : Diameter : 22 mm |L : Length : 47.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 19
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 78 %
Backlash, at no-load, typical 3 °
Length without motor L2 27.1 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 28
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 77 %
Backlash, at no-load, typical 3 °
Length without motor L2 27.1 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 69
Continuous torque, max. 300 mNm
Intermittent torque, max. 600 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 69 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.1 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 102
Continuous torque, max. 300 mNm
Intermittent torque, max. 600 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 68 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.1 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 152
Continuous torque, max. 400 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 67 %
Backlash, at no-load, typical 3 °
Length without motor L2 32.1 mm
Mass without motor, ca. 19 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 249
Continuous torque, max. 400 mNm
Intermittent torque, max. 800 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 62 %
Backlash, at no-load, typical 3 °
Length without motor L2 37.1 mm
Mass without motor, ca. 20 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 369
Continuous torque, max. 500 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 61 %
Backlash, at no-load, typical 3 °
Length without motor L2 37.1 mm
Mass without motor, ca. 20 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 546
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 37.1 mm
Mass without motor, ca. 20 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 809
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 37.1 mm
Mass without motor, ca. 20 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 896
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1327
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 54 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1966
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 2913
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 52 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 3225
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 49 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 4315
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 51 %
Backlash, at no-load, typical 3 °
Length without motor L2 42.1 mm
Mass without motor, ca. 22 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 4778
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 7078
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 47 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 10486
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 46 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 15534
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 46 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 23014
Continuous torque, max. 600 mNm
Intermittent torque, max. 1000 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 46 %
Backlash, at no-load, typical 3 °
Length without motor L2 47.1 mm
Mass without motor, ca. 24 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 22E 19:1
Key Features
Number of gear stages: 2
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 19
Diameter: 22 mm
Length: 27.1 mm
Selected Variant
Series 22E 28:1
Key Features
Number of gear stages: 2
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 28
Diameter: 22 mm
Length: 27.1 mm
Selected Variant
Series 22E 69:1
Key Features
Number of gear stages: 3
Torque up to: 300 mNm
Intermittent torque up to: 600 mNm
Reduction ratio: 69
Diameter: 22 mm
Length: 32.1 mm
Selected Variant
Series 22E 102:1
Key Features
Number of gear stages: 3
Torque up to: 300 mNm
Intermittent torque up to: 600 mNm
Reduction ratio: 102
Diameter: 22 mm
Length: 32.1 mm
Selected Variant
Series 22E 152:1
Key Features
Number of gear stages: 3
Torque up to: 400 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 152
Diameter: 22 mm
Length: 32.1 mm
Selected Variant
Series 22E 249:1
Key Features
Number of gear stages: 4
Torque up to: 400 mNm
Intermittent torque up to: 800 mNm
Reduction ratio: 249
Diameter: 22 mm
Length: 37.1 mm
Selected Variant
Series 22E 369:1
Key Features
Number of gear stages: 4
Torque up to: 500 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 369
Diameter: 22 mm
Length: 37.1 mm
Selected Variant
Series 22E 546:1
Key Features
Number of gear stages: 4
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 546
Diameter: 22 mm
Length: 37.1 mm
Selected Variant
Series 22E 809:1
Key Features
Number of gear stages: 4
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 809
Diameter: 22 mm
Length: 37.1 mm
Selected Variant
Series 22E 896:1
Key Features
Number of gear stages: 5
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 896
Diameter: 22 mm
Length: 42.1 mm
Selected Variant
Series 22E 1327:1
Key Features
Number of gear stages: 5
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 1327
Diameter: 22 mm
Length: 42.1 mm
Selected Variant
Series 22E 1966:1
Key Features
Number of gear stages: 5
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 1966
Diameter: 22 mm
Length: 42.1 mm
Selected Variant
Series 22E 2913:1
Key Features
Number of gear stages: 5
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 2913
Diameter: 22 mm
Length: 42.1 mm
Selected Variant
Series 22E 3225:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 3225
Diameter: 22 mm
Length: 47.1 mm
Selected Variant
Series 22E 4315:1
Key Features
Number of gear stages: 5
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 4315
Diameter: 22 mm
Length: 42.1 mm
Selected Variant
Series 22E 4778:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 4778
Diameter: 22 mm
Length: 47.1 mm
Selected Variant
Series 22E 7078:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 7078
Diameter: 22 mm
Length: 47.1 mm
Selected Variant
Series 22E 10486:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 10486
Diameter: 22 mm
Length: 47.1 mm
Selected Variant
Series 22E 15534:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 15534
Diameter: 22 mm
Length: 47.1 mm
Selected Variant
Series 22E 23014:1
Key Features
Number of gear stages: 6
Torque up to: 600 mNm
Intermittent torque up to: 1000 mNm
Reduction ratio: 23014
Diameter: 22 mm
Length: 47.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.