Press Suppliers
Press Suppliers

Encoders Series HEDS 5500

optical Encoder, digital outputs
2 channels, 100 - 500 lines per revolution

Key Features
Lines per revolution:
100 ... 500
Encoder channels:
2
Advantages
High signal quality and accuracy
Different resolutions
Variants:
Series HEDS 5500 C
N : Lines per revolution : 100 |nchannel : Encoder channels : 2
Series HEDS 5500 A
N : Lines per revolution : 500 |nchannel : Encoder channels : 2

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 100
Frequency range, up tof 100 kHz
Signal output, square wave 2
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 17 mA
Pulse widthP 18045 °e
Phase shift, channel A to BΦ 9020 °e
Logic state widthS 9045 °e
CycleC 3605.5 °e
Signal rise/fall time, max. (CLOAD = - pF)tr/tf 0.25 / 0.25 µs
Inertia of code discJ 0.6 gcm²
Operating temperature range -40 ... 100 °C

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 500
Frequency range, up tof 100 kHz
Signal output, square wave 2
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 17 mA
Pulse widthP 18045 °e
Phase shift, channel A to BΦ 9020 °e
Logic state widthS 9045 °e
CycleC 3605.5 °e
Signal rise/fall time, max. (CLOAD = - pF)tr/tf 0.25 / 0.25 µs
Inertia of code discJ 0.6 gcm²
Operating temperature range -40 ... 100 °C
Incremental encoder Series HEDS 5500 by FAULHABER
Incremental encoder Series HEDS 5500 by FAULHABER
Brushless DC-Motors
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series HEDS 5500 C
optical Encoder, digital outputs
2 channels, 100 - 500 lines per revolution
Key Features
Lines per revolution: 100
Encoder channels: 2
Selected Variant
Series HEDS 5500 A
optical Encoder, digital outputs
2 channels, 100 - 500 lines per revolution
Key Features
Lines per revolution: 500
Encoder channels: 2

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.