| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 64 |
| Frequency range, up to | f | 32 kHz |
| Signal output, square wave | 2+1 Index | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 9 mA |
| Pulse width | P | 18045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Logic state width | S | 9045 °e |
| Cycle | C | 36030 °e |
| Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 60 / 60 / 50 pF |
| Inertia of sensor magnet | J | 0.02 gcm² |
| Operating temperature range | -25 ... 85 °C | |
Download
Application note