| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 120 |
| Frequency range, up to | f | 30 kHz |
| Signal output, square wave | 2 | |
| Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 20 mA |
| Pulse width | P | 18045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Logic state width | S | 9045 °e |
| Cycle | C | 36030 °e |
| Signal rise/fall time, max. (CLOAD = - pF) | tr/tf | 0.5 / 0.1 µs |
| Inertia of code disc | J | 0.24 gcm² |
| Operating temperature range | -20 ... 85 °C | |
Download
Application note