Press Suppliers
Press Suppliers

Brushless DC-Servomotors Series 2232 ... BX4 SC

with integrated Speed Controller
4 Pole Technology

Key Features
Nominal voltage:
12 ... 24 V
Rated torque up to:
17.5 mNm
No-load speed up to:
7100 min⁻¹
Diameter:
22 mm
Length:
49.6 mm
Advantages
High torque and speed rigidity thanks to 4-pole technology
Speed control in tight installation spaces; thanks to optional analogue Hall sensors, also available in the low speed range from 50 min-1
Modular, diameter-compliant mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
High reliability and long service life
Dynamically balanced rotor, quiet running
Variants:
Series 2232S012BX4 SC
UN : Nominal voltage : 12 V |MN : Rated torque up to : 17 mNm |n0 : No-load speed up to : 7000 min⁻¹ |Ø : Diameter : 22 mm |L : Length : 49.6 mm
Series 2232S024BX4 SC
UN : Nominal voltage : 24 V |MN : Rated torque up to : 17.5 mNm |n0 : No-load speed up to : 7100 min⁻¹ |Ø : Diameter : 22 mm |L : Length : 49.6 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Efficiency, max.ηmax. 95 %
No-load speedn0 7000 min⁻¹
Torque constantkM 16.5 mNm/A
Operating temperature range -40 ... 85 °C
Housing material stainless steel
Mass 77 g
Number of pole pairs 4

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Efficiency, max.ηmax. 95 %
No-load speedn0 7100 min⁻¹
Torque constantkM 31.4 mNm/A
Operating temperature range -40 ... 85 °C
Housing material stainless steel
Mass 77 g
Number of pole pairs 4
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Precision Gearheads
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
Linear Actuators
FAULHABER L
22L ... ML Series  by FAULHABER
Series 22L ... ML
Gearhead with integrated Lead Screw, metric thread
22L ... PB Series  by FAULHABER
Series 22L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
22L ... SB Series  by FAULHABER
Series 22L ... SB
Gearhead with integrated Ball Screw, standard version
Accessories
Adapter and cables
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00096 Series  by FAULHABER
Series 6501.00096
USB Programming Board
6501.00097 Series  by FAULHABER
Series 6501.00097
USB Programming Board
6501.00112 Series  by FAULHABER
Series 6501.00112
Connection Adapter SCS » USB
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

Application note

pdf
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
pdf
AN 177 - Datasheet operating points of Speed Controller Systems
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

pdf
EG-00046-001 - 2232…BX4 SC, 2250…BX4 SC, 2250…BX4S SC

Declarations of Incorporation

pdf
EG-00047-001 - 2232…BX4 SC, 2250…BX4 SC, 2250…BX4S SC
FAULHABER BX4 SC Series 2232 ... BX4 SC by FAULHABER
FAULHABER BX4 SC Series 2232 ... BX4 SC by FAULHABER
Your Choice
Selected Variant
Series 2232S012BX4 SC
with integrated Speed Controller
4 Pole Technology
Key Features
Nominal voltage: 12 V
Rated torque up to: 17 mNm
No-load speed up to: 7000 min⁻¹
Diameter: 22 mm
Length: 49.6 mm
Selected Variant
Series 2232S024BX4 SC
with integrated Speed Controller
4 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 17.5 mNm
No-load speed up to: 7100 min⁻¹
Diameter: 22 mm
Length: 49.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.