Career Press Supplier
Career Press Supplier
FAULHABER BRC SC family 3D drawing in open view

FAULHABER BRC

Key Features
Diameter:
15 ... 31 mm
Length:
25.4 ... 53 mm
Nominal voltage:
6 ... 24 V
Torque up to:
36.5 mNm
Continuous output up to:
17.5 W

Brushless DC-Motors with integrated Speed Controller

The efficient motor series with continuously smooth running impresses with an extraordinarily long service life. In optimised continuous operation, the motors of the BRC family convince with their high-performance bearings and cogging-free running in the linear speed and torque range. The brushless motors with integrated speed controller operate with precise speed control.

This allows the operating point and the operating behaviour to be precisely controlled by means of corresponding software. Measuring 15 to 31 mm in diameter, these motors are suitable for installation in extremely confined spaces and – thanks to their robust design – also for applications with high loads. The motors can be operated reversibly in a clockwise or anti-clockwise direction, depending on the required control mode. The frequency output of these motors enables precise reproduction and determination of the speed of the motor.

Programmable motor characteristics through integrated speed controller
Outstanding reliability, long service life
Dynamically balanced rotor, quiet running
No cogging
Wide, more linear speed/torque range

FAULHABER BRC

Brushless motor for air conditioning in incubators
Application

If a child is born too early, its development has not yet been completed in the womb. Providing it with the protective environment needed to catch up is an incubator, such as those available from Tende Elektronik. The medical technology specialist from Ankara relies on fan motors from FAULHABER for…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.