Press Suppliers
Press Suppliers

Brushless DC-Servomotors Series 1525 ... BRC

with integrated Speed Controller

Key Features
Nominal voltage:
9 ... 15 V
Rated torque up to:
1.9 mNm
No-load speed up to:
16800 min⁻¹
Diameter:
15 mm
Length:
25.4 mm
Advantages
Programmable motor characteristics through integrated speed controller
Outstanding reliability, long service life
Dynamically balanced rotor, quiet running
No cogging
Wide, more linear speed/torque range
Smooth running
Variants:
Series 1525U009BRC
UN : Nominal voltage : 9 V |MN : Rated torque up to : 1.9 mNm |n0 : No-load speed up to : 16800 min⁻¹ |Ø : Diameter : 15 mm |L : Length : 25.4 mm
Series 1525U012BRC
UN : Nominal voltage : 12 V |MN : Rated torque up to : 1.9 mNm |n0 : No-load speed up to : 16300 min⁻¹ |Ø : Diameter : 15 mm |L : Length : 25.4 mm
Series 1525U015BRC
UN : Nominal voltage : 15 V |MN : Rated torque up to : 1.9 mNm |n0 : No-load speed up to : 15600 min⁻¹ |Ø : Diameter : 15 mm |L : Length : 25.4 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
No-load speedn0 16800 min⁻¹
Torque constantkM 4.9 mNm/A
Operating temperature range -25 ... 85 °C
Housing material mounting face in aluminium, housing in plastic
Mass 16 g
Number of pole pairs 2

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
No-load speedn0 16300 min⁻¹
Torque constantkM 6.7 mNm/A
Operating temperature range -25 ... 85 °C
Housing material mounting face in aluminium, housing in plastic
Mass 16 g
Number of pole pairs 2

Values at 22° and nominal voltageValue
Nominal voltageUN 15 V
No-load speedn0 15600 min⁻¹
Torque constantkM 8.7 mNm/A
Operating temperature range -25 ... 85 °C
Housing material mounting face in aluminium, housing in plastic
Mass 16 g
Number of pole pairs 2
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Accessories
Adapter and cables
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00096 Series  by FAULHABER
Series 6501.00096
USB Programming Board
6501.00097 Series  by FAULHABER
Series 6501.00097
USB Programming Board
6501.00112 Series  by FAULHABER
Series 6501.00112
Connection Adapter SCS » USB
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Application note

pdf
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
pdf
AN 177 - Datasheet operating points of Speed Controller Systems
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

pdf
EG-00042-001 - 1525…BRC, 1935…BRC

Declarations of Incorporation

pdf
EG-00043-001 - 1525…BRC, 1935…BRC
FAULHABER BRC Series 1525 ... BRC by FAULHABER
FAULHABER BRC Series 1525 ... BRC by FAULHABER
FAULHABER BRC Series 1525 ... BRC by FAULHABER
Your Choice
Selected Variant
Series 1525U009BRC
with integrated Speed Controller
Key Features
Nominal voltage: 9 V
Rated torque up to: 1.9 mNm
No-load speed up to: 16800 min⁻¹
Diameter: 15 mm
Length: 25.4 mm
Selected Variant
Series 1525U012BRC
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
Rated torque up to: 1.9 mNm
No-load speed up to: 16300 min⁻¹
Diameter: 15 mm
Length: 25.4 mm
Selected Variant
Series 1525U015BRC
with integrated Speed Controller
Key Features
Nominal voltage: 15 V
Rated torque up to: 1.9 mNm
No-load speed up to: 15600 min⁻¹
Diameter: 15 mm
Length: 25.4 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.